AxxxxUx6 Series - Asymmetrical Multiport Balanced SIDACtor® - MS-013

SIDACtor Balanced Multiport MS 013 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This multiport balanced protector is a surface mount alternative to the modified TO-220 package. It is based on a six-pin surface mount SOIC package and uses Littelfuse's patented "Y" (US Patent 4,905,119) configuration. It is available in surge current ratings up to 500A.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2 V bias and is a typical value for "UA" product. "UB" and "UC" capacitance is approximately 10 pF higher.
  • Device is designed to meet balance requirements of GTS 8700 and GR 974.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp5x310Ipp10x700Ipp2x10Ipp5x320Ipp8x20Partner ECAD ModelsStockSamplesCompare
A2106UA6L50803-1 6-430108005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150A2106UA6LCheckOrder
A2106UB6L50803-1 6-430108005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250A2106UB6LCheck
A2106UC6L50803-1 6-445108005120500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400A2106UC6LCheckOrder
A3614UC6L1161543-1 6-435208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400A3614UC6LCheckOrder
A5030UA6L2703403-1 6-445108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150A5030UA6LCheck
A5030UB6L2703403-1 6-445108005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
100100250100250A5030UB6LCheckOrder
A5030UC6L2703403-1 6-435208005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400A5030UC6LCheckOrder
A2106UA6
Obsolete: 2009 -02-01
Replaced By: A2106UA6L
50803-1 6-460208005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
A2106UB6
Obsolete: 2009 -02-01
Replaced By: A2106UB6L
50803-1;6-460208005120500GR1089 Intra-Building
GR1089 Inter-Building (Series Resistance Needed)
ITU K.20
ITU K.20 Enhanced
ITU K.21 Enhanced
TIA-968-A
YD/T 993-1998 Without Primary
YD/T 993-1998 With Primary (Series Resistance Needed)
100100250100250
A2106UC6
Obsolete: 2009 -02-01
Replaced By: A2106UC6L
50803-1 6-470208005120500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
A5030UA6
Obsolete: 2009 -02-01
Replaced By: A5030UA6L
2703403-1 6-435158005150500GR1089 Intra-Building
GR1089 Inter-Building (Series Resistance Needed)
ITU K.20 (Series Resistance Needed)
ITU K.20 Enhanced (Series Resistance Needed)
ITU K.21 Enhanced (Series Resistance Needed)
TIA-968-A (Series Resistance Needed)
YD/T 993-1998 Without Primary (Series Resistance Needed)
757515075150
A5030UB6
Obsolete: 2009 -02-01
Replaced By: A5030UB6L
2703403-1 6-435158005150500GR1089 Intra-Building
GR1089 Inter-Building (Series Resistance Needed)
ITU K.20
ITU K.20 Enhanced
ITU K.21 Enhanced
TIA-968-A
YD/T 993-1998 Without Primary
YD/T 993-1998 With Primary (Series Resistance Needed)
100100250100250
A5030UC6
Obsolete: 2009 -02-01
Replaced By: A5030UC6L
2703403-1 6-440258005150500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
A2106UA6RP SIDACtor® ASYM 6Chp 50/170V 50A MS013 RoHS No 09/01/2004 PbFree No No
A2106UA6TP SIDACtor® ASYM 6Chp 50/170V 50A MS013 RoHS No 09/01/2004 PbFree No No
A2106UA6LTP SIDACtor® 6Chp 50/170V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
A2106UA6LRP SIDACtor® 6Chp 50/170V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
A2106UB6LTP SIDACtor® 6Chips 50/170V 100A MS013 RoHS RoHS No 09/01/2004 PbFree No No
A2106UB6LRP SIDACtor® 6Chips 50/170V 100A MS013 RoHS RoHS No 09/01/2004 PbFree No No
A2106UC6RP SIDACtor® ASYM 6Chp 50/170V 500A MS013 RoHS No 09/01/2004 PbFree No No
A2106UC6TP SIDACtor® ASYM 6Chp 50/170V 500A MS013 RoHS No 09/01/2004 PbFree No No
A2106UC6LRP SIDACTor® 6Chip 50/170V 500A MS013 Rohs RoHS No 09/01/2004 PbFree No CoC_RoHS9_A2106UC6LRP REACH_SVHC Declaration (Contain)_A2106UC6LRP No
Contains IPC_Sidactor_A2106UC6LRP
A2106UC6LTP SIDACtor® 6Chip 50/170V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
A5030UA6LRP SIDACtor® 6Chips 270/400V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
A5030UA6LTP SIDACtor® 6Chips 270/400V 50A MS013 RoHS RoHS No 09/01/2004 PbFree No No
A5030UB6LRP SIDACtor® 270/400V 100A MS013 RoHS RoHS No 09/01/2004 PbFree No No
A5030UB6LTP SIDACtor® 270/400V 100A MS013 RoHS RoHS No 09/01/2004 PbFree No No
A5030UC6RP SIDACtor® ASYM 6Chp 270/400V 500A MS013 RoHS No 09/01/2004 PbFree No No
A5030UC6TP SIDACtor® ASYM 6Chp 270/400V 500A MS013 RoHS No 09/01/2004 PbFree No No
A5030UC6LRP SIDACtor® 6Chp 270/400V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
A5030UC6LTP SIDACtor® 6Chp 270/400V 500A MS013 RoHS RoHS No 09/01/2004 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Littelfuse SIDACtor AxxxxUx6 Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide