Order a Sample


You Searched for: L600C DINR

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
L60030C3PQDINR ACS600V CLS CC 30A 3 POLE DINMNT RLS
Add to
Cart
L60030C1CDINR ACS600V CLS CC 30A 1 POLE DINMNT RLS
Add to
Cart
L60030C3CDINR ACS600V CLS CC 30A 3 POLE DINMNT RLS
Add to
Cart
L60030C2PQDINR ACS600V CLS CC 30A 2 POLE DINMNT RLS
Add to
Cart
L60030C2CDINR ACS600V CLS CC 30A 2 POLE DINMNT RLS
Add to
Cart
L60030C3SQDINR ACS600V CLS CC 30A 3 POLE DINMNT RLS
Add to
Cart
L60030C1SQDINR ACS600V CLS CC 30A 1 POLE DINMNT RLS
Add to
Cart
L60030C1PQDINR ACS600V CLS CC 30A 1 POLE DINMNT RLS
Add to
Cart
L60030C2SQDINR ACS600V CLS CC 30A 2 POLE DINMNT RLS