Order a Sample


You Searched for: SDP SOT23_5

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
SDP0240T023G5RP SIDACTOR, 24V, 30A SOT23-5L, RoHS
Add to
Cart
SDP0120T023G5RP SIDACTOR, 12V, 30A SOT23-5L, RoHS
Add to
Cart
SDP0180T023G5RP SIDACTOR, 18V, 30A SOT23-5L, RoHS
Add to
Cart
SDP0080T023G5RP SIDACTOR, 8V, 30A SOT23-5L, RoHS