Order a Sample


You Searched for: SDPXXX0Q38CX

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
SDP3500Q38CB SIDACtor? Bi 320V 500A QFN 5x6 8L RoHS
Add to
Cart
SDP1800Q38CB SIDACtor? Bi 170V 500A QFN 5x6 8L RoHS
Add to
Cart
SDP0900Q38CB SIDACtor? Bi 90V 500A QFN 5x6 8L RoHS
Add to
Cart
SDP0220Q38CB SIDACtor® Bi 22V 500A QFN 5x6 8L RoHS
Add to
Cart
SDP2600Q38CB SIDACtor? Bi 220V 500A QFN 5x6 8L RoHS
Add to
Cart
SDP1100Q38CB SIDACtor? Bi 100V 500A QFN 5x6 8L RoHS
Add to
Cart
SDP1300Q38CB SIDACtor? Bi 120V 500A QFN 5x6 8L RoHS
Add to
Cart
SDP0720Q38CB SIDACtor? Bi 72V 500A QFN 5x6 8L RoHS
Add to
Cart
SDP3100Q38CB SIDACtor? Bi 275V 500A QFN 5x6 8L RoHS
Add to
Cart
SDP0640Q38CB SIDACtor? Bi 64V 500A QFN 5x6 8L RoHS
Add to
Cart
SDP0080Q38CB SIDACtor? Bi 8V 500A QFN 5x6 8L RoHS