Featured Products
Electronic On/Off Switches
HCC & HCD Series Definite Purpose Contactors
Look to Littelfuse when your application demands a compact, long-lived contactor controlled by a thermostat, relay, or push button.
Tactile Switches
KSC2 Dual Circuit Technology with 3.5 mm Actuator Height
The Littelfuse|C&K innovative tactile switch series offers a 3.5 mm actuator height, lower than the KSC4 DCT with its 5.2 mm actuator height. Combined with single pole double throw (SPDT) functionality and the Electrical Height specification, the KSC2 DCT delivers unmatched functionality in a compact, space-saving design.
AEQ101 T&R
Series: TPSMB - TPSMB150CA
The TPSMB150CA, part of the TPSMB series, is AEC-Q101 qualified for automotive use. This TVS diode protects sensitive automotive components from transient voltage, ensuring reliable performance.
SRP1 Series Solid-State Relays
High-Endurance Industrial Solid-State Relays
High reliability, fast switching and superior uptime for the most demanding applications that demand extensive on/off switching.
Bolt-Down Single Fuse Holders
ZCASE® SMZ Series Fuse Holder
The ZCASE® SMZ Series Bolt-Down Fuse Holder simplifies installation by enabling ZCASE® high-current fuses to mount directly on an alternator, battery switch, or relay, reducing wiring and parts.
AF0025 Series Arc-Flash Relay
Compact Arc-Flash Detection & Protection Solutions
Space-saving AF0025 relays provide ideal solutions for protecting combiner boxes and panels against damaging arc flashes. The relays work in ac or dc systems and feature internal failsafe mechanisms.
TTP Platform
Series: TTP
The TTape platform is a distributed temperature monitoring technology for battery packs that helps to improve the detection of localized cell overheating. This helps to increase the lifetime of batteries and provides thermal runaway protection.
Empowering a Sustainable, Connected, and Safer World
Applications Spotlight
Power Train Components
Explore how Littelfuse solutions help improve the safety, reliability, and functionality of the various systems that make up the modern electric vehicle’s power train.
Success Story
Shock Block Offers Maximum Protection
Winemaking facilities often create damp environments. Read Peller Winery's approach to protect employees from possible electric shock.
Solutions Spotlight
Alternative Energy: Green Hydrogen
Learn about green hydrogen production, the latest industry trends, and Littelfuse solutions to build a green hydrogen value chain.
Education & Insights
Application Guide
Automotive Electronics Applications Guide
This guide provides key circuit protection products for your automotive application.
Product Test Report
Littelfuse Solid-State Relays Quality Test Report
Learn how endurance testing and performance evaluation play a vital role when choosing an SSR.
RE+ 2025 Tradeshow
RE+ is the premier event in North America that unites decision-makers and leaders in solar, energy storage, hydrogen, microgrids, EVs/charging and...
Littelfuse Introduces Industry-First Nano² 415 SMD Fuse
New SMD fuse enables compact, fully automated assembly and enhanced protection for high-voltage applications
TLSM Series Tactile Switches Deliver 2 Million Cycle Lifespan for High-Use Devices
Compact design, SPDT functionality ideal for automotive, industrial, and medical applications