Order a Sample


You Searched for: Plastic Body Continuous Duty SPST

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
24612-BX SOL 12V CONT #8
Add to
Cart
24812-01-BX SOL 12V 7.7OHM CONT #8
Add to
Cart
24812 SOL 12V 7.7OHM CONT
Add to
Cart
24624-10-BX SOL 24V CONT #8
Add to
Cart
24824-01 SOL 24V 32OHM CONT
Add to
Cart
24512-10 SOL 12V 16OHM CONT
Add to
Cart
24612-G10-BX SOL 12V 64OHM CONT #8
Add to
Cart
24624-10 SOL 24V CONT
Add to
Cart
24848 SOL 48V 126OHM CONT
Add to
Cart
24612-10-BX SOL 12V CONT #8
Add to
Cart
24612-10 SOL 12V CONT
Add to
Cart
24812-01 SOL 12V 7.7OHM CONT
Add to
Cart
24612 SOL 12V CONT
Add to
Cart
24524-10D SOLENOID DIODE 24VDC CONT DUTY
Add to
Cart
24612-G10 SOL 12V 18.6 OHM CONT
Add to
Cart
24824-01-BX SOL 24V 32OHM CONT #18
Add to
Cart
24512-10-BX SOL 12V 16OHM CONT #8
Add to
Cart
24812-BX SOL 12V 7.7OHM CONT #18