Order a Sample


You Searched for: ELCT

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
ELCT5-88 CT 100:1 WITH FLUX COND 88MM
Add to
Cart
ELCT30-88 CT 600:1 WITH FLUX COND 88MM
Add to
Cart
ELCT5-31 CT 100:1 WITH FLUX COND 31MM
Add to
Cart
ELCT30-31 CT 600:1 WITH FLUX COND 31MM