Order a Sample


You Searched for: Intermittent Duty SPST

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
24047 SOL 12V 4.4OHM INTMT 4STUD BAG
Add to
Cart
24037 SOL 12V 4.4OHM INTMT 3STUD BAG
Add to
Cart
24008-BX SOL 24V 29OHM INTMT 4STUD #8
Add to
Cart
24076-BX SOL 12V INTMT 4STUD HN19 #8
Add to
Cart
24041-BX SOL 6V 1.6OHM INTMT 3STUD #8
Add to
Cart
24103 SOL 12V 4.4OHM INTMT 4STUD UL
Add to
Cart
24023-BX SOLENOID 12V #8
Add to
Cart
24022-BX SOLENOID 12V #8
Add to
Cart
24044-BX SOL 12V 4.4OHM INTMT 3STUD BAG #8
Add to
Cart
24076 SOL 12V INTMT 4STUD HN19
Add to
Cart
24041 SOL 6V 1.6OHM INTMT 3STUD
Add to
Cart
24071-BX SOL 12V INTMT 3STUD HN19 #8
Add to
Cart
24060-BX SOL 12V 4.4OHM INTMT 3STUD #8
Add to
Cart
24047-BX SOL 12V 4.4OHM INTMT 4STUD BAG #8
Add to
Cart
24021-BX SOLENOID 12V #8
Add to
Cart
24103-BX SOL 12V 4.4OHM INTMT 4STUD UL #8
Add to
Cart
24023 SOLENOID 12V
Add to
Cart
24044 SOL 12V 4.4OHM INTMT 3STUD BAG
Add to
Cart
24021 SOLENOID 12V
Add to
Cart
24037-BX SOL 12V 4.4OHM INTMT 3STUD BAG #8
Add to
Cart
24008 SOL 24V 29OHM INTMT 4STUD
Add to
Cart
24071 SOL 12V INTMT 3STUD HN19
Add to
Cart
24022 SOLENOID 12V