5.0SMDJ11CAS |
TVS 5KW 11V 5%BI DO-214AB TR13 RoHS |
No
04/09/2019
|
No
04/09/2019
|
CoC_RoHS9_5.0SMDJ11CAS
|
|
Yes
04/09/2019 |
|
|
5.0SMDJ12AS |
TVS 5KW 12V 5%UNI DO-214AB TR13 RoHS |
No
01/23/2018
|
No
01/23/2018
|
CoC_RoHS9_5.0SMDJ12AS
|
REACH191_Declaration_with_Pb_5.0SMDJ12AS
|
Yes
01/23/2018 |
Contains |
|
5.0SMDJ14AS |
TVS 5KW 14V 5%UNI DO-214AB TR13 RoHS |
No
04/01/2020
|
No
04/01/2020
|
CoC_RoHS9_5.0SMDJ14AS
|
REACH209_Declaration_Contain-_5.0SMDJ14AS
|
Yes
04/01/2020 |
Contains |
|
5.0SMDJ16AS |
TVS 5KW 16V 5%UNI DO-214AB TR13 RoHS |
No
01/21/2018
|
No
01/21/2018
|
CoC_RoHS9_5.0SMDJ16AS
|
REACH191_Declaration_with_Pb_5.0SMDJ16AS
|
Yes
01/21/2018 |
Contains |
|
5.0SMDJ16CAS |
TVS 5KW 16V 5%BI DO-214AB TR13 RoHS |
No
01/18/2018
|
No
01/18/2018
|
CoC_RoHS9_5.0SMDJ16CAS
|
REACH209_Declaration_Contain-_5.0SMDJ16CAS
|
Yes
01/18/2018 |
Contains |
|
5.0SMDJ24CAS |
TVS 5KW 24V 5%BI DO-214AB TR13 RoHS |
No
07/31/2018
|
No
07/31/2018
|
CoC_RoHS9_5.0SMDJ24CAS
|
REACH191_Declaration_with_Pb_5.0SMDJ24CAS
|
Yes
07/31/2018 |
Contains |
|
5.0SMDJ26AS |
TVS 5KW 26V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
|
|
Yes
02/18/2019 |
|
|
5.0SMDJ26CAS |
TVS 5KW 26V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
|
|
Yes
02/18/2019 |
|
|
5.0SMDJ28AS |
TVS 5KW 28V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
|
|
Yes
02/18/2019 |
|
|
5.0SMDJ28CAS |
TVS 5KW 28V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
|
|
Yes
02/18/2019 |
|
|
5.0SMDJ30AS |
TVS 5KW 30V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
|
|
Yes
02/18/2019 |
|
|
5.0SMDJ30CAS |
TVS 5KW 30V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
CoC_RoHS9_5.0SMDJ30CAS
|
REACH205_Declaration_Contain-_5.0SMDJ30CAS
|
Yes
02/18/2019 |
Contains |
|
5.0SMDJ33CAS |
TVS 5KW 33V 5% BI DO-214AB TR13 RoHS |
No
10/25/2019
|
No
10/25/2019
|
CoC_RoHS9_5.0SMDJ33CAS
|
REACH201_Declaration_with_Pb_5.0SMDJ33CAS
|
Yes
10/25/2019 |
Contains |
|
5.0SMDJ36AS |
TVS 5KW 36V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
04/14/2021
|
CoC_RoHS9_5.0SMDJ36AS
|
REACH211_Declaration_(Contain)_5.0SMDJ36AS
|
Yes
04/14/2021 |
Contains |
|
5.0SMDJ40CAS |
TVS 4.5KW 40V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
03/11/2021
|
CoC_RoHS9_5.0SMDJ40CAS
|
REACH211_Declaration_Contain-_5.0SMDJ40CAS
|
Yes
03/11/2021 |
Contains |
|
5.0SMDJ51AS |
TVS 5KW 51V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
07/11/2021
|
|
|
Yes
07/11/2021 |
|
|
5.0SMDJ58AS |
TVS 5KW 58V 5%UNI DO-214AB TR13 RoHS |
No
07/05/2020
|
No
07/05/2020
|
CoC_RoHS9_5.0SMDJ58AS
|
|
Yes
07/05/2020 |
|
|
5.0SMDJ58CAS |
TVS 4.5KW 58V 5%BI DO-214AB TR13 RoHS |
No
07/05/2020
|
No
07/05/2020
|
CoC_RoHS9_5.0SMDJ58CAS
|
REACH209_Declaration_Contain-_5.0SMDJ58CAS
|
Yes
07/05/2020 |
Contains |
|
5.0SMDJ6.0AS |
TVS 5KW 6V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
CoC_RoHS9_5.0SMDJ6.0AS
|
REACH205_Declaration_Contain-_5.0SMDJ6.0AS
|
Yes
02/18/2019 |
Contains |
|
5.0SMDJ6.0CAS |
TVS 5KW 6V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
|
|
Yes
02/18/2019 |
|
|
5.0SMDJ6.5AS |
TVS 5KW 6.5V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
|
|
Yes
02/18/2019 |
|
|
5.0SMDJ6.5CAS |
TVS 5KW 6.5V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
|
|
Yes
02/18/2019 |
|
|
5.0SMDJ7.0AS |
TVS 5KW 7V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
|
|
Yes
02/18/2019 |
|
|
5.0SMDJ7.0CAS |
TVS 5KW 7V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
|
|
Yes
02/18/2019 |
|
|
5.0SMDJ7.5AS |
TVS 5KW 7.5V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
CoC_RoHS9_5.0SMDJ7.5AS
|
REACH209_Declaration_Contain-_5.0SMDJ7.5AS
|
Yes
02/18/2019 |
Contains |
|
5.0SMDJ7.5CAS |
TVS 5KW 7.5V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
CoC_RoHS9_5.0SMDJ7.5CAS
|
|
Yes
02/18/2019 |
|
|
5.0SMDJ8.0AS |
TVS 5KW 8V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
|
|
Yes
02/18/2019 |
|
|
5.0SMDJ8.0CAS |
TVS 5KW 8V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
|
|
Yes
02/18/2019 |
|
|
5.0SMDJ8.5AS |
TVS 5KW 8.5V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
|
|
Yes
02/18/2019 |
|
|
5.0SMDJ8.5CAS |
TVS 5KW 8.5V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
|
|
Yes
02/18/2019 |
|
|
5.0SMDJ9.0AS |
TVS 5KW 9V 5%UNI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
|
|
Yes
02/18/2019 |
|
|
5.0SMDJ9.0CAS |
TVS 5KW 9V 5%BI DO-214AB TR13 RoHS |
No
01/01/2005
|
No
02/18/2019
|
|
|
Yes
02/18/2019 |
|
|