P4KE Series - 400W Axial Leaded Transient Voltage Supressors

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The P4KE Series is designed specifically to protect 
sensitive electronic equipment from voltage transients 
induced by lightning and other transient voltage events.


Features:

  • Halogen-Free and RoHS compliant
  • Plastic package
  • Glass passivated chip junction in DO-41 Package
  • 400W surge capability at 10/1000 us wave form
  • Excellent clamping capability
  • Low zener impedance
  • Fast response time: typically less than 1.0ps from 0 Volts to V(BR) min.
  • Typical IR less than 1uA above 10V
  • (9.5mm) lead length, 5lbs., (2.3kg) tension

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
P4KE100A85.540039510513711175UnipolarDO-41P4KE100ACheckOrder
P4KE100CA85.540039510513711175BipolarDO-41P4KE100CACheckOrder
P4KE10A8.5540028.39.510.514.5110175UnipolarDO-41P4KE10ACheckOrder
P4KE10CA8.5540028.39.510.514.5110175BipolarDO-41P4KE10CACheckOrder
P4KE110A944002.710511615211175UnipolarDO-41P4KE110ACheckOrder
P4KE110CA944002.710511615211175BipolarDO-41P4KE110CACheckOrder
P4KE11A9.440026.310.511.615.615175UnipolarDO-41P4KE11ACheckOrder
P4KE11CA9.440026.310.511.615.615175BipolarDO-41P4KE11CACheckOrder
P4KE120A1024002.511412616511175UnipolarDO-41P4KE120ACheckOrder
P4KE120CA1024002.511412616511175BipolarDO-41P4KE120CACheckOrder
P4KE12A10.240024.611.412.616.715175UnipolarDO-41P4KE12ACheckOrder
P4KE12CA10.240024.611.412.616.715175BipolarDO-41P4KE12CACheckOrder
P4KE130A1114002.312413717911175UnipolarDO-41P4KE130ACheckOrder
P4KE130CA1114002.312413717911175BipolarDO-41P4KE130CACheckOrder
P4KE13A11.140022.512.413.718.211175UnipolarDO-41P4KE13ACheckOrder
P4KE13CA11.140022.512.413.718.211175BipolarDO-41P4KE13CACheckOrder
P4KE150A128400214315820711175UnipolarDO-41P4KE150ACheckOrder
P4KE150CA128400214315820711175BipolarDO-41P4KE150CACheckOrder
P4KE15A12.840019.314.315.821.211175UnipolarDO-41P4KE15ACheckOrder
P4KE15CA12.840019.314.315.821.211175BipolarDO-41P4KE15CACheckOrder
P4KE160A1364001.915216821911175UnipolarDO-41P4KE160ACheckOrder
P4KE160CA1364001.915216821911175BipolarDO-41P4KE160CACheckOrder
P4KE16A13.640018.215.216.822.511175UnipolarDO-41P4KE16ACheckOrder
P4KE16CA13.640018.215.216.822.511175BipolarDO-41P4KE16CACheckOrder
P4KE170A1454001.816217923411175UnipolarDO-41P4KE170ACheckOrder
P4KE170CA1454001.816217923411175BipolarDO-41P4KE170CACheckOrder
P4KE180A1544001.717118924611175UnipolarDO-41P4KE180ACheckOrder
P4KE180CA1544001.717118924611175BipolarDO-41P4KE180CACheckOrder
P4KE18A15.340016.117.118.925.511175UnipolarDO-41P4KE18ACheckOrder
P4KE18CA15.340016.117.118.925.511175BipolarDO-41P4KE18CACheckOrder
P4KE200A1714001.519021027411175UnipolarDO-41P4KE200ACheckOrder
P4KE200CA1714001.519021027411175BipolarDO-41P4KE200CACheckOrder
P4KE20A17.140014.8192127.711175UnipolarDO-41P4KE20ACheckOrder
P4KE20CA17.140014.8192127.711175BipolarDO-41P4KE20CACheckOrder
P4KE220A1854001.320923132811175UnipolarDO-41P4KE220ACheckOrder
P4KE220CA1854001.320923132811175BipolarDO-41P4KE220CACheckOrder
P4KE22A18.840013.420.923.130.611175UnipolarDO-41P4KE22ACheckOrder
P4KE22CA18.840013.420.923.130.611175BipolarDO-41P4KE22CACheckOrder
P4KE24A20.540012.322.825.233.211175UnipolarDO-41P4KE24ACheckOrder
P4KE24CA20.540012.322.825.233.211175BipolarDO-41P4KE24CACheckOrder
P4KE250A2144001.223726334411175UnipolarDO-41P4KE250ACheckOrder
P4KE250CA2144001.223726334411175BipolarDO-41P4KE250CACheckOrder
P4KE27A23.140010.925.728.437.511175UnipolarDO-41P4KE27ACheckOrder
P4KE27CA23.140010.925.728.437.511175BipolarDO-41P4KE27CACheckOrder
P4KE300A256400128531541411175UnipolarDO-41P4KE300ACheckOrder
P4KE300CA256400128531541411175BipolarDO-41P4KE300CACheckOrder
P4KE30A25.64009.928.531.541.411175UnipolarDO-41P4KE30ACheckOrder
P4KE30CA25.64009.928.531.541.411175BipolarDO-41P4KE30CACheckOrder
P4KE33A28.2400931.434.745.711175UnipolarDO-41P4KE33ACheckOrder
P4KE33CA28.2400931.434.745.711175BipolarDO-41P4KE33CACheckOrder
P4KE350A3004000.8533236848211175UnipolarDO-41P4KE350ACheckOrder
P4KE350CA3004000.8533236848211175BipolarDO-41P4KE350CACheckOrder
P4KE36A30.84008.234.237.849.911175UnipolarDO-41P4KE36ACheckOrder
P4KE36CA30.84008.234.237.849.911175BipolarDO-41P4KE36CACheckOrder
P4KE39A33.34007.637.14153.911175UnipolarDO-41P4KE39ACheckOrder
P4KE39CA33.34007.637.14153.911175BipolarDO-41P4KE39CACheckOrder
P4KE400A3424000.7538042054811175UnipolarDO-41P4KE400ACheckOrder
P4KE400CA3424000.7538042054811175BipolarDO-41P4KE400CACheckOrder
P4KE43A36.84006.940.945.259.311175UnipolarDO-41P4KE43ACheckOrder
P4KE43CA36.84006.940.945.259.311175BipolarDO-41P4KE43CACheckOrder
P4KE440A3764000.6841846260211175UnipolarDO-41P4KE440ACheckOrder
P4KE440CA3764000.6841846260211175BipolarDO-41P4KE440CACheckOrder
P4KE47A40.24006.344.749.464.811175UnipolarDO-41P4KE47ACheckOrder
P4KE47CA40.24006.344.749.464.811175BipolarDO-41P4KE47CACheckOrder
P4KE480A4084000.6145650465811175UnipolarDO-41P4KE480ACheckOrder
P4KE480CA4084000.6145650465811175BipolarDO-41P4KE480CACheckOrder
P4KE510A4344000.5748553569811175UnipolarDO-41P4KE510ACheckOrder
P4KE510CA4344000.5748553569811175BipolarDO-41P4KE510CACheckOrder
P4KE51A43.64005.848.553.670.111175UnipolarDO-41P4KE51ACheckOrder
P4KE51CA43.64005.848.553.670.111175BipolarDO-41P4KE51CACheckOrder
P4KE530A4774000.55503.5556.572511175UnipolarDO-41P4KE530ACheckOrder
P4KE530CA4774000.55503.5556.572511175BipolarDO-41P4KE530CACheckOrder
P4KE540A4864000.5451356774011175UnipolarDO-41P4KE540ACheckOrder
P4KE540CA4864000.5451356774011175BipolarDO-41P4KE540CACheckOrder
P4KE550A4954000.52522.5577.576011175UnipolarDO-41P4KE550ACheckOrder
P4KE550CA4954000.52522.5577.576011175BipolarDO-41P4KE550CACheckOrder
P4KE56A47.84005.353.258.87711175UnipolarDO-41P4KE56ACheckOrder
P4KE56CA47.84005.353.258.87711175BipolarDO-41P4KE56CACheckOrder
P4KE6.8A5.8400396.457.1410.5101000175UnipolarDO-41P4KE6.8ACheckOrder
P4KE6.8CA5.8400396.457.1410.5101000175BipolarDO-41P4KE6.8CACheckOrder
P4KE62A534004.858.965.18511175UnipolarDO-41P4KE62ACheckOrder
P4KE62CA534004.858.965.18511175BipolarDO-41P4KE62CACheckOrder
P4KE68A58.14004.564.671.49211175UnipolarDO-41P4KE68ACheckOrder
P4KE68CA58.14004.564.671.49211175BipolarDO-41P4KE68CACheckOrder
P4KE7.5A6.440036.37.137.8811.310500175UnipolarDO-41P4KE7.5ACheckOrder
P4KE7.5CA6.440036.37.137.8811.310500175BipolarDO-41P4KE7.5CACheckOrder
P4KE75A64.1400471.378.810311175UnipolarDO-41P4KE75ACheckOrder
P4KE75CA64.1400471.378.810311175BipolarDO-41P4KE75CACheckOrder
P4KE8.2A7.0240033.97.798.6112.110200175UnipolarDO-41P4KE8.2ACheckOrder
P4KE8.2CA7.0240033.97.798.6112.110200175BipolarDO-41P4KE8.2CACheckOrder
P4KE82A70.14003.677.986.111311175UnipolarDO-41P4KE82ACheckOrder
P4KE82CA70.14003.677.986.111311175BipolarDO-41P4KE82CACheckOrder
P4KE9.1A7.7840030.68.659.5513.4150175UnipolarDO-41P4KE9.1ACheckOrder
P4KE9.1CA7.7840030.68.659.5513.4150175BipolarDO-41P4KE9.1CACheckOrder
P4KE91A77.84003.386.595.512511175UnipolarDO-41P4KE91ACheckOrder
P4KE91CA77.84003.386.595.512511175BipolarDO-41P4KE91CACheckOrder
P4KE10
Obsolete: 2020 -12-16
Replaced By: P4KE10A
8.5540028.391115.225110175UnipolarDO-41P4KE10Order
P4KE100
Obsolete: 2020 -12-16
Replaced By: P4KE100A
85.5400390110143.8511175UnipolarDO-41P4KE100
P4KE100C
Obsolete: 2020 -12-16
Replaced By: P4KE100CA
85.5400390110143.8511175BipolarDO-41P4KE100C
P4KE10C
Obsolete: 2020 -12-16
Replaced By: P4KE10CA
8.5540028.391115.225110175BipolarDO-41P4KE10C
P4KE11
Obsolete: 2020 -12-16
Replaced By: P4KE11A
9.440026.39.94512.15516.3815175UnipolarDO-41P4KE11
P4KE110
Obsolete: 2020 -12-16
Replaced By: P4KE110A
944002.799.45121.55159.611175UnipolarDO-41P4KE110
P4KE110C
Obsolete: 2020 -12-16
Replaced By: P4KE110CA
944002.799.45121.55159.611175BipolarDO-41P4KE110C
P4KE11C
Obsolete: 2020 -12-16
Replaced By: P4KE11CA
9.440026.39.94512.15516.3815175BipolarDO-41P4KE11C
P4KE12
Obsolete: 2020 -12-16
Replaced By: P4KE12A
10.240024.610.813.217.53515175UnipolarDO-41P4KE12
P4KE120
Obsolete: 2020 -12-16
Replaced By: P4KE120A
1024002.5108132173.2511175UnipolarDO-41P4KE120
P4KE120C
Obsolete: 2020 -12-16
Replaced By: P4KE120CA
1024002.5108132173.2511175BipolarDO-41P4KE120C
P4KE12C
Obsolete: 2020 -12-16
Replaced By: P4KE12CA
10.240024.610.813.217.53515175BipolarDO-41P4KE12C
P4KE13
Obsolete: 2020 -12-16
Replaced By: P4KE13A
11.140022.511.74514.35519.1111175UnipolarDO-41P4KE13
P4KE130
Obsolete: 2020 -12-16
Replaced By: P4KE130A
1114002.3117.45143.55187.9511175UnipolarDO-41P4KE130
P4KE130C
Obsolete: 2020 -12-16
Replaced By: P4KE130CA
1114002.3117.45143.55187.9511175BipolarDO-41P4KE130C
P4KE13C
Obsolete: 2020 -12-16
Replaced By: P4KE13CA
11.140022.511.74514.35519.1111175BipolarDO-41P4KE13C
P4KE15
Obsolete: 2020 -12-16
Replaced By: P4KE15A
12.840019.313.54516.55522.2611175UnipolarDO-41P4KE15
P4KE150
Obsolete: 2020 -12-16
Replaced By: P4KE150A
1284002135.45165.55217.3511175UnipolarDO-41P4KE150
P4KE150C
Obsolete: 2020 -12-16
Replaced By: P4KE150CA
1284002135.45165.55217.3511175BipolarDO-41P4KE150C
P4KE15C
Obsolete: 2020 -12-16
Replaced By: P4KE15CA
12.840019.313.54516.55522.2611175BipolarDO-41P4KE15C
P4KE16
Obsolete: 2020 -12-16
Replaced By: P4KE16A
13.640018.214.417.623.62511175UnipolarDO-41P4KE16Order
P4KE160
Obsolete: 2020 -12-16
Replaced By: P4KE160A
1364001.9144176229.9511175UnipolarDO-41P4KE160
P4KE160C
Obsolete: 2020 -12-16
Replaced By: P4KE160CA
1364001.9144176229.9511175BipolarDO-41P4KE160C
P4KE16C
Obsolete: 2020 -12-16
Replaced By: P4KE16CA
13.640018.214.417.623.62511175BipolarDO-41P4KE16C
P4KE170
Obsolete: 2020 -12-16
Replaced By: P4KE170A
1454001.8153.45187.55245.711175UnipolarDO-41P4KE170
P4KE170C
Obsolete: 2020 -12-16
Replaced By: P4KE170CA
1454001.8153.45187.55245.711175BipolarDO-41P4KE170C
P4KE18
Obsolete: 2020 -12-16
Replaced By: P4KE18A
15.340016.116.219.826.77511175UnipolarDO-41P4KE18Order
P4KE180
Obsolete: 2020 -12-16
Replaced By: P4KE180A
1544001.7162198258.311175UnipolarDO-41P4KE180
P4KE180C
Obsolete: 2020 -12-16
Replaced By: P4KE180CA
1544001.7162198258.311175BipolarDO-41P4KE180C
P4KE18C
Obsolete: 2020 -12-16
Replaced By: P4KE18CA
15.340016.116.219.826.77511175BipolarDO-41P4KE18C
P4KE20
Obsolete: 2020 -12-16
Replaced By: P4KE20A
17.140014.8182229.08511175UnipolarDO-41P4KE20
P4KE200
Obsolete: 2020 -12-16
Replaced By: P4KE200A
1714001.5180220287.711175UnipolarDO-41P4KE200
P4KE200C
Obsolete: 2020 -12-16
Replaced By: P4KE200CA
1714001.5180220287.711175BipolarDO-41P4KE200C
P4KE20C
Obsolete: 2020 -12-16
Replaced By: P4KE20CA
17.140014.8182229.08511175BipolarDO-41P4KE20C
P4KE22
Obsolete: 2020 -12-16
Replaced By: P4KE22A
18.840013.419.824.232.1311175UnipolarDO-41P4KE22
P4KE220
Obsolete: 2020 -12-16
Replaced By: P4KE220A
1854001.3198242344.411175UnipolarDO-41P4KE220
P4KE220C
Obsolete: 2020 -12-16
Replaced By: P4KE220CA
1854001.3198242344.411175BipolarDO-41P4KE220C
P4KE22C
Obsolete: 2020 -12-16
Replaced By: P4KE22CA
18.840013.419.824.232.1311175BipolarDO-41P4KE22C
P4KE24
Obsolete: 2020 -12-16
Replaced By: P4KE24A
20.540012.321.626.434.8611175UnipolarDO-41P4KE24
P4KE24C
Obsolete: 2020 -12-16
Replaced By: P4KE24CA
20.540012.321.626.434.8611175BipolarDO-41P4KE24C
P4KE250
Obsolete: 2020 -12-16
Replaced By: P4KE250A
2144001.2225275361.211175UnipolarDO-41P4KE250
P4KE250C
Obsolete: 2020 -12-16
Replaced By: P4KE250CA
2144001.2225275361.211175BipolarDO-41P4KE250C
P4KE27
Obsolete: 2020 -12-16
Replaced By: P4KE27A
23.140010.924.34529.75539.37511175UnipolarDO-41P4KE27
P4KE27C
Obsolete: 2020 -12-16
Replaced By: P4KE27CA
23.140010.924.34529.75539.37511175BipolarDO-41P4KE27C
P4KE30
Obsolete: 2020 -12-16
Replaced By: P4KE30A
25.64009.9273343.4711175UnipolarDO-41P4KE30
P4KE300
Obsolete: 2020 -12-16
Replaced By: P4KE300A
2564001270330434.711175UnipolarDO-41P4KE300
P4KE300C
Obsolete: 2020 -12-16
Replaced By: P4KE300CA
2564001270330434.711175BipolarDO-41P4KE300C
P4KE30C
Obsolete: 2020 -12-16
Replaced By: P4KE30CA
25.64009.9273343.4711175BipolarDO-41P4KE30C
P4KE33
Obsolete: 2020 -12-16
Replaced By: P4KE33A
28.2400929.74536.35547.98511175UnipolarDO-41P4KE33
P4KE33C
Obsolete: 2020 -12-16
Replaced By: P4KE33CA
28.2400929.74536.35547.98511175BipolarDO-41P4KE33C
P4KE350
Obsolete: 2020 -12-16
Replaced By: P4KE350A
3004000.9315385506.111175UnipolarDO-41P4KE350
P4KE350C
Obsolete: 2020 -12-16
Replaced By: P4KE350CA
3004000.9315385506.111175BipolarDO-41P4KE350C
P4KE36
Obsolete: 2020 -12-16
Replaced By: P4KE36A
30.84008.232.439.652.39511175UnipolarDO-41P4KE36Order
P4KE36C
Obsolete: 2020 -12-16
Replaced By: P4KE36CA
30.84008.232.439.652.39511175BipolarDO-41P4KE36C
P4KE39
Obsolete: 2020 -12-16
Replaced By: P4KE39A
33.34007.635.14542.95556.59511175UnipolarDO-41P4KE39
P4KE39C
Obsolete: 2020 -12-16
Replaced By: P4KE39CA
33.34007.635.14542.95556.59511175BipolarDO-41P4KE39C
P4KE400
Obsolete: 2020 -12-16
Replaced By: P4KE400A
3424000.8360440575.411175UnipolarDO-41P4KE400Order
P4KE400C
Obsolete: 2020 -12-16
Replaced By: P4KE400CA
3424000.8360440575.411175BipolarDO-41P4KE400C
P4KE43
Obsolete: 2020 -12-16
Replaced By: P4KE43A
36.84006.938.74547.35562.26511175UnipolarDO-41P4KE43
P4KE43C
Obsolete: 2020 -12-16
Replaced By: P4KE43CA
36.84006.938.74547.35562.26511175BipolarDO-41P4KE43C
P4KE440
Obsolete: 2020 -12-16
Replaced By: P4KE440A
3764000.7396484632.111175UnipolarDO-41P4KE440
P4KE440C
Obsolete: 2020 -12-16
Replaced By: P4KE440CA
3764000.7396484632.111175BipolarDO-41P4KE440C
P4KE47
Obsolete: 2020 -12-16
Replaced By: P4KE47A
40.24006.342.34551.75568.0411175UnipolarDO-41P4KE47
P4KE47C
Obsolete: 2020 -12-16
Replaced By: P4KE47CA
40.24006.342.34551.75568.0411175BipolarDO-41P4KE47C
P4KE480
Obsolete: 2020 -12-16
Replaced By: P4KE480A
4084000.6432528690.911175UnipolarDO-41P4KE480
P4KE480C
Obsolete: 2020 -12-16
Replaced By: P4KE480CA
4084000.6432528690.911175BipolarDO-41P4KE480C
P4KE51
Obsolete: 2020 -12-16
Replaced By: P4KE51A
43.64005.845.94556.15573.60511175UnipolarDO-41P4KE51
P4KE510
Obsolete: 2020 -12-16
Replaced By: P4KE510A
4344000.6459561732.911175UnipolarDO-41P4KE510
P4KE510C
Obsolete: 2020 -12-16
Replaced By: P4KE510CA
4344000.6459561732.911175BipolarDO-41P4KE510C
P4KE51C
Obsolete: 2020 -12-16
Replaced By: P4KE51CA
43.64005.845.94556.15573.60511175BipolarDO-41P4KE51C
P4KE530
Obsolete: 2020 -12-16
Replaced By: P4KE530A
4504000.6477583761.2511175UnipolarDO-41P4KE530
P4KE530C
Obsolete: 2020 -12-16
Replaced By: P4KE530CA
4504000.6477583761.2511175BipolarDO-41P4KE530C
P4KE540
Obsolete: 2020 -12-16
Replaced By: P4KE540A
4594000.548659477711175UnipolarDO-41P4KE540
P4KE540C
Obsolete: 2020 -12-16
Replaced By: P4KE540CA
4594000.548659477711175BipolarDO-41P4KE540C
P4KE550
Obsolete: 2020 -12-16
Replaced By: P4KE550A
4674000.549560579811175UnipolarDO-41P4KE550Order
P4KE550C
Obsolete: 2020 -12-16
Replaced By: P4KE550CA
4674000.549560579811175BipolarDO-41P4KE550C
P4KE56
Obsolete: 2020 -12-16
Replaced By: P4KE56A
47.84005.350.461.680.8511175UnipolarDO-41P4KE56
P4KE56C
Obsolete: 2020 -12-16
Replaced By: P4KE56CA
47.84005.350.461.680.8511175BipolarDO-41P4KE56C
P4KE6.8
Obsolete: 2020 -12-16
Replaced By: P4KE6.8A
5.8400396.1167.47511.025101000175UnipolarDO-41P4KE6.8
P4KE6.8C
Obsolete: 2020 -12-16
Replaced By: P4KE6.8CA
5.8400396.1167.47511.025101000175BipolarDO-41P4KE6.8C
P4KE62
Obsolete: 2020 -12-16
Replaced By: P4KE62A
534004.855.868.289.2511175UnipolarDO-41P4KE62
P4KE62C
Obsolete: 2020 -12-16
Replaced By: P4KE62CA
534004.855.868.289.2511175BipolarDO-41P4KE62C
P4KE68
Obsolete: 2020 -12-16
Replaced By: P4KE68A
58.14004.561.274.896.611175UnipolarDO-41P4KE68
P4KE68C
Obsolete: 2020 -12-16
Replaced By: P4KE68CA
58.14004.561.274.896.611175BipolarDO-41P4KE68C
P4KE7.5
Obsolete: 2020 -12-16
Replaced By: P4KE7.5A
6.440036.36.7558.25611.86510500175UnipolarDO-41P4KE7.5
P4KE7.5C
Obsolete: 2020 -12-16
Replaced By: P4KE7.5CA
6.440036.36.7558.25611.86510500175BipolarDO-41P4KE7.5C
P4KE75
Obsolete: 2020 -12-16
Replaced By: P4KE75A
64.1400467.54582.555108.1511175UnipolarDO-41P4KE75
P4KE75C
Obsolete: 2020 -12-16
Replaced By: P4KE75CA
64.1400467.54582.555108.1511175BipolarDO-41P4KE75C
P4KE8.2
Obsolete: 2020 -12-16
Replaced By: P4KE8.2A
7.0240033.97.389.0212.70510200175UnipolarDO-41P4KE8.2
P4KE8.2C
Obsolete: 2020 -12-16
Replaced By: P4KE8.2CA
7.0240033.97.389.0212.70510200175BipolarDO-41P4KE8.2C
P4KE82
Obsolete: 2020 -12-16
Replaced By: P4KE82A
70.14003.673.890.2118.6511175UnipolarDO-41P4KE82
P4KE82C
Obsolete: 2020 -12-16
Replaced By: P4KE82CA
70.14003.673.890.2118.6511175BipolarDO-41P4KE82C
P4KE9.1
Obsolete: 2020 -12-16
Replaced By: P4KE9.1A
7.7840030.68.1910.0114.07150175UnipolarDO-41P4KE9.1
P4KE9.1C
Obsolete: 2020 -12-16
Replaced By: P4KE9.1CA
7.7840030.68.1910.0114.07150175BipolarDO-41P4KE9.1C
P4KE91
Obsolete: 2020 -12-16
Replaced By: P4KE91A
77.84003.381.9100.1131.2511175UnipolarDO-41P4KE91
P4KE91C
Obsolete: 2020 -12-16
Replaced By: P4KE91CA
77.84003.381.9100.1131.2511175BipolarDO-41P4KE91C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P4KE10 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE10-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE100 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE100-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE100A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE100A REACH_SVHC Declaration (Contain)_P4KE100A Yes
Contains
P4KE100A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE100C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE100C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE100CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE100CA REACH219_Declaration_(Contain)_P4KE100CA Yes
Contains
P4KE100CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE10A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE10A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE10C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE10C REACH201_Declaration_with_Pb_P4KE10C Yes
Contains
P4KE10C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE10CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE10CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 CoC_RoHS9_P4KE10CA REACH211_Declaration_Contain-_P4KE10CA Yes
Contains
P4KE11 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE11-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE110 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE110-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE110A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE110A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE110C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE110C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE110CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE110CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE11A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE11A REACH209_Declaration_Contain-_P4KE11A Yes
Contains
P4KE11A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE11C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE11C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE11CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE11CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE12 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE12-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE120-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE120 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE120A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE120A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE120C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE120C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE120CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE120CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE12A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 CoC_RoHS9_P4KE12A-B REACH209_Declaration_Contain-_P4KE12A-B Yes
Contains IPC_P4KE6.8A~P4KE300A-_P4KE6.8CA~P4KE100CA_Single_series
P4KE12A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE12C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE12C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE12CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE12CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE13-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE13 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE130 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE130-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE130A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE130A REACH181_Declaration_P4KE130A Yes
Does not Contain
P4KE130A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE130C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE130C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE130CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE130CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE13A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE13A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE13A-B REACH197_Declaration_with_Pb_P4KE13A-B Yes
Contains IPC_P4KE6.8A~P4KE300A-_P4KE6.8CA~P4KE100CA_Single_series
P4KE13C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE13C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE13CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE13CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE15 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE15-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE150-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE150 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE150A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE150A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE150C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE150C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE150CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE150CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE15A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE15A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE15C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE15C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE15CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE15CA REACH201_Declaration_with_Pb_P4KE15CA Yes
Contains
P4KE15CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE16-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE16 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE160-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE160 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE160A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE160A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE160C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE160C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE160CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE160CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE16A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE16A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE16C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE16C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE16CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE16CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE170-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE170 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE170A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE170A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE170C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE170C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE170CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE170CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE18-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE18 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE180 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE180-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE180A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE180A REACH201_Declaration_with_Pb_P4KE180A Yes
Contains
P4KE180A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE180C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE180C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE180CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE180CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE18A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE18A REACH205_Declaration_with_Pb_P4KE18A Yes
Contains IPC_P4KE6.8A~P4KE300A-_P4KE6.8CA~P4KE100CA_Single_series
P4KE18A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE18C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE18C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE18CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE18CA REACH197_Declaration_with_Pb_P4KE18CA Yes
Contains
P4KE18CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE18CA-B REACH209_Declaration_Contain-_P4KE18CA-B Yes
Contains
P4KE20 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE20-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE200 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE200-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE200A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE200A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 CoC_RoHS9_P4KE200A REACH201_Declaration_with_Pb_P4KE200A Yes
Contains
P4KE200C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE200C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE200CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE200CA REACH_SVHC Declaration (Contain)_P4KE200CA Yes
Contains IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE200CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE20A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE20A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE20C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE20C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE20CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE20CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE22 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE22-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE220 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE220-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE220A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE220A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE220A-B REACH181_Declaration_P4KE220A-B Yes
Does not Contain
P4KE220C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE220C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE220CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE220CA REACH197_Declaration_with_Pb_P4KE220CA Yes
Contains
P4KE220CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE22A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE22A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE22C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE22C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE22CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE22CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE24 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE24-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE24A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE24A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE24C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE24C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE24CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE24CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE250 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE250-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE250A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE250A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE250C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE250C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE250CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE250CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE27 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE27-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE27A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE27A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE27C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE27C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE27CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE27CA REACH201_Declaration_with_Pb_P4KE27CA Yes
Contains
P4KE27CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE30-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE30 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE300-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE300 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE300A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE300A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE300C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE300C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE300CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE300CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE30A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 CoC_RoHS9_P4KE30A-B REACH197_Declaration_with_Pb_P4KE30A-B Yes
Contains
P4KE30A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 CoC_RoHS9_P4KE30A REACH197_Declaration_with_Pb_P4KE30A Yes
Contains
P4KE30C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE30C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE30CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE30CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 CoC_RoHS9_P4KE30CA REACH211_Declaration_Contain-_P4KE30CA Yes
Contains
P4KE33 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE33-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE33A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE33A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE33C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE33C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE33CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE33CA REACH209_Declaration_Contain-_P4KE33CA Yes
Contains IPC_P4KE6.8A~P4KE300A-_P4KE6.8CA~P4KE100CA_Single_series
P4KE33CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE350 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE350-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE350A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE350A REACH201_Declaration_with_Pb_P4KE350A Yes
Contains IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE350A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE350C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE350C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE350CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE350CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE36 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE36-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE36A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE36A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE36C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE36C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE36CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 REACH209_Declaration_Contain-_P4KE36CA-B Yes
Contains IPC_P4KE6.8A~P4KE300A-_P4KE6.8CA~P4KE100CA_Single_series
P4KE36CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE39 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE39-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE39A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE39A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 CoC_RoHS9_P4KE39A Yes
IPC_P4KE6.8A~P4KE300A-_P4KE6.8CA~P4KE100CA_Single_series
P4KE39C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE39C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE39CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE39CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE400 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE400-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE400A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE400A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE400C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE400C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE400CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE400CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE43 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE43-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE43A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE43A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE43C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE43C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE43CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE43CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
IPC_P4KE6.8A~P4KE300A-_P4KE6.8CA~P4KE100CA_Single_series
P4KE440-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE440 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE440A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE440A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 CoC_RoHS9_P4KE440A REACH191_Declaration_with_Pb_P4KE440A Yes
Contains IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE440C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE440C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE440CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE440CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE47-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE47 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE47A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE47A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE47C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE47C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE47CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE47CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE480-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE480 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE480A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE480A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE480C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE480C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE480CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE480CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE51 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE51-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE510-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE510 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE510A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE510A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE510C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE510C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE510CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE510CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE51A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE51A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE51C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE51C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE51CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE51CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE530-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE530 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE530A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE530A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE530C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE530C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE530CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE530CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE540 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE540-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE540A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE540A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE540C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE540C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE540CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE540CA REACH191_Declaration_with_Pb_P4KE540CA Yes
Contains IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE540CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE550-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE550 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE550A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE550A REACH_SVHC Declaration (Contain)_P4KE550A Yes
Contains IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE550A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE550C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE550C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE550CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE550CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
IPC_P4KE350A~P4KE550A-P4KE110CA~P4KE550CA_-stack_dice
P4KE56 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE56-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE56A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE56A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE56C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE56C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE56CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE56CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE6.8-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE6.8 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE6.8A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE6.8A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 CoC_RoHS9_P4KE6.8A REACH209_Declaration_Contain-_P4KE6.8A Yes
Contains
P4KE6.8C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE6.8C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE6.8CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE6.8CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE62-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE62 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE62A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE62A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE62C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE62C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE62CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE62CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE68 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE68-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE68A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE68A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE68C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE68C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE68CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE68CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE7.5 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE7.5-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE7.5A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE7.5A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE7.5C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE7.5C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE7.5CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE7.5CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE75-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE75 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE75A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_P4KE75A REACH191_Declaration_with_Pb_P4KE75A Yes
Contains
P4KE75A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE75C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE75C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE75CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE75CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE8.2 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE8.2-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE8.2A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 CoC_RoHS9_P4KE8.2A-B REACH197_Declaration_with_Pb_P4KE8.2A-B Yes
Contains IPC_P4KE6.8A~P4KE300A-_P4KE6.8CA~P4KE100CA_Single_series
P4KE8.2A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE8.2C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE8.2C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE8.2CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE8.2CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE82-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE82 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE82A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE82A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE82C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE82C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE82CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE82CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE9.1-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE9.1 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE9.1A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE9.1A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE9.1C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE9.1C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE9.1CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE9.1CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE91 TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE91-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE91A TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE91A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
P4KE91C-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE91C TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No 07/13/2012 Yes
P4KE91CA TVS Diode P4KE Axial T&R RoHS No 01/01/2004 PbFree No Yes
P4KE91CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon TVS Diodes P4ke Datasheet

The P4KE Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...