P6SMBJ Series - 600W Surface Mount TVS Diode - P6SMBJ Series

Series: P6SMBJ
Obsolete: 2010 -11-16 Replaced ByP6SMB Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features

  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPartner ECAD ModelsCompare
P6SMBJ58C
Replaced By: P6SMB58C
45.460050.461.680.8515150BipolarP6SMBJ58C
P6SMBJ58CA
Replaced By: P6SMB58CA
47.860053.258.87715150BipolarP6SMBJ58CA
P6SMBJ10
Obsolete: 2010 -11-16
Replaced By: P6SMB10
8.160042.191115.225110150UnipolarP6SMBJ10
P6SMBJ100
Obsolete: 2010 -11-16
Replaced By: P6SMB100
816004.590110143.8511150UnipolarP6SMBJ100
P6SMBJ100A
Obsolete: 2010 -11-16
Replaced By: P6SMB100A
85.56004.59510513711150UnipolarP6SMBJ100A
P6SMBJ100C
Obsolete: 2010 -11-16
Replaced By: P6SMB100C
816004.590110143.8511150BipolarP6SMBJ100C
P6SMBJ100CA
Obsolete: 2010 -11-16
Replaced By: P6SMB100CA
85.56004.59510513711150BipolarP6SMBJ100CA
P6SMBJ10A
Obsolete: 2010 -11-16
Replaced By: P6SMB10A
8.5560042.19.510.514.5110150UnipolarP6SMBJ10A
P6SMBJ10C
Obsolete: 2010 -11-16
Replaced By: P6SMB10C
8.160042.191115.225110150BipolarP6SMBJ10C
P6SMBJ10CA
Obsolete: 2010 -11-16
Replaced By: P6SMB10CA
8.5560042.19.510.514.5110150BipolarP6SMBJ10CA
P6SMBJ11
Obsolete: 2010 -11-16
Replaced By: P6SMB11
8.9260039.19.94512.15516.3815150UnipolarP6SMBJ11
P6SMBJ110
Obsolete: 2010 -11-16
Replaced By: P6SMB110
89.2600499.45121.55159.611150UnipolarP6SMBJ110
P6SMBJ110A
Obsolete: 2010 -11-16
Replaced By: P6SMB110A
94600410511615211150UnipolarP6SMBJ110A
P6SMBJ110C
Obsolete: 2010 -11-16
Replaced By: P6SMB110C
89.2600499.45121.55159.611150BipolarP6SMBJ110C
P6SMBJ110CA
Obsolete: 2010 -11-16
Replaced By: P6SMB110CA
94600410511615211150BipolarP6SMBJ110CA
P6SMBJ11A
Obsolete: 2010 -11-16
Replaced By: P6SMB11A
9.460039.110.511.615.615150UnipolarP6SMBJ11A
P6SMBJ11C
Obsolete: 2010 -11-16
Replaced By: P6SMB11C
8.9260039.19.94512.15516.3815150BipolarP6SMBJ11C
P6SMBJ11CA
Obsolete: 2010 -11-16
Replaced By: P6SMB11CA
9.460039.110.511.615.615150BipolarP6SMBJ11CA
P6SMBJ12
Obsolete: 2010 -11-16
Replaced By: P6SMB12
9.7260036.510.813.217.53515150UnipolarP6SMBJ12
P6SMBJ120
Obsolete: 2010 -11-16
Replaced By: P6SMB120
97.26003.7108132173.2511150UnipolarP6SMBJ120
P6SMBJ120A
Obsolete: 2010 -11-16
Replaced By: P6SMB120A
1026003.711412616511150UnipolarP6SMBJ120A
P6SMBJ120C
Obsolete: 2010 -11-16
Replaced By: P6SMB120C
97.26003.7108132173.2511150BipolarP6SMBJ120C
P6SMBJ120CA
Obsolete: 2010 -11-16
Replaced By: P6SMB120CA
1026003.711412616511150BipolarP6SMBJ120CA
P6SMBJ12A
Obsolete: 2010 -11-16
Replaced By: P6SMB12A
10.260036.511.412.616.715150UnipolarP6SMBJ12A
P6SMBJ12C
Obsolete: 2010 -11-16
Replaced By: P6SMB12C
9.7260036.510.813.217.53515150BipolarP6SMBJ12C
P6SMBJ12CA
Obsolete: 2010 -11-16
Replaced By: P6SMB12CA
10.260036.511.412.616.715150BipolarP6SMBJ12CA
P6SMBJ13
Obsolete: 2010 -11-16
Replaced By: P6SMB13
10.560033.511.74514.35519.1111150UnipolarP6SMBJ13
P6SMBJ130
Obsolete: 2010 -11-16
Replaced By: P6SMB130
1056003.4117.45143.55187.9511150UnipolarP6SMBJ130
P6SMBJ130A
Obsolete: 2010 -11-16
Replaced By: P6SMB130A
1116003.412413717911150UnipolarP6SMBJ130A
P6SMBJ130C
Obsolete: 2010 -11-16
Replaced By: P6SMB130C
1056003.4117.45143.55187.9511150BipolarP6SMBJ130C
P6SMBJ130CA
Obsolete: 2010 -11-16
Replaced By: P6SMB130CA
1116003.412413717911150BipolarP6SMBJ130CA
P6SMBJ13A
Obsolete: 2010 -11-16
Replaced By: P6SMB13A
11.160033.512.413.718.211150UnipolarP6SMBJ13A
P6SMBJ13C
Obsolete: 2010 -11-16
Replaced By: P6SMB13C
10.560033.511.74514.35519.1111150BipolarP6SMBJ13C
P6SMBJ13CA
Obsolete: 2010 -11-16
Replaced By: P6SMB13CA
11.160033.512.413.718.211150BipolarP6SMBJ13CA
P6SMBJ15
Obsolete: 2010 -11-16
Replaced By: P6SMB15
12.160028.813.54516.55522.2611150UnipolarP6SMBJ15
P6SMBJ150
Obsolete: 2010 -11-16
Replaced By: P6SMB150
1216002.9135.45165.55217.3511150UnipolarP6SMBJ150
P6SMBJ150A
Obsolete: 2010 -11-16
Replaced By: P6SMB150A
1286002.914315820711150UnipolarP6SMBJ150A
P6SMBJ150C
Obsolete: 2010 -11-16
Replaced By: P6SMB150C
1216002.9135.45165.55217.3511150BipolarP6SMBJ150C
P6SMBJ150CA
Obsolete: 2010 -11-16
Replaced By: P6SMB150CA
1286002.914315820711150BipolarP6SMBJ150CA
P6SMBJ15A
Obsolete: 2010 -11-16
Replaced By: P6SMB15A
12.860028.814.315.821.211150UnipolarP6SMBJ15A
P6SMBJ15C
Obsolete: 2010 -11-16
Replaced By: P6SMB15C
12.160028.813.54516.55522.2611150BipolarP6SMBJ15C
P6SMBJ15CA
Obsolete: 2010 -11-16
Replaced By: P6SMB15CA
12.860028.814.315.821.211150BipolarP6SMBJ15CA
P6SMBJ16
Obsolete: 2010 -11-16
Replaced By: P6SMB16
12.960027.114.417.623.62511150UnipolarP6SMBJ16
P6SMBJ160
Obsolete: 2010 -11-16
Replaced By: P6SMB160
1306002.8144176229.9511150UnipolarP6SMBJ160
P6SMBJ160A
Obsolete: 2010 -11-16
Replaced By: P6SMB160A
1366002.815216821911150UnipolarP6SMBJ160A
P6SMBJ160C
Obsolete: 2010 -11-16
Replaced By: P6SMB160C
1306002.8144176229.9511150BipolarP6SMBJ160C
P6SMBJ160CA
Obsolete: 2010 -11-16
Replaced By: P6SMB160CA
1366002.815216821911150BipolarP6SMBJ160CA
P6SMBJ16A
Obsolete: 2010 -11-16
Replaced By: P6SMB16A
13.660027.115.216.822.511150UnipolarP6SMBJ16A
P6SMBJ16C
Obsolete: 2010 -11-16
Replaced By: P6SMB16C
12.960027.114.417.623.62511150BipolarP6SMBJ16C
P6SMBJ16CA
Obsolete: 2010 -11-16
Replaced By: P6SMB16CA
13.660027.115.216.822.511150BipolarP6SMBJ16CA
P6SMBJ170
Obsolete: 2010 -11-16
Replaced By: P6SMB170
1386002.6153.45187.55245.711150UnipolarP6SMBJ170
P6SMBJ170A
Obsolete: 2010 -11-16
Replaced By: P6SMB170A
1456002.616217923411150UnipolarP6SMBJ170A
P6SMBJ170C
Obsolete: 2010 -11-16
Replaced By: P6SMB170C
1386002.6153.45187.55245.711150BipolarP6SMBJ170C
P6SMBJ170CA
Obsolete: 2010 -11-16
Replaced By: P6SMB170CA
1456002.616217923411150BipolarP6SMBJ170CA
P6SMBJ18
Obsolete: 2010 -11-16
Replaced By: P6SMB18
14.560024.216.219.826.4611150UnipolarP6SMBJ18
P6SMBJ180
Obsolete: 2010 -11-16
Replaced By: P6SMB180
1466002.5162198258.311150UnipolarP6SMBJ180
P6SMBJ180A
Obsolete: 2010 -11-16
Replaced By: P6SMB180A
1546002.517118924611150UnipolarP6SMBJ180A
P6SMBJ180C
Obsolete: 2010 -11-16
Replaced By: P6SMB180C
1466002.5162198258.311150BipolarP6SMBJ180C
P6SMBJ180CA
Obsolete: 2010 -11-16
Replaced By: P6SMB180CA
1546002.517118924611150BipolarP6SMBJ180CA
P6SMBJ18A
Obsolete: 2010 -11-16
Replaced By: P6SMB18A
15.360024.217.118.925.211150UnipolarP6SMBJ18A
P6SMBJ18C
Obsolete: 2010 -11-16
Replaced By: P6SMB18C
14.560024.216.219.826.4611150BipolarP6SMBJ18C
P6SMBJ18CA
Obsolete: 2010 -11-16
Replaced By: P6SMB18CA
15.360024.217.118.925.211150BipolarP6SMBJ18CA
P6SMBJ20
Obsolete: 2010 -11-16
Replaced By: P6SMB20
16.260022182229.08511150UnipolarP6SMBJ20
P6SMBJ200
Obsolete: 2010 -11-16
Replaced By: P6SMB200
1626002.2180220287.711150UnipolarP6SMBJ200
P6SMBJ200A
Obsolete: 2010 -11-16
Replaced By: P6SMB200A
1716002.219021027411150UnipolarP6SMBJ200A
P6SMBJ200C
Obsolete: 2010 -11-16
Replaced By: P6SMB200C
1626002.2180220287.711150BipolarP6SMBJ200C
P6SMBJ200CA
Obsolete: 2010 -11-16
Replaced By: P6SMB200CA
1716002.219021027411150BipolarP6SMBJ200CA
P6SMBJ20A
Obsolete: 2010 -11-16
Replaced By: P6SMB20A
17.160022192127.711150UnipolarP6SMBJ20A
P6SMBJ20C
Obsolete: 2010 -11-16
Replaced By: P6SMB20C
16.260022182229.08511150BipolarP6SMBJ20C
P6SMBJ20CA
Obsolete: 2010 -11-16
Replaced By: P6SMB20CA
17.160022192127.711150BipolarP6SMBJ20CA
P6SMBJ22
Obsolete: 2010 -11-16
Replaced By: P6SMB22
17.860019.919.824.232.1311150UnipolarP6SMBJ22
P6SMBJ220
Obsolete: 2010 -11-16
Replaced By: P6SMB220
1756001.910489.0512819.95344.411150UnipolarP6SMBJ220
P6SMBJ220A
Obsolete: 2010 -11-16
Replaced By: P6SMB220A
1856001.92092310032811150UnipolarP6SMBJ220A
P6SMBJ220C
Obsolete: 2010 -11-16
Replaced By: P6SMB220C
1756001.910489.0512819.95344.411150BipolarP6SMBJ220C
P6SMBJ220CA
Obsolete: 2010 -11-16
Replaced By: P6SMB220CA
1856001.92092310032811150BipolarP6SMBJ220CA
P6SMBJ22A
Obsolete: 2010 -11-16
Replaced By: P6SMB22A
18.860019.920.923.130.611150UnipolarP6SMBJ22A
P6SMBJ22C
Obsolete: 2010 -11-16
Replaced By: P6SMB22C
17.860019.919.824.232.1311150BipolarP6SMBJ22C
P6SMBJ22CA
Obsolete: 2010 -11-16
Replaced By: P6SMB22CA
18.860019.920.923.130.611150BipolarP6SMBJ22CA
P6SMBJ24
Obsolete: 2010 -11-16
Replaced By: P6SMB24
19.460018.421.626.434.8611150UnipolarP6SMBJ24
P6SMBJ24A
Obsolete: 2010 -11-16
Replaced By: P6SMB24A
20.560018.422.825.233.211150UnipolarP6SMBJ24A
P6SMBJ24C
Obsolete: 2010 -11-16
Replaced By: P6SMB24C
19.460018.421.626.434.8611150BipolarP6SMBJ24C
P6SMBJ24CA
Obsolete: 2010 -11-16
Replaced By: P6SMB24CA
20.560018.422.825.233.211150BipolarP6SMBJ24CA
P6SMBJ250
Obsolete: 2010 -11-16
Replaced By: P6SMB250
2146001.8225275361.211150UnipolarP6SMBJ250
P6SMBJ250A
Obsolete: 2010 -11-16
Replaced By: P6SMB250A
2146001.823726334411150UnipolarP6SMBJ250A
P6SMBJ250C
Obsolete: 2010 -11-16
Replaced By: P6SMB250C
2146001.8225275361.211150BipolarP6SMBJ250C
P6SMBJ250CA
Obsolete: 2010 -11-16
Replaced By: P6SMB250CA
2146001.823726334411150BipolarP6SMBJ250CA
P6SMBJ27
Obsolete: 2010 -11-16
Replaced By: P6SMB27
21.860016.324.34529.75539.37511150UnipolarP6SMBJ27
P6SMBJ27A
Obsolete: 2010 -11-16
Replaced By: P6SMB27A
23.160016.325.728.437.511150UnipolarP6SMBJ27A
P6SMBJ27C
Obsolete: 2010 -11-16
Replaced By: P6SMB27C
21.860016.324.34529.75539.37511150BipolarP6SMBJ27C
P6SMBJ27CA
Obsolete: 2010 -11-16
Replaced By: P6SMB27CA
23.160016.325.728.437.511150BipolarP6SMBJ27CA
P6SMBJ30
Obsolete: 2010 -11-16
Replaced By: P6SMB30
24.360014.7273343.4711150UnipolarP6SMBJ30
P6SMBJ300
Obsolete: 2010 -11-16
Replaced By: P6SMB300
2566001.5270330434.711150UnipolarP6SMBJ300
P6SMBJ300A
Obsolete: 2010 -11-16
Replaced By: P6SMB300A
2566001.528531541411150UnipolarP6SMBJ300A
P6SMBJ300C
Obsolete: 2010 -11-16
Replaced By: P6SMB300C
2566001.5270330434.711150BipolarP6SMBJ300C
P6SMBJ300CA
Obsolete: 2010 -11-16
Replaced By: P6SMB300CA
2566001.528531541411150BipolarP6SMBJ300CA
P6SMBJ30A
Obsolete: 2010 -11-16
Replaced By: P6SMB30A
25.660014.728.531.541.411150UnipolarP6SMBJ30A
P6SMBJ30C
Obsolete: 2010 -11-16
Replaced By: P6SMB30C
24.360014.7273343.4711150BipolarP6SMBJ30C
P6SMBJ30CA
Obsolete: 2010 -11-16
Replaced By: P6SMB30CA
25.660014.728.531.541.411150BipolarP6SMBJ30CA
P6SMBJ33
Obsolete: 2010 -11-16
Replaced By: P6SMB33
26.860013.329.74536.35547.98511150UnipolarP6SMBJ33
P6SMBJ33A
Obsolete: 2010 -11-16
Replaced By: P6SMB33A
28.260013.331.434.745.711150UnipolarP6SMBJ33A
P6SMBJ33C
Obsolete: 2010 -11-16
Replaced By: P6SMB33C
26.860013.329.74536.35547.98511150BipolarP6SMBJ33C
P6SMBJ33CA
Obsolete: 2010 -11-16
Replaced By: P6SMB33CA
28.260013.331.434.745.711150BipolarP6SMBJ33CA
P6SMBJ350
Obsolete: 2010 -11-16
Replaced By: P6SMB350
3006001.3315385506.111150UnipolarP6SMBJ350
P6SMBJ350A
Obsolete: 2010 -11-16
Replaced By: P6SMB350A
3006001.333236848211150UnipolarP6SMBJ350A
P6SMBJ350C
Obsolete: 2010 -11-16
Replaced By: P6SMB350C
3006001.3315385506.111150BipolarP6SMBJ350C
P6SMBJ350CA
Obsolete: 2010 -11-16
Replaced By: P6SMB350CA
3006001.333236848211150BipolarP6SMBJ350CA
P6SMBJ36
Obsolete: 2010 -11-16
Replaced By: P6SMB36
29.160012.232.439.652.39511150UnipolarP6SMBJ36
P6SMBJ36A
Obsolete: 2010 -11-16
Replaced By: P6SMB36A
30.860012.234.237.849.911150UnipolarP6SMBJ36A
P6SMBJ36C
Obsolete: 2010 -11-16
Replaced By: P6SMB36C
29.160012.232.439.652.39511150BipolarP6SMBJ36C
P6SMBJ36CA
Obsolete: 2010 -11-16
Replaced By: P6SMB36CA
30.860012.234.237.849.911150BipolarP6SMBJ36CA
P6SMBJ39
Obsolete: 2010 -11-16
Replaced By: P6SMB39
31.660011.335.14542.95556.59511150UnipolarP6SMBJ39
P6SMBJ39A
Obsolete: 2010 -11-16
Replaced By: P6SMB39A
33.360011.337.14153.911150UnipolarP6SMBJ39A
P6SMBJ39C
Obsolete: 2010 -11-16
Replaced By: P6SMB39C
31.660011.335.14542.95556.59511150BipolarP6SMBJ39C
P6SMBJ39CA
Obsolete: 2010 -11-16
Replaced By: P6SMB39CA
33.360011.337.14153.911150BipolarP6SMBJ39CA
P6SMBJ400
Obsolete: 2010 -11-16
Replaced By: P6SMB400
3426001.1360440575.411150UnipolarP6SMBJ400
P6SMBJ400A
Obsolete: 2010 -11-16
Replaced By: P6SMB400A
3426001.138042054811150UnipolarP6SMBJ400A
P6SMBJ400C
Obsolete: 2010 -11-16
Replaced By: P6SMB400C
3426001.1360440575.411150BipolarP6SMBJ400C
P6SMBJ400CA
Obsolete: 2010 -11-16
Replaced By: P6SMB400CA
3426001.138042054811150BipolarP6SMBJ400CA
P6SMBJ43
Obsolete: 2010 -11-16
Replaced By: P6SMB43
34.860010.338.74547.35562.26511150UnipolarP6SMBJ43
P6SMBJ43A
Obsolete: 2010 -11-16
Replaced By: P6SMB43A
36.860010.340.945.259.311150UnipolarP6SMBJ43A
P6SMBJ43C
Obsolete: 2010 -11-16
Replaced By: P6SMB43C
31.660011.335.14542.95556.59511150BipolarP6SMBJ43C
P6SMBJ43CA
Obsolete: 2010 -11-16
Replaced By: P6SMB43CA
33.360011.337.14153.911150BipolarP6SMBJ43CA
P6SMBJ440
Obsolete: 2010 -11-16
Replaced By: P6SMB440
3766001396484632.111150UnipolarP6SMBJ440
P6SMBJ440A
Obsolete: 2010 -11-16
Replaced By: P6SMB440A
376600141846260211150UnipolarP6SMBJ440A
P6SMBJ440C
Obsolete: 2010 -11-16
Replaced By: P6SMB440C
3766001396484632.111150BipolarP6SMBJ440C
P6SMBJ440CA
Obsolete: 2010 -11-16
Replaced By: P6SMB440CA
376600141846260211150BipolarP6SMBJ440CA
P6SMBJ47
Obsolete: 2010 -11-16
Replaced By: P6SMB47
38.16009.442.34551.75568.0411150UnipolarP6SMBJ47
P6SMBJ47A
Obsolete: 2010 -11-16
Replaced By: P6SMB47A
40.26009.444.749.464.811150UnipolarP6SMBJ47A
P6SMBJ47C
Obsolete: 2010 -11-16
Replaced By: P6SMB47C
34.860010.338.74547.35562.26511150BipolarP6SMBJ47C
P6SMBJ47CA
Obsolete: 2010 -11-16
Replaced By: P6SMB47CA
36.860010.340.945.259.311150BipolarP6SMBJ47CA
P6SMBJ480
Obsolete: 2010 -11-16
Replaced By: P6SMB480
4086000.9432528690.911150UnipolarP6SMBJ480
P6SMBJ480A
Obsolete: 2010 -11-16
Replaced By: P6SMB480A
4086000.945650465811150UnipolarP6SMBJ480A
P6SMBJ480C
Obsolete: 2010 -11-16
Replaced By: P6SMB480C
4086000.9432528690.911150BipolarP6SMBJ480C
P6SMBJ480CA
Obsolete: 2010 -11-16
Replaced By: P6SMB480CA
4086000.945650465811150BipolarP6SMBJ480CA
P6SMBJ51
Obsolete: 2010 -11-16
Replaced By: P6SMB51
41.36008.745.94556.15573.60511150UnipolarP6SMBJ51
P6SMBJ510
Obsolete: 2010 -11-16
Replaced By: P6SMB510
4346000.9459561732.911150UnipolarP6SMBJ510
P6SMBJ510A
Obsolete: 2010 -11-16
Replaced By: P6SMB510A
4346000.948553569811150UnipolarP6SMBJ510A
P6SMBJ510C
Obsolete: 2010 -11-16
Replaced By: P6SMB510C
4346000.9459561732.911150BipolarP6SMBJ510C
P6SMBJ510CA
Obsolete: 2010 -11-16
Replaced By: P6SMB510CA
4346000.948553569811150BipolarP6SMBJ510CA
P6SMBJ51A
Obsolete: 2010 -11-16
Replaced By: P6SMB51A
43.66008.748.553.670.111150UnipolarP6SMBJ51A
P6SMBJ51C
Obsolete: 2010 -11-16
Replaced By: P6SMB51C
38.16009.442.34551.75568.0411150BipolarP6SMBJ51C
P6SMBJ51CA
Obsolete: 2010 -11-16
Replaced By: P6SMB51CA
40.26009.444.749.464.811150BipolarP6SMBJ51CA
P6SMBJ530
Obsolete: 2010 -11-16
Replaced By: P6SMB530
4776000.8477583761.2511150UnipolarP6SMBJ530
P6SMBJ530A
Obsolete: 2010 -11-16
Replaced By: P6SMB530A
4776000.8503.5556.572511150UnipolarP6SMBJ530A
P6SMBJ530C
Obsolete: 2010 -11-16
Replaced By: P6SMB530C
4776000.8477583761.2511150BipolarP6SMBJ530C
P6SMBJ530CA
Obsolete: 2010 -11-16
Replaced By: P6SMB530CA
4776000.8503.5556.572511150BipolarP6SMBJ530CA
P6SMBJ540
Obsolete: 2010 -11-16
Replaced By: P6SMB540
4596000.848659477711150UnipolarP6SMBJ540
P6SMBJ540A
Obsolete: 2010 -11-16
Replaced By: P6SMB540A
4596000.851356774011150UnipolarP6SMBJ540A
P6SMBJ540C
Obsolete: 2010 -11-16
Replaced By: P6SMB540C
4596000.848659477711150BipolarP6SMBJ540C
P6SMBJ540CA
Obsolete: 2010 -11-16
Replaced By: P6SMB540CA
4596000.851356774011150BipolarP6SMBJ540CA
P6SMBJ550
Obsolete: 2010 -11-16
Replaced By: P6SMB550
4956000.849560579811150UnipolarP6SMBJ550
P6SMBJ550A
Obsolete: 2010 -11-16
Replaced By: P6SMB550A
4956000.8522.5577.576011150UnipolarP6SMBJ550A
P6SMBJ550C
Obsolete: 2010 -11-16
Replaced By: P6SMB550C
4956000.849560579811150BipolarP6SMBJ550C
P6SMBJ550CA
Obsolete: 2010 -11-16
Replaced By: P6SMB550CA
4956000.8522.5577.576011150BipolarP6SMBJ550CA
P6SMBJ56
Obsolete: 2010 -11-16
Replaced By: P6SMB56
45.46007.950.461.680.8511150UnipolarP6SMBJ56
P6SMBJ56A
Obsolete: 2010 -11-16
Replaced By: P6SMB56A
47.86007.953.258.87711150UnipolarP6SMBJ56A
P6SMBJ56C
Obsolete: 2010 -11-16
Replaced By: P6SMB56C
45.46007.950.461.680.8511150BipolarP6SMBJ56C
P6SMBJ56CA
Obsolete: 2010 -11-16
Replaced By: P6SMB56CA
47.86007.953.258.87711150BipolarP6SMBJ56CA
P6SMBJ6.8
Obsolete: 2010 -11-16
Replaced By: P6SMB6.8
5.560058.16.127.474511.025101000150UnipolarP6SMBJ6.8
P6SMBJ6.8A
Obsolete: 2010 -11-16
Replaced By: P6SMB6.8A
5.860058.16.457.1410.5101000150UnipolarP6SMBJ6.8A
P6SMBJ6.8C
Obsolete: 2010 -11-16
Replaced By: P6SMB6.8C
5.560058.16.127.474511.025101000150BipolarP6SMBJ6.8C
P6SMBJ6.8CA
Obsolete: 2010 -11-16
Replaced By: P6SMB6.8CA
5.860058.16.457.1410.5101000150BipolarP6SMBJ6.8CA
P6SMBJ62
Obsolete: 2010 -11-16
Replaced By: P6SMB62
50.26007.255.868.289.2511150UnipolarP6SMBJ62
P6SMBJ62A
Obsolete: 2010 -11-16
Replaced By: P6SMB62A
536007.258.965.18511150UnipolarP6SMBJ62A
P6SMBJ62C
Obsolete: 2010 -11-16
Replaced By: P6SMB62C
50.26007.255.868.289.2511150BipolarP6SMBJ62C
P6SMBJ62CA
Obsolete: 2010 -11-16
Replaced By: P6SMB62CA
536007.258.965.18511150BipolarP6SMBJ62CA
P6SMBJ68
Obsolete: 2010 -11-16
Replaced By: P6SMB68
55.16006.661.274.896.611150UnipolarP6SMBJ68
P6SMBJ68A
Obsolete: 2010 -11-16
Replaced By: P6SMB68A
58.16006.664.671.49211150UnipolarP6SMBJ68A
P6SMBJ68C
Obsolete: 2010 -11-16
Replaced By: P6SMB68C
55.16006.661.274.896.611150BipolarP6SMBJ68C
P6SMBJ68CA
Obsolete: 2010 -11-16
Replaced By: P6SMB68CA
58.16006.664.671.49211150BipolarP6SMBJ68CA
P6SMBJ7.5
Obsolete: 2010 -11-16
Replaced By: P6SMB7.5
6.05600546.758.255511.86510500150UnipolarP6SMBJ7.5
P6SMBJ7.5A
Obsolete: 2010 -11-16
Replaced By: P6SMB7.5A
6.4600547.137.8811.310500150UnipolarP6SMBJ7.5A
P6SMBJ7.5C
Obsolete: 2010 -11-16
Replaced By: P6SMB7.5C
6.05600546.758.255511.86510500150BipolarP6SMBJ7.5C
P6SMBJ7.5CA
Obsolete: 2010 -11-16
Replaced By: P6SMB7.5CA
6.4600547.137.8811.310500150BipolarP6SMBJ7.5CA
P6SMBJ75
Obsolete: 2010 -11-16
Replaced By: P6SMB75
60.76005.967.54582.555108.1511150UnipolarP6SMBJ75
P6SMBJ75A
Obsolete: 2010 -11-16
Replaced By: P6SMB75A
64.16005.971.378.810311150UnipolarP6SMBJ75A
P6SMBJ75C
Obsolete: 2010 -11-16
Replaced By: P6SMB75C
60.76005.967.54582.555108.1511150BipolarP6SMBJ75C
P6SMBJ75CA
Obsolete: 2010 -11-16
Replaced By: P6SMB75CA
64.16005.971.378.810311150BipolarP6SMBJ75CA
P6SMBJ8.2
Obsolete: 2010 -11-16
Replaced By: P6SMB8.2
6.6360050.47.389.0212.70510200150UnipolarP6SMBJ8.2
P6SMBJ8.2A
Obsolete: 2010 -11-16
Replaced By: P6SMB8.2A
7.0260050.47.798.6112.110200150UnipolarP6SMBJ8.2A
P6SMBJ8.2C
Obsolete: 2010 -11-16
Replaced By: P6SMB8.2C
6.6360050.47.389.0212.70510200150BipolarP6SMBJ8.2C
P6SMBJ8.2CA
Obsolete: 2010 -11-16
Replaced By: P6SMB8.2CA
7.0260050.47.798.6112.110200150BipolarP6SMBJ8.2CA
P6SMBJ82
Obsolete: 2010 -11-16
Replaced By: P6SMB82
66.46005.473.890.2118.6511150UnipolarP6SMBJ82
P6SMBJ82A
Obsolete: 2010 -11-16
Replaced By: P6SMB82A
70.16005.477.986.111311150UnipolarP6SMBJ82A
P6SMBJ82C
Obsolete: 2010 -11-16
Replaced By: P6SMB82C
66.46005.473.890.2118.6511150BipolarP6SMBJ82C
P6SMBJ82CA
Obsolete: 2010 -11-16
Replaced By: P6SMB82CA
70.16005.477.986.111311150BipolarP6SMBJ82CA
P6SMBJ9.1
Obsolete: 2010 -11-16
Replaced By: P6SMB9.1
7.3760045.58.1910.0114.07150150UnipolarP6SMBJ9.1
P6SMBJ9.1A
Obsolete: 2010 -11-16
Replaced By: P6SMB9.1A
7.7860045.58.659.5513.4150150UnipolarP6SMBJ9.1A
P6SMBJ9.1C
Obsolete: 2010 -11-16
Replaced By: P6SMB9.1C
7.3760045.58.1910.0114.07150150BipolarP6SMBJ9.1C
P6SMBJ9.1CA
Obsolete: 2010 -11-16
Replaced By: P6SMB9.1CA
7.7860045.58.659.5513.4150150BipolarP6SMBJ9.1CA
P6SMBJ91
Obsolete: 2010 -11-16
Replaced By: P6SMB91
73.76004.981.9100.1131.2511150UnipolarP6SMBJ91
P6SMBJ91A
Obsolete: 2010 -11-16
Replaced By: P6SMB91A
77.86004.986.595.512511150UnipolarP6SMBJ91A
P6SMBJ91C
Obsolete: 2010 -11-16
Replaced By: P6SMB91C
73.76004.981.9100.1131.2511150BipolarP6SMBJ91C
P6SMBJ91CA
Obsolete: 2010 -11-16
Replaced By: P6SMB91CA
77.86004.986.595.512511150BipolarP6SMBJ91CA
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P6SMBJ10 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ100 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ100A TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ100C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ100CA TVS SURF MT DO214AA - P6SMBJ100CA RoHS No 01/01/2005 PbFree No
P6SMBJ10A TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ10C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ10CA TVS SURF MT DO214AA - P6SMBJ10CA 3K T/R RoHS No 01/01/2005 PbFree No
P6SMBJ11 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ110 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ110A TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ110C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ110CA TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ11A TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ11C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ11CA TVS SURF MT DO214AA - P6SMBJ11CA 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ12 TVS SURF MT DO214AA - P6SMBJ12 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ120 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ120A TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ120C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ120CA TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ12A TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ12C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ12CA TVS SURF MT DO214AA - P6SMBJ12CA 3K T/R RoHS No 01/01/2005 PbFree No
P6SMBJ13 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ130 TVS Surf Mt DO214AA P6SMBJ130 RoHS No 01/01/2005 PbFree No
P6SMBJ130A TVS Surf Mt DO214AA P6SMBJ130A RoHS No 01/01/2005 PbFree No
P6SMBJ130C TVS Surf Mt DO214AA P6SMBJ130C RoHS No 01/01/2005 PbFree No
P6SMBJ130CA TVS Surf Mt DO214AA P6SMBJ130CA RoHS No 01/01/2005 PbFree No
P6SMBJ13A TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ13C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ13CA TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ15 TVS SURF MT DO214AA - P6SMBJ15 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ150 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ150A TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ150C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ150CA TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ15A TVS SURF MT DO214AA - P6SMBJ15A T&R RoHS No 01/01/2005 PbFree No
P6SMBJ15C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ15CA TVS SURF MT DO214AA - P6SMBJ15CA 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ16 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ160 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ160A TVS SURF MT DO214AA - P6SMBJ160A 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ160C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ160CA TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ16A TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ16C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ16CA TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ170 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ170A TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ170C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ170CA TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ18 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ180 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ180A TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ180C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ180CA TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ18A TVS SURF MT DO214AA - P6SMBJ18A T&R RoHS No 01/01/2005 PbFree No
P6SMBJ18C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ18CA TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ20 TVS Surf Mt DO214AA P6SMBJ20 RoHS No 01/01/2005 PbFree No
P6SMBJ200 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ200A TVS SURF MT DO214AA - P6SMBJ200A 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ200C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ200CA TVS SURF MT DO214AA-P6SMBJ200CA 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ20A TVS Surf Mt DO214AA P6SMBJ20A RoHS No 01/01/2005 PbFree No
P6SMBJ20C TVS Surf Mt DO214AA P6SMBJ20C RoHS No 01/01/2005 PbFree No
P6SMBJ20CA TVS Surf Mt DO214AA P6SMBJ20CA RoHS No 01/01/2005 PbFree No
P6SMBJ22 TVS Surf Mt DO214AA P6SMBJ22 RoHS No 01/01/2005 PbFree No
P6SMBJ220 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ220A TVS SURF MT DO214AA - P6SMBJ220A 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ220C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ220CA TVS SURF MT DO214AA-P6SMBJ220CA 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ22A TVS Surf Mt DO214AA P6SMBJ22A RoHS No 01/01/2005 PbFree No
P6SMBJ22C TVS Surf Mt DO214AA P6SMBJ22C RoHS No 01/01/2005 PbFree No
P6SMBJ22CA TVS SURF MT DO214AA - P6SMBJ22CA 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ24 TVS Surf Mt DO214AA P6SMBJ24 RoHS No 01/01/2005 PbFree No
P6SMBJ24A TVS SURF MT DO214AA - P6SMBJ24A RoHS No 01/01/2005 PbFree No
P6SMBJ24C TVS Surf Mt DO214AA P6SMBJ24C RoHS No 01/01/2005 PbFree No
P6SMBJ24CA TVS DIODE 24 VOLTS Vbr D0214AA RoHS No 01/01/2005 PbFree No
P6SMBJ250 TVS Surf Mt DO214AA P6SMBJ250 RoHS No 01/01/2005 PbFree No
P6SMBJ250A TVS Surf Mt DO214AA P6SMBJ250A RoHS No 01/01/2005 PbFree No
P6SMBJ250C TVS Surf Mt DO214AA P6SMBJ250C RoHS No 01/01/2005 PbFree No
P6SMBJ250CA TVS Surf Mt DO214AA P6SMBJ250CA RoHS No 01/01/2005 PbFree No
P6SMBJ27 TVS Surf Mt DO214AA P6SMBJ27 RoHS No 01/01/2005 PbFree No
P6SMBJ27A TVS Surf Mt DO214AA P6SMBJ27A RoHS No 01/01/2005 PbFree No
P6SMBJ27C TVS Surf Mt DO214AA P6SMBJ27C RoHS No 01/01/2005 PbFree No
P6SMBJ27CA TVS Surf Mt DO214AA P6SMBJ27CA RoHS No 01/01/2005 PbFree No
P6SMBJ30 TVS SURF MT DO214AA - P6SMBJ30 RoHS No 01/01/2005 PbFree No
P6SMBJ300 TVS Surf Mt DO214AA P6SMBJ300 RoHS No 01/01/2005 PbFree No
P6SMBJ300A TVS Surf Mt DO214AA P6SMBJ300A RoHS No 01/01/2005 PbFree No
P6SMBJ300C TVS Surf Mt DO214AA P6SMBJ300C RoHS No 01/01/2005 PbFree No
P6SMBJ300CA TVS Surf Mt DO214AA P6SMBJ300CA RoHS No 01/01/2005 PbFree No
P6SMBJ30A TVS SURF MT DO214AA - P6SMBJ30A 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ30C TVS Surf Mt DO214AA P6SMBJ30C RoHS No 01/01/2005 PbFree No
P6SMBJ30CA TVS SURF MT DO214AA - P6SMBJ30CA RoHS No 01/01/2005 PbFree No
P6SMBJ33 TVS Surf Mt DO214AA P6SMBJ33 RoHS No 01/01/2005 PbFree No
P6SMBJ33A TVS Surf Mt DO214AA P6SMBJ33A RoHS No 01/01/2005 PbFree No
P6SMBJ33C TVS Surf Mt DO214AA P6SMBJ33C RoHS No 01/01/2005 PbFree No
P6SMBJ33CA TVS Surf Mt DO214AA P6SMBJ33CA RoHS No 01/01/2005 PbFree No
P6SMBJ350 TVS Surf Mt DO214AA P6SMBJ350 RoHS No 01/01/2005 PbFree No
P6SMBJ350A TVS Surf Mt DO214AA P6SMBJ350A RoHS No 01/01/2005 PbFree No
P6SMBJ350C TVS Surf Mt DO214AA P6SMBJ350C RoHS No 01/01/2005 PbFree No
P6SMBJ350CA TVS Surf Mt DO214AA P6SMBJ350CA RoHS No 01/01/2005 PbFree No
P6SMBJ36 TVS Surf Mt DO214AA P6SMBJ36 RoHS No 01/01/2005 PbFree No
P6SMBJ36A TVS SURF MT DO214AA - P6SMBJ36A RoHS No 01/01/2005 PbFree No
P6SMBJ36C TVS Surf Mt DO214AA P6SMBJ36C RoHS No 01/01/2005 PbFree No
P6SMBJ36CA TVS Surf Mt DO214AA P6SMBJ36CA RoHS No 01/01/2005 PbFree No
P6SMBJ39 TVS Surf Mt DO214AA P6SMBJ39 RoHS No 01/01/2005 PbFree No
P6SMBJ39A TVS Surf Mt DO214AA P6SMBJ39A RoHS No 01/01/2005 PbFree No
P6SMBJ39C TVS Surf Mt DO214AA P6SMBJ39C RoHS No 01/01/2005 PbFree No
P6SMBJ39CA TVS SURF MT DO214AA - P6SMBJ39CA RoHS No 01/01/2005 PbFree No
P6SMBJ400 TVS Surf Mt DO214AA P6SMBJ400 RoHS No 01/01/2005 PbFree No
P6SMBJ400A TVS Surf Mt DO214AA P6SMBJ400A RoHS No 01/01/2005 PbFree No
P6SMBJ400C TVS Surf Mt DO214AA P6SMBJ400C RoHS No 01/01/2005 PbFree No
P6SMBJ400CA TVS Surf Mt DO214AA P6SMBJ400CA RoHS No 01/01/2005 PbFree No
P6SMBJ43 TVS Surf Mt DO214AA P6SMBJ43 RoHS No 01/01/2005 PbFree No
P6SMBJ43A TVS SURF MT DO214AA - P6SMBJ43A RoHS No 01/01/2005 PbFree No
P6SMBJ43C TVS Surf Mt DO214AA P6SMBJ43C RoHS No 01/01/2005 PbFree No
P6SMBJ43CA TVS Surf Mt DO214AA P6SMBJ43CA RoHS No 01/01/2005 PbFree No
P6SMBJ440 TVS Surf Mt DO214AA P6SMBJ440 RoHS No 01/01/2005 PbFree No
P6SMBJ440A TVS Surf Mt DO214AA P6SMBJ440A RoHS No 01/01/2005 PbFree No
P6SMBJ440C TVS Surf Mt DO214AA P6SMBJ440C RoHS No 01/01/2005 PbFree No
P6SMBJ440CA TVS Surf Mt DO214AA P6SMBJ440CA RoHS No 01/01/2005 PbFree No
P6SMBJ47 TVS Surf Mt DO214AA P6SMBJ47 RoHS No 01/01/2005 PbFree No
P6SMBJ47A TVS Surf Mt DO214AA P6SMBJ47A RoHS No 01/01/2005 PbFree No
P6SMBJ47C TVS Surf Mt DO214AA P6SMBJ47C RoHS No 01/01/2005 PbFree No
P6SMBJ47CA TVS Surf Mt DO214AA P6SMBJ47CA RoHS No 01/01/2005 PbFree No
P6SMBJ480 TVS Surf Mt DO214AA P6SMBJ480 RoHS No 01/01/2005 PbFree No
P6SMBJ480A TVS Surf Mt DO214AA P6SMBJ480A RoHS No 01/01/2005 PbFree No
P6SMBJ480C TVS Surf Mt DO214AA P6SMBJ480C RoHS No 01/01/2005 PbFree No
P6SMBJ480CA TVS Surf Mt DO214AA P6SMBJ480CA RoHS No 01/01/2005 PbFree No
P6SMBJ51 TVS Surf Mt DO214AA P6SMBJ51 RoHS No 01/01/2005 PbFree No
P6SMBJ510 TVS Surf Mt DO214AA P6SMBJ510 RoHS No 01/01/2005 PbFree No
P6SMBJ510A TVS Surf Mt DO214AA P6SMBJ510A RoHS No 01/01/2005 PbFree No
P6SMBJ510C TVS Surf Mt DO214AA P6SMBJ510C RoHS No 01/01/2005 PbFree No
P6SMBJ510CA TVS Surf Mt DO214AA P6SMBJ510CA RoHS No 01/01/2005 PbFree No
P6SMBJ51A TVS SURF MT DO214AA - P6SMBJ51A 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ51C TVS Surf Mt DO214AA P6SMBJ51C RoHS No 01/01/2005 PbFree No
P6SMBJ51CA TVS Surf Mt DO214AA P6SMBJ51CA RoHS No 01/01/2005 PbFree No
P6SMBJ530 TVS Surf Mt DO214AA P6SMBJ530 RoHS No 01/01/2005 PbFree No
P6SMBJ530A TVS Surf Mt DO214AA P6SMBJ530A RoHS No 01/01/2005 PbFree No
P6SMBJ530C TVS Surf Mt DO214AA P6SMBJ530C RoHS No 01/01/2005 PbFree No
P6SMBJ530CA TVS Surf Mt DO214AA P6SMBJ530CA RoHS No 01/01/2005 PbFree No
P6SMBJ540 TVS Surf Mt DO214AA P6SMBJ540 RoHS No 01/01/2005 PbFree No
P6SMBJ540A TVS Surf Mt DO214AA P6SMBJ540A RoHS No 01/01/2005 PbFree No
P6SMBJ540C TVS Surf Mt DO214AA P6SMBJ540C RoHS No 01/01/2005 PbFree No
P6SMBJ540CA TVS Surf Mt DO214AA P6SMBJ540CA RoHS No 01/01/2005 PbFree No
P6SMBJ550 TVS Surf Mt DO214AA P6SMBJ550 RoHS No 01/01/2005 PbFree No
P6SMBJ550A TVS Surf Mt DO214AA P6SMBJ550A RoHS No 01/01/2005 PbFree No
P6SMBJ550C TVS Surf Mt DO214AA P6SMBJ550C RoHS No 01/01/2005 PbFree No
P6SMBJ550CA TVS Surf Mt DO214AA P6SMBJ550CA RoHS No 01/01/2005 PbFree No
P6SMBJ56 TVS Surf Mt DO214AA P6SMBJ56 RoHS No 01/01/2005 PbFree No
P6SMBJ56A TVS Surf Mt DO214AA P6SMBJ56A RoHS No 01/01/2005 PbFree No
P6SMBJ56C TVS Surf Mt DO214AA P6SMBJ56C RoHS No 01/01/2005 PbFree No
P6SMBJ56CA TVS Surf Mt DO214AA P6SMBJ56CA RoHS No 01/01/2005 PbFree No
P6SMBJ6.8 TVS SURF MT DO214AA - P6SMBJ6.8 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ6.8A TVS SURF MT DO214AA - P6SMBJ6.8A RoHS No 01/01/2005 PbFree No
P6SMBJ6.8C TVS SURF MT DO214AA - P6SMBJ6.8C RoHS No 01/01/2005 PbFree No
P6SMBJ6.8CA TVS SURF MT DO214AA-P6SMBJ6.8CA 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ62 TVS SURF MT DO214AA - DO214-AA 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ62A TVS Surf Mt DO214AA P6SMBJ62A RoHS No 01/01/2005 PbFree No
P6SMBJ62C TVS Surf Mt DO214AA P6SMBJ62C RoHS No 01/01/2005 PbFree No
P6SMBJ62CA TVS SURF MT DO214AA - P6SMBJ62CA 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ68 TVS DIODE SURF MT DO214AAA-P6SMBJ68 RoHS No 01/01/2005 PbFree No
P6SMBJ68A TVS DIODE SURF MT DO214AA-P6SMBJ68A RoHS No 01/01/2005 PbFree No
P6SMBJ68C TVS DIODE SURF MT DO214AAA-P6SMBJ68C RoHS No 01/01/2005 PbFree No
P6SMBJ68CA TVS DIODE SURF MT DO214AAA-P6SMBJ68CA RoHS No 01/01/2005 PbFree No
P6SMBJ7.5 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ7.5A TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ7.5C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ7.5CA TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ75 TVS Surf Mt DO214AA P6SMBJ75 RoHS No 01/01/2005 PbFree No
P6SMBJ75A TVS Surf Mt DO214AA P6SMBJ75A RoHS No 01/01/2005 PbFree No
P6SMBJ75C TVS Surf Mt DO214AA P6SMBJ75C RoHS No 01/01/2005 PbFree No
P6SMBJ75CA TVS SURF MT DO214AA - P6SMBJ75CA 3K T&R RoHS No 01/01/2005 PbFree No
P6SMBJ8.2 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ8.2A TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ8.2C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ8.2CA TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ82 TVS DIODE SURF MT DO214AAA-P6SMBJ82 RoHS No 01/01/2005 PbFree No
P6SMBJ82A TVS DIODE SURF MT DO214AAA-P6SMBJ82A RoHS No 01/01/2005 PbFree No
P6SMBJ82C TVS DIODE SURF MT DO214AAA-P6SMBJ82C RoHS No 01/01/2005 PbFree No
P6SMBJ82CA TVS DIODE SURF MT DO214AAA-P6SMBJ82CA RoHS No 01/01/2005 PbFree No
P6SMBJ9.1 TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ9.1A TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ9.1C TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ9.1CA TVS SURF MT DO214AA T&R RoHS No 01/01/2005 PbFree No
P6SMBJ91 TVS DIODE SURF MT DO214AAA-P6SMBJ91 RoHS No 01/01/2005 PbFree No
P6SMBJ91A TVS DIODE SURF MT DO214AAA-P6SMBJ91A RoHS No 01/01/2005 PbFree No
P6SMBJ91C TVS DIODE SURF MT DO214AAA-P6SMBJ91C RoHS No 01/01/2005 PbFree No
P6SMBJ91CA TVS DIODE SURF MT DO214AAA-P6SMBJ91CA RoHS No 01/01/2005 PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.