SP3022 Series Series - 0.35pF 20kV Bidirectional Discrete TVS - Qualified to AEC-Q101

TVS Diode Array SP3022 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP3022 includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the international standard IEC 61000-4-2, without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present and the low loading capacitance makes it ideal for protecting high speed data lines such as HDMI,USB2.0, USB3.0 and eSATA.

Features & Benefits:

  • Lead-Free and RoHS Compliant
  • ESD, IEC 61000-4-2, ±20kV contact discharge, ±30kV air discharge
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 3A (8/20μs per IEC 61000-4-5 2nd Edition)
  • Low capacitance of 0.35pF @ VR=0V (TYP)
  • Low leakage current of 100nA at 5.3V (MAX)
  • Space efficient SOD882 footprint
  • Extremely low dynamic resistance (0.7Ω TYP)
  • AEC-Q101 qualified

Applications:

  • USB 3.0/USB 2.0/MHL
  • MIPI Camera and Display
  • HDMI 2.0, DisplayPort 1.3, eSATA
  • Set Top Boxes, Game Consoles
  • Smart Phones
  • External Storage
  • Ultrabooks, Notebooks
  • Tablets, eReaders
  • Automotive Electronics

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamplesCompare
SP3022-01ETGYes5.30.12030312V@1A0.35Bidirectional16SOD882SP3022-01ETGCheckOrder
SP3022-01WTG
Obsolete: 2022 -01-09
Replaced By: SP3522-01UTG
No5.30.1±20±30312V@1A0.35Bidirectional10603 WLCSP
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3022-01ETG 1Ch 0.35pF 20kv 5.3V SOD882 TVS RoHS No 09/14/2014 PbFree No 09/14/2014 CoC_RoHS10_SP3022-01ETG REACH_SVHC Declaration_SP3022-01ETG.pdf Yes
09/14/2014
Does not Contain IPC_SP3022-01ETG_LH
Click here to view more
SP3022-01WTG 1Ch 0.35pF 20kv 5.3V 0201 flipchip TVS RoHS No 09/10/2014 PbFree No 09/10/2014 CoC_RoHS10_SP3022-01WTG REACH209_Declaration_SP3022-01WTG Yes
09/10/2014
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Littelfuse TVS Diode Array SP3022 Datasheet

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...