SP05xAA Series - OBSOLETE - SP05xAA - TVS Rail Clamp Array

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This product is obsolete, please contact electronic technical support for functional design replacements. This family of rail clamp or "diode steering" arrays is designed for very low capacitance ESD protection and is offered in small surface mount packages. The multi-channel devices are used to help protect high-speed sensitive digital or analog input circuits on data, signal, or control lines with unipolar voltage levels up to 5 VDC. The state-of-the-art structure is designed to suppress ESD and other transient over-voltage events to meet the International Electrotechnical Compatibility (IEC) transient immunity standards IEC 61000-4-2 for Electrostatic Discharge Requirements. The monolithic silicon devices are comprised of specially designed low capacitance structures for transient voltage suppression (TVS). The size and shape of these structures have been tailored for transient protection. The low capacitance and clamp voltage are ideal for high-speed signal line protection.

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
CI/OTYP
(pF)
PolarityChannelsPackageStockCompare
SP0502AAHT
Obsolete: 2004 -05-26
5.50.13N/A2SOT143Check
SP0506AAAT
Obsolete: 2004 -05-26
Replaced By: SP0506BAATG
5.50.183N/A6MSOP-8LCheck
SP0506AABT
Obsolete: 2004 -05-26
5.50.183N/A6SOIC-8LCheck
SP0518AAAT
Obsolete: 2004 -05-26
5.50.1157N/A18SOD882Check
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon TVS Diode Array SPA SP05xAA Datasheet

This family of rail clamp or “diode steering” arrays is designed for very low capacitance ESD protection and is offered in small surface mount packages.