55046-03 - Specialized Toggle Series Series

Series: Specialized Toggle Series
Obsolete: 2021 -05-07 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
55015 03
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Silver contacts. 15/32" -32 thread mounting stem, .46" (11.9mm) long, mounts in panels up to 9/32" (7.1mm) thick. Nickel-plated brass handle: standard .687" (17.5mm) or long 1.5" (38.1mm). Brass blade terminals. Black phenolic housing with metal frame. Nickel-plated brass hardware. Keyway is in the down position. 25A at 12V DC, except as noted.
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 15
Voltage Rating (Max) 24
Circuitry DPDT
Positions Momentary On - Off - Momentary On
Input Terminals 4 Blade
Actuator Standard
Actuator Details Nickel-Plated Brass
Mounting Method Plated Steel Hex Nut
Contact Material Silver

pdficon 55046-03 2D Prints

55046-03 2D Prints

pdficon Specialized Toggle Series Spotlight

Engine Cut Off Switch Spotlight

pdficon Specialized Toggle Switches Datasheet

Specialized Toggle Switches Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog

To request product environmental information, please complete the Product Environmental Information Request Form.