Light Duty Series - 10 A Light Duty Toggle Switches

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Light Duty series is meant to be mounted in virtually any environment and for any application.

Features and Benefits

  • Silver contacts for corrosion resistance.

Applications

  • Construction Equipment
  • Agricultural Equipment
  • Material Handling Equipment
  • Commercial Vehicles

Specifications Overview

  • Mounting: Nickel Plated Brass Face Nut through 15/32 (11.90mm)
  • Panel Hole Housing: Black Bakelite with Plated Steel Cap
  • Circuitry: Single Pole, Single Throw
  • Voltage Rating: 10A @ 12V DC
  • Actuator: Standard handle: 17.46mm long
  • Positions: On-Off (Up-Down)
  • Termination: 2 Screws

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryPositionsInput TerminalsHousingActuatorActuator DetailsMounting MethodPanel ThicknessContact MaterialSamplesCompare
550131012SPSTOn - None - Off2 BladeBlack Plastic with Plated Steel CapStandardNickel-Plated Brass - 17.46mmUp to 1/4 (6.35mm) thickSilverOrder
55581012SPSTOn - Off2 ScrewBlack Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
5558-BP1012SPSTOn - None - Off2 ScrewBlack Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
5558-BX1012SPSTOn - None - Off2 ScrewBlack Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face and Hex NutUp to 1/4 (6.35mm) thickSilverOrder
55701012SPSTOn - None - Off2/ 6 wire leadsBlack Plastic with Plated Steel CapStandardNickel-Plated Brass - 17.46mmNickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
M-4841012SPSTOn - None - Off2 ScrewChrome-Plated BrassSilverOrder
M-484-BP1012SPSTOn - None - Off2 ScrewBlack Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 9.525Nickel Plated Brass Face NutSilverOrder
M-4931012SPSTOn - None - Off2 ScrewBlack Plastic with Plated Steel CapBall / ShortChrome-Plated Brass - 9.52mmNickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
M-493-BP1012SPSTOn - None - Off2 ScrewBlack Plastic with Plated Steel CapBall / ShortNickel-Plated Brass - 9.525Nickel Plated Brass Face and Hex NutUp to 1/4 (6.35mm) thickSilverOrder
M-5841012SPSTOn - None - Off2/ 6 wire leadsBlack Plastic with Plated Steel CapStandardChrome-Plated Brass - 17.46mmNickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
M-584-BP1012SPSTOn - None - Off2 Leads (152mm Stripped)Black Plastic with Plated Steel CapStandard ToggleNickel-Plated Brass - 17.4625Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilverOrder
55012
Obsolete: 1999 -01-01
1012SPSTOn - None - Off2 BladeNickel Plated Brass Face NutSilverOrder
5507
Obsolete: 2021 -12-06
1012SPSTOn - None - Off2 ScrewBlack Plastic with Plated Steel CapBall / ShortNickel-Plated Brass - 9.525Nickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilver
5568
Obsolete: 2021 -12-06
1012SPSTOn - None - Off2/ 6 wire leadsBlack Plastic with Plated Steel CapBall / ShortNickel-Plated Brass - 9.52mmNickel Plated Brass Face NutUp to 1/4 (6.35mm) thickSilver
M-586
Obsolete: 2021 -05-07
1012SPSTOn - None - OffChrome-Plated BrassNickel Plated Brass Face NutSilverOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
55012 55012 RoHS No PbFree No
55013 SW TGL SPST RoHS No 02/13/2019 PbFree No
5507 SW TGL SPST RoHS No 02/18/2019 PbFree No
5558-BX TGL SW 2POS SPST ON/OFF RoHS No PbFree No
5568 SW TGL SPST RoHS No PbFree No
5570 SW TGL SPST RoHS No PbFree No
M-484 SW TGL SPST RoHS No PbFree No
M-493 SW TGL SPST RoHS No PbFree No
M-584 SW TGL SPST RoHS No PbFree No
M-586 SW TGL SPST RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Light Duty Toggle Switch Datasheet

Light Duty Toggle Switch Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog