75940 Series - 32V DC 300A SPST Battery Master Disconnect Switch

External overview image
Roll Over to Zoom

With a patented weld breaker safety feature and integrated lockout/tagout, the 75940-Series Battery Master Disconnect Switch with Auxiliary Contact is designed for safely cutting off battery power to all electrical systems aboard heavy-duty vehicles and equipment used in mining, agriculture, construction, and transportation. This Single-pole, single-throw (SPST) manual battery disconnect switch is constructed with a robust engineered polymer housing, offering a contemporary design that stands up to the harsh conditions typically found in commercial vehicle environments. Carrying an IP67/IPX9K rating, the switch is protected against dust, debris, and water.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCurrent Rating (Inrush) in AmpsVoltage Rating MaxCircuitryIngress ProtectionOutput TerminalsActuatorActuator DetailsContact MaterialHousingMounting MethodHardwareRecommended TorqueCompare
75940-01300100032SPSTIP67, IPX9KM10Removable Red HandleRedCopperBlack PlasticPass-ThroughStainless Steel16-20 Nm
75940-01-BP300100032SPSTIP67, IPX9KM10Removable Red HandleRedCopperBlack PlasticPass-ThroughStainless Steel16-20 Nm
75940-02300100032SPSTIP67, IPX9KM10Removable Red HandleYellowCopperBlack PlasticPass-ThroughStainless Steel16-20 Nm
75940-02-BP300100032SPSTIP67, IPX9KM10Removable Red HandleYellowCopperBlack PlasticPass-ThroughStainless Steel16-20 Nm
75940-03300100032SPSTIP67, IPX9KM10Removable Red HandleBlackCopperBlack PlasticPass-ThroughStainless Steel16-20 Nm
75940-03-BP300100032SPSTIP67, IPX9KM10Removable Red HandleBlackCopperBlack PlasticPass-ThroughStainless Steel16-20 Nm
To request product environmental information, please complete the Product Environmental Information Request Form.