pxxx1s_ Series - SIDACtor® Fixed Voltage SLIC Protector

SIDACtor Fixed Voltage DO 214 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

These DO-214AA unidirectional protectors are constructed with a SIDACtor® device and an integrated diode. They protect SLICs (Subscriber Line Interface Circuits) from damage during transient voltage activity and enable line cards to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA/EIA-IS-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25 °C. Ipp applies to -40 °C through +85 °C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters & surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value.
  • Parallel capacitive loads may affect electrical parameters.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp5x310Ipp10x700Ipp2x10Ipp5x320Ipp8x20Partner ECAD ModelsStockSamplesCompare
P0181SAL18331-270308005100500GR1089 INTER-BUILDING (SERIES757515075150P0181SALCheckOrder
P0641SAL58771-290508005120500GR1089 INTER-BUILDING (SERIES757515075150P0641SALCheckOrder
P0641SCL58771-2200658005120500GR1089 INTER BUILDING200200500200400P0641SCLCheckOrder
P0721SAL65881-285458005120500GR1089 INTER-BUILDING (SERIES757515075150P0721SALCheckOrder
P0721SCL65881-2190608005120500GR1089 INTER BUILDING200200500200400P0721SCLCheckOrder
P0721SDLRP65881-21906080051203503501000800P0721SDLRPCheckOrder
P0901SAL75981-280458005120500GR1089 INTER-BUILDING (SERIES757515075150P0901SALCheckOrder
P0901SCL75981-2180608005120500GR1089 INTER BUILDING200200500200400P0901SCLCheckOrder
P0901SDL75981-21806080051201000GR1089 INTER BUILDING200800800P0901SDLCheckOrder
P1101SAL951301-270408005120500GR1089 INTER-BUILDING (SERIES757515075150P1101SALCheckOrder
P1101SCL951301-2160508005120500GR1089 INTER BUILDING200200500200400P1101SCLCheckOrder
P1101SDL951301-21605080051201000GR1089 INTER BUILDING1000800P1101SDLCheckOrder
P1201SCL1051401-2160508005120500GR1089 INTER BUILDING200200500200400P1201SCLCheckOrder
P1301SAL1201601-270408005120500GR1089 INTER-BUILDING (SERIES757515075150P1301SALCheckOrder
P1301SCL1201601-2160508005120500GR1089 INTER BUILDING200200500200400P1301SCLCheckOrder
P1301SDL1201601-21605080051201000GR1089 INTER BUILDING1000800P1301SDLCheckOrder
P1701SAL1602001-255308005120500GR1089 INTER-BUILDING (SERIES757515075150P1701SALCheckOrder
P1701SCL1602001-2130408005120500GR1089 INTER BUILDING200200500200400P1701SCLCheckOrder
P1701SDL1602001-2130408005120GR1089 INTER BUILDING3501000800P1701SDLCheckOrder
P2601SDL2203001-21605080051201000GR1089 INTER BUILDING1000800P2601SDLCheckOrder
P3101SDL2753501-21605080051201000GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
1000800P3101SDLCheckOrder
P0641SA
Obsolete: 2008 -12-31
58771-290508005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P0641SC
Obsolete: 2008 -12-31
58771-2200658005120500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P0721SA
Obsolete: 2008 -12-31
65881-285458005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P0721SC
Obsolete: 2008 -12-31
65881-2190608005120500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P0901SA
Obsolete: 2008 -12-31
75981-280458005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P0901SC
Obsolete: 2008 -12-31
75981-2180608005120500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1101SA
Obsolete: 2008 -12-31
901301-270408005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1101SC
Obsolete: 2008 -12-31
901301-2160508005120500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1301SA
Obsolete: 2009 -09-01
1201601-270408005120500GR1089 Intra-Building
GR1089 Inter-Building (Series Resistance Needed)
ITU K.20 (Series Resistance Needed)
ITU K.20 Enhanced (Series Resistance Needed)
ITU K.21 Enhanced (Series Resistance Needed)
TIA-968-A (Series Resistance Needed)
YD/T 993-1998 Without Primary (Series Resistance Needed)
200200500200400
P1301SC
Obsolete: 2008 -12-31
1201601-2160508005120500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
P1701SA
Obsolete: 2008 -12-31
1602001-255308005120500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1701SC
Obsolete: 2008 -12-31
1602001-2130408005120500GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
200200500200400
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P0181SALRP SIDACtor® Uni 18V 50A DO214 2L RoHS RoHS No 11/01/2004 PbFree No 06/03/2015 Yes
06/03/2015
P0641SALRP SIDACtor® Uni 58V 50A DO214 2L RoHS RoHS No 11/01/2004 PbFree No CoC_RoHS9_P0641SALRP REACH201_Declaration_with_Pb_P0641SALRP Yes
Contains
P0641SAL RoHS No 11/01/2004 PbFree No Yes
P0641SCRP SIDACtor® Uni 58V 500A DO214 2L RoHS No 11/01/2004 PbFree No Yes
P0641SC SIDACtor® Uni 58V 500A DO214 2L RoHS No 11/01/2004 PbFree No Yes
P0641SCLRP SIDACtor® Uni 58V 500A DO214 2L RoHS RoHS No 11/01/2004 PbFree No Yes
P0641SCL RoHS No 11/01/2004 PbFree No Yes
P0721SARP SIDACtor® Uni 65V 50A DO214 2L RoHS No 11/01/2004 PbFree No Yes
P0721SA SIDACtor® Uni 65V 50A DO214 2L RoHS No 11/01/2004 PbFree No Yes
P0721SALRP SIDACtor® Uni 65V 50A DO214 2L RoHS RoHS No 11/01/2004 PbFree No Yes
P0721SAL RoHS No 11/01/2004 PbFree No Yes
P0901SALRP SIDACtor® Uni 75V 50A DO214 2L RoHS RoHS No 11/01/2004 PbFree No CoC_RoHS9_P0901SALRP REACH201_Declaration_with_Pb_P0901SALRP Yes
Contains IPC_P1800S1ALRP_PxxxxSALRP__PxxxxSAMCLRP-65mil_-S1
P0901SAL RoHS No 11/01/2004 PbFree No Yes
P0901SCLRP SIDACtor® Uni 75V 500A DO214 2L RoHS RoHS No 11/01/2004 PbFree No Yes
P0901SCL RoHS No 11/01/2004 PbFree No Yes
P1101SARP SIDACtor® Uni 90V 50A DO214 2L RoHS No 11/01/2004 PbFree No Yes
P1101SA SIDACtor® Uni 90V 50A DO214 2L RoHS No 11/01/2004 PbFree No Yes
P1101SALRP SIDACtor® Uni 90V 50A DO214 2L RoHS RoHS No 11/01/2004 PbFree No Yes
P1101SAL RoHS No 11/01/2004 PbFree No Yes
P1101SCRP SIDACtor® Uni 90V 500A DO214 2L RoHS No 11/01/2004 PbFree No Yes
P1101SC SIDACtor® Uni 90V 500A DO214 2L RoHS No 11/01/2004 PbFree No Yes
P1101SCLRP SIDACtor® Uni 90V 500A DO214 2L RoHS RoHS No 11/01/2004 PbFree No CoC_RoHS9_P1101SCLRP REACH197_Declaration_with_Pb_P1101SCLRP Yes
Contains
P1101SCL RoHS No 11/01/2004 PbFree No Yes
P1101SDLRP SIDACtor® Uni 90V 1000A DO214 2L RoHS RoHS No 09/01/2004 PbFree No 02/12/2012 CoC_RoHS9_P1101SDLRP Yes
02/12/2012
P1101SDL RoHS No 09/01/2004 PbFree No 02/12/2012 Yes
02/12/2012
P1301SALRP SIDACtor® Uni 120V 50A DO214 2L RoHS RoHS No 11/01/2004 PbFree No Yes
P1301SAL RoHS No 11/01/2004 PbFree No Yes
P1301SCRP SIDACtor® Uni 120V 500A DO214 2L RoHS No 11/01/2004 PbFree No Yes
P1301SC RoHS No 11/01/2004 PbFree No Yes
P1301SCLRP SIDACtor® Uni 120V 500A DO214 2L RoHS RoHS No 11/01/2004 PbFree No Yes
P1301SCL RoHS No 11/01/2004 PbFree No Yes
P1301SDLRP SIDACtor® Uni 120V 1000A DO214 2L RoHS RoHS No 09/01/2004 PbFree No 02/14/2012 Yes
02/14/2012
P1701SALRP SIDACtor® Uni 160V 50A DO214 2L RoHS RoHS No 11/01/2004 PbFree No CoC_RoHS9_P1701SALRP REACH197_Declaration_with_Pb_P1701SALRP Yes
Contains
P1701SAL RoHS No 11/01/2004 PbFree No Yes
P1701SCRP SIDACtor® Uni 160V 500A DO214 2L RoHS No 11/01/2004 PbFree No Yes
P1701SC RoHS No 11/01/2004 PbFree No Yes
P1701SCLRP SIDACtor® Uni 160V 500A DO214 2L RoHS RoHS No 11/01/2004 PbFree No CoC_RoHS9_P1701SCLRP REACH211_Declaration_(Contain)_P1701SCLRP Yes
Contains IPC_DO-214AA_2L-PxxxxSDLRP-_PxxxxSCLRP-_105mil-_-S1-.pd
P1701SCL RoHS No 11/01/2004 PbFree No Yes
P2601SDLRP SIDACtor® Uni 220V 1000A DO214 2L RoHS RoHS No 11/01/2004 PbFree No 06/03/2015 Yes
06/03/2015
P3101SDLRP SIDACtor® Uni 275V 1000A DO214 2L RoHS RoHS No 11/01/2004 PbFree No 06/03/2015 Yes
06/03/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon SIDACTor Protection Thyristors Fixed Voltage DO 214 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...