507 Series - 6x32mm 650Vdc Ceramic Body Fuse

Fuse 507 Hi Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 507 Series Fuse is a 6x32mm 650VDC ceramic body fuse with current ratings from 1A to 8A. It is RoHS compliant and 100% Pb free.

The 507 provides enhanced over-current protection for high voltage applications, which makes it ideal for variable frequency drives (VFDs), power inverters, photovoltaic (PV) inverters, DC/DC converters and high voltage power supplies, etc. As the density of power on the circuit becomes higher and higher, these miniaturized high-voltage fuses represent the optimum solutions for DC power over-current protection.

Features:

  • High DC voltage rating of 650V with interrupting rating of 150A@650VDC in a compact footprint of 6x32mm
  • 1A – 8A current rating
  • Operating temperature range from -55°C to 125°C
Applications:
  • Variable Frequency Drives (VFDs)
  • Power Inverters
  • Photovoltaic (PV) Inverters
  • DC/DC Converters
  • High Voltage Power Supplies

Access specifications, certifications, check availability and order parts below

Catalog #Nominal Melting I2T (A2sec)BodyOpeningVDC (V)Min Operating TemperatureOperating Temperature Maximum CelsiusPartner ECAD ModelsStockSamplesCompare
0507001.0.6CeramicFast-Acting (F)650-551250507001.CheckOrder
0507002.2.3CeramicFast-Acting (F)650-551250507002.CheckOrder
0507004.8CeramicFast-Acting (F)650-551250507004.CheckOrder
0507005.12.5CeramicFast-Acting (F)650-551250507005.CheckOrder
0507008.53CeramicFast-Acting (F)650-551250507008.CheckOrder
050701.62.9CeramicFast-Acting (F)650-55125050701.6CheckOrder
050702.54.1CeramicFast-Acting (F)650-55125050702.5CheckOrder
050706.329CeramicFast-Acting (F)650-55125050706.3CheckOrder
05071.251.5CeramicFast-Acting (F)650-5512505071.25CheckOrder
05073.159.3CeramicFast-Acting (F)650-5512505073.15CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0507001.MXP FUSE 650V DC 3AB Pb-free 1A RoHS No 04/20/2016 PbFree No 04/20/2016 Yes
04/20/2016
0507001.MXEP FUSE 650V DC 3AB Pigtail Pb-free 1A RoHS No 04/20/2016 PbFree No 04/20/2016 CoC_RoHS10_0507001.MXEP REACH219_Declaration_0507001.MXEP Yes
04/20/2016
Does not Contain
0507002.MXEP FUSE 650V DC 3AB Pigtail Pb-free 2A RoHS No 04/20/2016 PbFree No 04/20/2016 Yes
04/20/2016
0507002.MXP FUSE 650V DC 3AB Pb-free 2A RoHS No 04/20/2016 PbFree No 04/20/2016 Yes
04/20/2016
0507004.MXP FUSE 650V DC 3AB Pb-free 4A RoHS No 04/20/2016 PbFree No 04/20/2016 Yes
04/20/2016
0507004.MXEP FUSE 650V DC 3AB Pigtail Pb-free 4A RoHS No 04/20/2016 PbFree No 04/20/2016 Yes
04/20/2016
0507005.MXEP FUSE 650V DC 3AB Pigtail Pb-free 5A RoHS No 04/20/2016 PbFree No 04/20/2016 Yes
04/20/2016
IPC_0507005.MXEP
0507005.MXP FUSE 650V DC 3AB Pb-free 5A RoHS No 04/20/2016 PbFree No 04/20/2016 CoC_RoHS10_0507005.MXP REACH209_Declaration_0507005.MXP Yes
04/20/2016
Does not Contain
0507008.MXEP FUSE 650V DC 3AB Pigtail Pb-free 8A RoHS No 03/28/2019 PbFree No 03/28/2019 Yes
03/28/2019
0507008.MXP FUSE 650V DC 3AB Pb-free 8A RoHS No 03/28/2019 PbFree No 03/28/2019 CoC_RoHS10_0507008.MXP Yes
03/28/2019
050701.6MXP FUSE 650V DC 3AB Pb-free 1.6A RoHS No 04/20/2016 PbFree No 04/20/2016 Yes
04/20/2016
050701.6MXEP FUSE 650V DC 3AB Pigtail Pb-free 1.6A RoHS No 04/20/2016 PbFree No 04/20/2016 Yes
04/20/2016
050702.5MXP FUSE 650V DC 3AB Pb-free 2.5A RoHS No 04/20/2016 PbFree No 04/20/2016 Yes
04/20/2016
050702.5MXEP FUSE 650V DC 3AB Pigtail Pb-free 2.5A RoHS No 04/20/2016 PbFree No 04/20/2016 Yes
04/20/2016
050706.3MXP FUSE 650V DC 3AB Pb-free 6.3A RoHS No 04/20/2016 PbFree No 04/20/2016 Yes
04/20/2016
050706.3MXEP FUSE 650V DC 3AB Pigtail Pb-free 6.3A RoHS No 04/20/2016 PbFree No 04/20/2016 Yes
04/20/2016
05071.25MXP FUSE 650V DC 3AB Pb-free 1.25A RoHS No 04/20/2016 PbFree No 04/20/2016 Yes
04/20/2016
05071.25MXEP FUSE 650V DC 3AB Pigtail Pb-free 1.25A RoHS No 04/20/2016 PbFree No 04/20/2016 Yes
04/20/2016
05073.15MXP FUSE 650V DC 3AB Pb-free 3.15A RoHS No 04/20/2016 PbFree No 04/20/2016 Yes
04/20/2016
05073.15MXEP FUSE 650V DC 3AB Pigtail Pb-free 3.15A RoHS No 04/20/2016 PbFree No 04/20/2016 Yes
04/20/2016
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Littelfuse Fuse 507 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...


  • Showing 1 items