776 Series - 3.6X10 Fast-Acting Axial Leaded Fuse

Series: 776
Obsolete: 2018 -11-02 Replaced ByN/A
Questions? Contact Littelfuse Support
Fuse 776 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 776 Series 3.6X10 fuse is a 250V rated with high breaking capacity at 100A, fast-acting fuse specifically designed for primary side circuit protection of compact 250V applications.

Features:
  • Fast acting, ceramic body fuse in a compact package
  • Designed to meet IEC 60127-3
  • Single pigtail axial lead form
  • Pb-free, RoHS compliant
  • High breaking capacity
Applications:
  • LED Lighting
  • Power Supply Units
  • Adapter application

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyOpeningOperating TemperatureStockSamples
7762.1225030.0285CeramicFast-Acting (F)-55° to 125°CCheckOrder
Catalog # Certificates
Sorting icon
7762.12 TUViconCQCicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
07762.12MRET1P FUSE 250V IEC 3.6X10 FA 2.12A RoHS No 08/03/2015 PbFree No 05/22/2019 Yes
08/03/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Littelfuse Fuse 776 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...