Low Profile JCASE Series - Low-Profile JCASE™ 58V Automotive Cartridge Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Low Profile JCASE fuse has similar performance characteristics as the standard JCASE fuse. The lower overall height reduction allows for more space and weight savings and also allows for a shorter male blade terminal, saving additional weight and material savings in fuse box diagram.

Features:

  • Voltage Rating: 58 VDC
  • Current ratings: 20A-60A
  • Interrupting Rating: 1000A @58VDC
  • Terminal Plating: No plating
  • Max. Recommended Environmental Temperature: +125 °C

Applications:

  • All automotive passenger car applications

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (A)Voltage Rating (V)Typ. I2t (A2s)Typ. Cold Resistance (mohm)Typ. Voltage Drop (mV)Terminal PlatingMax. Recommended Environmental Temperature (°C)Max temperature allowed by the plating (°C)StockSamplesCompare
0498200.Z
0895020.20584004.48104Ag125150Order
0895025.25586803.39113Ag125150CheckOrder
0895030.305818002.68107Ag125150CheckOrder
0895040.405855001.89102Ag125150CheckOrder
0895050.505849001.0896Ag125150Order
0895060.605896000.8396Ag125150Order
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0895020.TXN FUSE - LOW-PROFILE JCASE 20A 10 PC RoHS No 01/01/2005 PbFree No 01/01/2005 No
0895020.Z Fuse - LP JCase 58VDC, 20A 2000 pc RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_0895020.Z REACH_SVHC Declaration_0895020.Z No
Does not Contain
0895025.Z Fuse - LP JCase 58VDC, 25A 2000 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0895025.Z REACH209_Declaration_0895025.Z No
08/01/2012
Does not Contain
0895030.Z Fuse - LP JCase 58VDC, 30A 2000 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0895030.Z REACH209_Declaration_0895030.Z No
08/01/2012
Does not Contain
0895040.Z Fuse - LP JCase 58VDC, 40A 2000 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0895040.Z REACH205_Declaration_0895040.Z No
08/01/2012
Does not Contain IPC_0895040.Z
0895050.TXN FUSE - LOW-PROFILE JCASE 50A 10 PC RoHS No 01/01/2005 PbFree No 01/01/2005 No
0895050.Z Fuse - LP JCase 58VDC, 50A 2000 pc RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_0895050.Z REACH211_Declaration_0895050.Z No
Does not Contain IPC_0895050.Z
0895060.TXN FUSE - LOW-PROFILE JCASE 60A 10 PC RoHS No 01/01/2005 PbFree No 01/01/2005 No
0895060.Z Fuse - LP JCase 58VDC, 60A 2000 pc RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_0895060.Z REACH211_Declaration_0895060.Z No
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.