Order a Sample


You Searched for: WSTM

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
WSTM1206QLR499FNR 2T WSTM1206 1W 50ppm 499 mOhm ±1.0%
Add to
Cart
WSTM1206QLR030FNR 2T WSTM1206 1W 50ppm 30 mOhm ±1.0%
Add to
Cart
WSTM2512QLR027FYR 2T WSTM2512 2W 50ppm 27 mOhm ±1.0%
Add to
Cart
WSTM1206QLR430FNR 2T WSTM1206 1W 50ppm 430 mOhm ±1.0%
Add to
Cart
WSTM2512QLR020FYR 2T WSTM2512 2W 50ppm 20 mOhm ±1.0%
Add to
Cart
WSTM0805DLR003FNR 2T WSTM0805 0.75W 75ppm 3 mOhm ±1.0%
Add to
Cart
WSTM2512QLR180FYR 2T WSTM2512 2W 50ppm 180 mOhm ±1.0%
Add to
Cart
WSTM0805QLR018FNR 2T WSTM0805 0.75W 50ppm 18 mOhm ±1.0%
Add to
Cart
WSTM0805QLR470FNR 2T WSTM0805 0.75W 50ppm 470 mOhm ±1.0%
Add to
Cart
WSTM1206QLR270FNR 2T WSTM1206 1W 50ppm 270 mOhm ±1.0%
Add to
Cart
WSTM1206QLR047FNR 2T WSTM1206 1W 50ppm 47 mOhm ±1.0%
Add to
Cart
WSTM0603QLR015FNR 2T WSTM0603 0.5W 50ppm 15 mOhm ±1.0%
Add to
Cart
WSTM2512QLR140FYR 2T WSTM2512 2W 50ppm 140 mOhm ±1.0%
Add to
Cart
WSTM1206QLR004FNR 2T WSTM1206 1W 50ppm 4 mOhm ±1.0%
Add to
Cart
WSTM1206QLR022FNR 2T WSTM1206 1W 50ppm 22 mOhm ±1.0%
Add to
Cart
WSTM0603QLR010FNR 2T WSTM0603 0.5W 50ppm 10 mOhm ±1.0%
Add to
Cart
WSTM1206QLR010FNR 2T WSTM1206 1W 50ppm 10 mOhm ±1.0%
Add to
Cart
WSTM0805QLR015FNR 2T WSTM0805 0.75W 50ppm 15 mOhm ±1.0%
Add to
Cart
WSTM2512QLR068FYR 2T WSTM2512 2W 50ppm 68 mOhm ±1.0%
Add to
Cart
WSTM1206QLR140FNR 2T WSTM1206 1W 50ppm 140 mOhm ±1.0%
Add to
Cart
WSTM2512QLR012FYR 2T WSTM2512 2W 50ppm 12 mOhm ±1.0%
Add to
Cart
WSTM1206QLR009FNR 2T WSTM1206 1W 50ppm 9 mOhm ±1.0%
Add to
Cart
WSTM0603DLR006FNR 2T WSTM0603 0.5W 75ppm 6 mOhm ±1.0%
Add to
Cart
WSTM1206QLR007FNR 2T WSTM1206 1W 50ppm 7 mOhm ±1.0%
Add to
Cart
WSTM2512QLR300FYR 2T WSTM2512 2W 50ppm 300 mOhm ±1.0%
Add to
Cart
WSTM0805QLR047FNR 2T WSTM0805 0.75W 50ppm 47 mOhm ±1.0%
Add to
Cart
WSTM0805QLR007FNR 2T WSTM0805 0.75W 50ppm 7 mOhm ±1.0%
Add to
Cart
WSTM1206QLR360FNR 2T WSTM1206 1W 50ppm 360 mOhm ±1.0%
Add to
Cart
WSTM0603QLR030FNR 2T WSTM0603 0.5W 50ppm 30 mOhm ±1.0%
Add to
Cart
WSTM1206QLR020FNR 2T WSTM1206 1W 50ppm 20 mOhm ±1.0%
Add to
Cart
WSTM2512QLR051FYR 2T WSTM2512 2W 50ppm 51 mOhm ±1.0%
Add to
Cart
WSTM1206QLR036FNR 2T WSTM1206 1W 50ppm 36 mOhm ±1.0%
Add to
Cart
WSTM2512QLR015FYR 2T WSTM2512 2W 50ppm 15 mOhm ±1.0%
Add to
Cart
WSTM1206QLR075FNR 2T WSTM1206 1W 50ppm 75 mOhm ±1.0%
Add to
Cart
WSTM2512QLR010FYR 2T WSTM2512 2W 50ppm 10 mOhm ±1.0%
Add to
Cart
WSTM0603QLR020FNR 2T WSTM0603 0.5W 50ppm 20 mOhm ±1.0%
Add to
Cart
WSTM0805QLR013FNR 2T WSTM0805 0.75W 50ppm 13 mOhm ±1.0%
Add to
Cart
WSTM1206QLR015FNR 2T WSTM1206 1W 50ppm 15 mOhm ±1.0%
Add to
Cart
WSTM0805QLR005FNR 2T WSTM0805 0.75W 50ppm 5 mOhm ±1.0%
Add to
Cart
WSTM2512QLR018FYR 2T WSTM2512 2W 50ppm 18 mOhm ±1.0%
Add to
Cart
WSTM2512QLR240FYR 2T WSTM2512 2W 50ppm 240 mOhm ±1.0%
Add to
Cart
WSTM0805QLR016FNR 2T WSTM0805 0.75W 50ppm 16 mOhm ±1.0%
Add to
Cart
WSTM0603QLR022FNR 2T WSTM0603 0.5W 50ppm 22 mOhm ±1.0%
Add to
Cart
WSTM2512QLR120FYR 2T WSTM2512 2W 50ppm 120 mOhm ±1.0%
Add to
Cart
WSTM2512QLR075FYR 2T WSTM2512 2W 50ppm 75 mOhm ±1.0%
Add to
Cart
WSTM1206QLR012FNR 2T WSTM1206 1W 50ppm 12 mOhm ±1.0%
Add to
Cart
WSTM1206QLR028FNR 2T WSTM1206 1W 50ppm 28 mOhm ±1.0%
Add to
Cart
WSTM2512DLR002FYR 2T WSTM2512 2W 75ppm 2 mOhm ±1.0%
Add to
Cart
WSTM1206QLR062FNR 2T WSTM1206 1W 50ppm 62 mOhm ±1.0%
Add to
Cart
WSTM1206QLR056FNR 2T WSTM1206 1W 50ppm 56 mOhm ±1.0%
Add to
Cart
WSTM2512QLR430FYR 2T WSTM2512 2W 50ppm 430 mOhm ±1.0%
Add to
Cart
WSTM2512QLR470FYR 2T WSTM2512 2W 50ppm 470 mOhm ±1.0%
Add to
Cart
WSTM1206QLR130FNR 2T WSTM1206 1W 50ppm 130 mOhm ±1.0%
Add to
Cart
WSTM2512QLR007FYR 2T WSTM2512 2W 50ppm 7 mOhm ±1.0%
Add to
Cart
WSTM2512QLR030FYR 2T WSTM2512 2W 50ppm 30 mOhm ±1.0%
Add to
Cart
WSTM2512QLR130FYR 2T WSTM2512 2W 50ppm 130 mOhm ±1.0%
Add to
Cart
WSTM1206QLR043FNR 2T WSTM1206 1W 50ppm 43 mOhm ±1.0%
Add to
Cart
WSTM1206QLR006FNR 2T WSTM1206 1W 50ppm 6 mOhm ±1.0%
Add to
Cart
WSTM1206QLR011FNR 2T WSTM1206 1W 50ppm 11 mOhm ±1.0%
Add to
Cart
WSTM0805QLR220FNR 2T WSTM0805 0.75W 50ppm 220 mOhm ±1.0%
Add to
Cart
WSTM2512QLR006FYR 2T WSTM2512 2W 50ppm 6 mOhm ±1.0%
Add to
Cart
WSTM1206QLR024FNR 2T WSTM1206 1W 50ppm 24 mOhm ±1.0%
Add to
Cart
WSTM0603QLR033FNR 2T WSTM0603 0.5W 50ppm 33 mOhm ±1.0%
Add to
Cart
WSTM0805QLR100FNR 2T WSTM0805 0.75W 50ppm 100 mOhm ±1.0%
Add to
Cart
WSTM2512QLR330FYR 2T WSTM2512 2W 50ppm 330 mOhm ±1.0%
Add to
Cart
WSTM2512QLR033FYR 2T WSTM2512 2W 50ppm 33 mOhm ±1.0%
Add to
Cart
WSTM2512QLR360FYR 2T WSTM2512 2W 50ppm 360 mOhm ±1.0%
Add to
Cart
WSTM1206QLR160FNR 2T WSTM1206 1W 50ppm 160 mOhm ±1.0%
Add to
Cart
WSTM0603DLR009FNR 2T WSTM0603 0.5W 75ppm 9 mOhm ±1.0%
Add to
Cart
WSTM2512QLR016FYR 2T WSTM2512 2W 50ppm 16 mOhm ±1.0%
Add to
Cart
WSTM2512DLR003FYR 2T WSTM2512 2W 75ppm 3 mOhm ±1.0%
Add to
Cart
WSTM1206QLR016FNR 2T WSTM1206 1W 50ppm 16 mOhm ±1.0%
Add to
Cart
WSTM1206QLR008FNR 2T WSTM1206 1W 50ppm 8 mOhm ±1.0%
Add to
Cart
WSTM2512QLR022FYR 2T WSTM2512 2W 50ppm 22 mOhm ±1.0%
Add to
Cart
WSTM0805QLR004FNR 2T WSTM0805 0.75W 50ppm 4 mOhm ±1.0%
Add to
Cart
WSTM0805QLR033FNR 2T WSTM0805 0.75W 50ppm 33 mOhm ±1.0%
Add to
Cart
WSTM4527RLR007FMR 2T WSTM4527 4W 100ppm 7 mOhm ±1.0%
Add to
Cart
WSTM0805QLR165FNR 2T WSTM0805 0.75W 50ppm 165 mOhm ±1.0%
Add to
Cart
WSTM2512QLR390FYR 2T WSTM2512 2W 50ppm 390 mOhm ±1.0%
Add to
Cart
WSTM1206QLR330FNR 2T WSTM1206 1W 50ppm 330 mOhm ±1.0%
Add to
Cart
WSTM0805QLR024FNR 2T WSTM0805 0.75W 50ppm 24 mOhm ±1.0%
Add to
Cart
WSTM1206QLR005FNR 2T WSTM1206 1W 50ppm 5 mOhm ±1.0%
Add to
Cart
WSTM0805QLR009FNR 2T WSTM0805 0.75W 50ppm 9 mOhm ±1.0%
Add to
Cart
WSTM0805QLR022FNR 2T WSTM0805 0.75W 50ppm 22 mOhm ±1.0%
Add to
Cart
WSTM2512QLR005FYR 2T WSTM2512 2W 50ppm 5 mOhm ±1.0%
Add to
Cart
WSTM1206QLR402FNR 2T WSTM1206 1W 50ppm 402 mOhm ±1.0%
Add to
Cart
WSTM4527QLR020FMR 2T WSTM4527 4W 50ppm 20 mOhm ±1.0%
Add to
Cart
WSTM1206QLR240FNR 2T WSTM1206 1W 50ppm 240 mOhm ±1.0%
Add to
Cart
WSTM2512QLR036FYR 2T WSTM2512 2W 50ppm 36 mOhm ±1.0%
Add to
Cart
WSTM1206QLR018FNR 2T WSTM1206 1W 50ppm 18 mOhm ±1.0%
Add to
Cart
WSTM1206QLR120FNR 2T WSTM1206 1W 50ppm 120 mOhm ±1.0%
Add to
Cart
WSTM0805QLR030FNR 2T WSTM0805 0.75W 50ppm 30 mOhm ±1.0%
Add to
Cart
WSTM1206QLR470FNR 2T WSTM1206 1W 50ppm 470 mOhm ±1.0%
Add to
Cart
WSTM4527QLR015FMR 2T WSTM4527 4W 50ppm 15 mOhm ±1.0%
Add to
Cart
WSTM0805QLR008FNR 2T WSTM0805 0.75W 50ppm 8 mOhm ±1.0%
Add to
Cart
WSTM1206QLR039FNR 2T WSTM1206 1W 50ppm 39 mOhm ±1.0%
Add to
Cart
WSTM1206QLR027FNR 2T WSTM1206 1W 50ppm 27 mOhm ±1.0%
Add to
Cart
WSTM0805QLR020FNR 2T WSTM0805 0.75W 50ppm 20 mOhm ±1.0%