Order a Sample


You Searched for: 235

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
0235.400MXEP FUSE 5x20 PGT F LBC 0.4A/250V (P)
Add to
Cart
0235.400HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0235.400VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
0235.400HXEP FUSE 250V UL FA 5X20 PT RoHS .400A
Add to
Cart
0235.400VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0235.400MXP FUSE 5x20 F LBC 0.4A/250V (P)
Add to
Cart
0235003.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0235003.VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
0235003.VXP FUSE 5x20mm V PACK (P)
Add to
Cart
0235003.HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
0235003.MXB940P FUSE 5X20 CC 1 GREEN F LBC 3A/250V (P)
Add to
Cart
0235003.MRG940T1P FUSE 250V 5X20 FA PT TR CC PB-FREE 3A
Add to
Cart
0235003.MRET1P FUSE 250V 5X20 FA UL PB-FREE 3A
Add to
Cart
0235003.MXF6P FUSE 5X20 PGT RAD FORM F LBC 3A/250V (P)
Add to
Cart
0235003.MXEP FUSE 5x20 PGT F LBC 3A/250V (P)
Add to
Cart
0235003.MXP FUSE 5x20 F LBC 3A/250V (P)
Add to
Cart
023503.5MXEP FUSE 250V 5X20 PT FA UL LBC RoHS 3.5A
Add to
Cart
023503.5MXP FUSE 5x20 F LBC 3.5A/250V (P)
Add to
Cart
0235.600MXP FUSE 5x20 F LBC 0.6A/250V (P)
Add to
Cart
0235.600HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0235.600VXEP FUSE 250V UL FA 5X20 PT RoHS .600A
Add to
Cart
0235.600VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0235.600MXEP FUSE 5x20 PGT F LBC 0.6A/250V (P)
Add to
Cart
0235.600HXEP FUSE 250V UL FA 5X20 PT RoHS .600A
Add to
Cart
0235.500MRET1P FUSE 250V UL LBC FA 5X20MM RoHS .500A
Add to
Cart
0235.500HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0235.500MXP FUSE 5x20 F LBC 0.5A/250V (P)
Add to
Cart
0235.500VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0235.500HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
0235.500MXEP FUSE 5x20 PGT F LBC 0.5A/250V (P)
Add to
Cart
0235.500VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
0235007.MXP FUSE 5x20 F LBC 7A/125V (P)
Add to
Cart
0235007.MXEP FUSE 125V 5X20 PT FA UL LBC RoHS 7A
Add to
Cart
023501.6MXEP FUSE 5x20 PGT F LBC 1.6A/250V (P)
Add to
Cart
023501.6HXP FUSE 5X20MM H PACK (P)
Add to
Cart
023501.6VXEP FUSE 250V UL FA 5X20 PT RoHS 1.6A
Add to
Cart
023501.6HXEP FUSE 250V UL FA 5X20 PT RoHS 1.6A
Add to
Cart
023501.6VXP FUSE 5x20mm V PACK (P)
Add to
Cart
023501.6MRG940T1P FUSE 250V 5X20 FA PT TR CC PB-FREE 1.6A
Add to
Cart
023501.6MXP FUSE 5x20 F LBC 1.6A/250V (P)
Add to
Cart
023501.6MXB940P FUS 5X20 CC 1 ORANGE F LBC 1.6A/250V (P)
Add to
Cart
0235005.VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
0235005.MXBP FUSE 125V UL FA 5x20 CC RoHS 5A
Add to
Cart
0235005.MXP FUSE 5x20 F LBC 5A/125V (P)
Add to
Cart
0235005.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0235005.VXP FUSE 5x20mm V PACK (P)
Add to
Cart
0235005.HXEP FUSE 125V UL FA 5X20 PT RoHS 5A
Add to
Cart
0235005.MXEP FUSE 5x20 PGT F LBC 5A/125V (P)
Add to
Cart
0235001.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0235001.HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
0235001.MXEP FUSE 5x20 PGT F LBC 1A/250V (P)
Add to
Cart
0235001.MXP FUSE 5x20 F LBC 1A/250V (P)
Add to
Cart
0235001.VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
0235001.MXB940P FUSE 5X20 CC 1 BLACK F LBC 1A/250V (P)
Add to
Cart
0235001.VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0235001.MRG940T1P FUSE 250V 5X20 FA PT TR CC PB-FREE 1A
Add to
Cart
0235.300MXEP FUSE 5x20 PGT F LBC 0.3A/250V (P)
Add to
Cart
0235.300VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
0235.300VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0235.300HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0235.300HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
0235.300MXP FUSE 5x20 F LBC 0.3A/250V (P)
Add to
Cart
023502.5VXP FUSE 5x20mm V PACK (P)
Add to
Cart
023502.5VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
023502.5HXP FUSE 5X20MM H PACK (P)
Add to
Cart
023502.5HXEP FUSE 250V UL FA 5X20 PT RoHS 2.5A
Add to
Cart
023502.5MXEP FUSE 5x20 PGT F LBC 2.5A/250V (P)
Add to
Cart
023502.5MXP FUSE 5x20 F LBC 2.5A/250V (P)
Add to
Cart
02351.25VXEP FUSE 250V UL FA 5X20 PT RoHS 1.25A
Add to
Cart
02351.25MXEP FUSE 5x20 PGT F LBC 1.25A/250V (P)
Add to
Cart
02351.25MXP FUSE 5x20 F LBC 1.25A/250V (P)
Add to
Cart
02351.25VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0235002.VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
0235002.VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0235002.MRG941T1P FUSE 250V 5X20 FA PT TR CC PB-FREE 2A
Add to
Cart
0235002.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0235002.MXEP FUSE 5x20 PGT F LBC 2A/250V (P)
Add to
Cart
0235002.MXP FUSE 5x20 F LBC 2A/250V (P)
Add to
Cart
0235002.MXB941P FUSE 5X20 CC 1 YELLOW F LBC 2A/250V (P)
Add to
Cart
0235002.MXB940P FUSE 5X20 C/CODE 1 RED F LBC 2A/250V (P)
Add to
Cart
0235002.HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
0235002.MRET1P FUSE 250V UL LBC FA 5X20MM RoHS 2A
Add to
Cart
0235006.HXEP FUSE 125V UL FA 5X20 PT RoHS 6A
Add to
Cart
0235006.MXEP FUSE 5x20 PGT F LBC 6A/125V (P)
Add to
Cart
0235006.VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0235006.MXBP FUSE 5X20 C/CODE F LBC 6A/125V (P)
Add to
Cart
0235006.MXP FUSE 5x20 F LBC 6A/125V (P)
Add to
Cart
0235006.VXEP FUSE 125V UL FA 5X20 PT RoHS 6A
Add to
Cart
0235006.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0235.700MXEP FUSE 5x20 PGT F LBC 0.7A/250V (P)
Add to
Cart
0235.700MXP FUSE 5x20 F LBC 0.7A/250V (P)
Add to
Cart
0235.700HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0235.700HXEP FUSE 250V UL FA 5X20 PT RoHS .700A
Add to
Cart
0235.700VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0235.700VXEP FUSE 250V UL FA 5X20 PT RoHS .700A
Add to
Cart
0235.200HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0235.200VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
0235.200HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
0235.200MXP FUSE 5x20 F LBC 0.2A/250V (P)
Add to
Cart
0235.200MXEP FUSE 5x20 PGT F LBC 0.2A/250V (P)
Add to
Cart
0235.200VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0235.800MXEP FUSE 5x20 PGT F LBC 0.8A/250V (P)
Add to
Cart
0235.800HXEP FUSE 250V UL FA 5X20 PT RoHS .800A
Add to
Cart
0235.800VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0235.800VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
0235.800HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0235.800MXP FUSE 5x20 F LBC 0.8A/250V (P)
Add to
Cart
0235.250VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
0235.250MXP FUSE 5x20 F LBC 0.25A/250V (P)
Add to
Cart
0235.250VXP 5X20MM FUSE V PACK (P)
Add to
Cart
0235.250HXP FUSE 5x20mm H PACK (P)
Add to
Cart
0235.250MXEP FUSE 5x20 PGT F LBC 0.25A/250V (P)
Add to
Cart
0235.250HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
0235004.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0235004.HXEP FUSE 125V UL FA 5X20 PT RoHS 4A
Add to
Cart
0235004.MXEP FUSE 5x20 PGT F LBC 4A/125V (P)
Add to
Cart
0235004.VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
0235004.VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0235004.MRG940T1P FUSE 125V 5X20 FA PT TR CC PB-FREE 4A
Add to
Cart
0235004.MXP FUSE 5x20 F LBC 4A/125V (P)
Add to
Cart
0235.100HXEP FUSE 250V UL FA 5X20 PT RoHS .100A
Add to
Cart
0235.100MXP FUSE 5x20 F LBC 0.1A/250V (P)
Add to
Cart
0235.100VXP FUSE 5x20mm V PACK (P)
Add to
Cart
0235.100MXEP FUSE 5x20 PGT F LBC 0.1A/250V (P)
Add to
Cart
0235.100VXEP FUSE 250V UL FA 5X20 PT RoHS .100A
Add to
Cart
0235.100HXP FUSE 5X20MM H PACK (P)
Add to
Cart
02351.25HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
0235.125MXEP FUSE 5x20 PGT F LBC 0.125A/250V (P)
Add to
Cart
0235.125HXEP FUSE 5X20MM PGT H PACK (P)
Add to
Cart
0235.125VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0235.125VXEP FUSE 5X20MM PGT V PACK (P)
Add to
Cart
02351.25HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0235.125MXP FUSE 5x20 F LBC 0.125A/250V (P)
Add to
Cart
0235.125HXP FUSE 5x20mm H PACK (P)