Order a Sample


You Searched for: 213

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
021302.5MXEP FUSE 5x20 PGT T LBC 2.5A/250V (P)
Add to
Cart
021302.5MXP FUSE 5x20 T LBC 2.5A/250V (P)
Add to
Cart
021302.5MRET1P FUS 5X20 PGT REEL T1 T LBC 2.5A/250V (P)
Add to
Cart
021302.5MXBP FUSE 5x20 C/CODE T LBC 2.5A/250V (P)
Add to
Cart
021302.5TXP FUSE 250V IEC TD LBC 5X20 ROHS 2.5A
Add to
Cart
02133.15MRET1PX
Add to
Cart
02133.15MXEPX
Add to
Cart
02133.15MXBP FUSE 5x20 C/CODE T LBC 3.15A/250V (P)
Add to
Cart
02133.15MXGP FUSE 5X20 CC P/TAIL T LBC 3.15A/250V (P)
Add to
Cart
02133.15MXP FUSE 5x20 T LBC 3.15A/250V (P)
Add to
Cart
02133.15MXEP FUSE 5x20 PGT T LBC 3.15A/250V (P)
Add to
Cart
02133.15MXB940P FUS 5X20 CC 1 BLACK T LBC 3.15A/250V (P)
Add to
Cart
02133.15MXBPX
Add to
Cart
02133.15HXP FUSE 5X20MM H PACK (P)
Add to
Cart
02133.15MRET5P FUS 5X20 PGT REEL T5 T LBC 3.15A/250V-P
Add to
Cart
02133.15MXF9PX
Add to
Cart
02133.15MXB940PX
Add to
Cart
02133.15MXF9P FUSE 250V 5X20 T RAD PT PB-FREE 3.15A
Add to
Cart
02133.15TXP FUSE 250V IEC TD LBC 5X20 ROHS 3.15A
Add to
Cart
02133.15MXGPX
Add to
Cart
02133.15MRET5PX
Add to
Cart
02133.15MXPX
Add to
Cart
02133.15MRET1P FUS 5X20 PGT REEL T1 T LBC 3.15A/250V-P
Add to
Cart
02133.15TXPX
Add to
Cart
0213.315MXBPX
Add to
Cart
0213.315MXEPX
Add to
Cart
0213.315TXPX
Add to
Cart
0213.315MXPX
Add to
Cart
0213.315MXP FUSE 5x20 T LBC 315mA/250V (P)
Add to
Cart
0213.315TXP FUSE 250V IEC TD LBC 5X20 ROHS 315mA
Add to
Cart
0213.315MXBP FUSE 5x20 C/CODE T LBC 315mA/250V (P)
Add to
Cart
02133.15HXPX
Add to
Cart
0213.315MXEP FUSE 5x20 PGT T LBC 315mA/250V (P)
Add to
Cart
0213.800MXEP FUSE 5x20 PGT T LBC 800mA/250V (P)
Add to
Cart
0213.800MXBP FUSE 5x20 C/CODE T LBC 800mA/250V (P)
Add to
Cart
0213.800MXP FUSE 5x20 T LBC 800mA/250V (P)
Add to
Cart
0213.800TXP FUSE 250V IEC TD LBC 5X20 ROHS 800mA
Add to
Cart
02131.25MXBP FUSE 5x20 C/CODE T LBC 1.25A/250V (P)
Add to
Cart
02131.25MXP FUSE 5x20 T LBC 1.25A/250V (P)
Add to
Cart
02131.25MRET1P FUS 5X20 PGT REEL T1 T LBC 1.25A/250V-P
Add to
Cart
02131.25MXEP FUSE 5x20 PGT T LBC 1.25A/250V (P)
Add to
Cart
02131.25TXP FUSE 250V IEC TD LBC 5X20 ROHS 1.25A
Add to
Cart
0213.400MXEP FUSE 5x20 PGT T LBC 400mA/250V (P)
Add to
Cart
0213.400MXP FUSE 5x20 T LBC 400mA/250V (P)
Add to
Cart
0213.400TXP FUSE 250V IEC TD LBC 5X20 ROHS 400mA
Add to
Cart
0213.400MXBP FUSE 5x20 C/CODE T LBC 400mA/250V (P)
Add to
Cart
0213005.MXBP FUSE 5x20 C/CODE T LBC 5A/250V (P)
Add to
Cart
0213005.MXEP FUSE 5x20 PGT T LBC 5A/250V (P)
Add to
Cart
0213005.TXP FUSE 250V IEC TD LBC 5X20 ROHS 5A
Add to
Cart
0213005.MXP FUSE 5x20 T LBC 5A/250V (P)
Add to
Cart
021306.3MXBP FUSE 5x20 C/CODE T LBC 6.3A/250V (P)
Add to
Cart
021306.3MRET1P FUSE 250V IEC TD LBC 5X20 PT RoHS 6.3A
Add to
Cart
021306.3MXP FUSE 5x20 T LBC 6.3A/250V (P)
Add to
Cart
021306.3MXEP FUSE 5x20 PGT T LBC 6.3A/250V (P)
Add to
Cart
021306.3TXP FUSE 250V IEC TD LBC 5X20 ROHS 6.3A
Add to
Cart
021301.6MXP FUSE 5x20 T LBC 1.6A/250V (P)
Add to
Cart
021301.6MXEP FUSE 5x20 PGT T LBC 1.6A/250V (P)
Add to
Cart
021301.6TXP FUSE 250V IEC TD LBC 5X20 ROHS 1.6A
Add to
Cart
021301.6MXBP FUSE 5x20 C/CODE T LBC 1.6A/250V (P)
Add to
Cart
021301.6MRET1P FUSE 250V IEC LBC 5X20MM 1.6A(P)
Add to
Cart
0213.500MXEP FUSE 5x20 PGT T LBC 500mA/250V (P)
Add to
Cart
0213.500MRET1P FUSE 250V IEC TD LBC 5X20 PT RoHS 500mA
Add to
Cart
0213.500TXP FUSE 250V IEC TD LBC 5X20 ROHS 500mA
Add to
Cart
0213.500MXBP FUSE 5x20 C/CODE T LBC 500mA/250V (P)
Add to
Cart
0213.500MXP FUSE 5x20 T LBC 500mA/250V (P)
Add to
Cart
0213004.MXP FUSE 5x20 T LBC 4A/250V (P)
Add to
Cart
0213004.MXEP FUSE 5x20 PGT T LBC 4A/250V (P)
Add to
Cart
0213004.TXP FUSE 250V IEC TD LBC 5X20 ROHS 4A
Add to
Cart
0213004.MRET1P FUS 250V 5X20 PT TL LBC RoHS 4A
Add to
Cart
0213004.MXBP FUSE 5x20 C/CODE T LBC 4A/250V (P)
Add to
Cart
0213001.TXP FUSE 250V IEC TD LBC 5X20 ROHS 1A
Add to
Cart
0213001.MRET1P FUS 5X20 PGT REELED T1 T LBC 1A/250V (P)
Add to
Cart
0213001.MXEP FUSE 5x20 PGT T LBC 1A/250V (P)
Add to
Cart
0213001.MXBP FUSE 5x20 C/CODE T LBC 1A/250V (P)
Add to
Cart
0213001.MXP FUSE 5x20 T LBC 1A/250V (P)
Add to
Cart
0213001.MXB940P FUSE 5X20 CC 1 GREEN T LBC 1A/250V (P)
Add to
Cart
0213.630TXP FUSE 250V IEC TD LBC 5X20 ROHS 630mA
Add to
Cart
0213.630MXP FUSE 5x20 T LBC 630mA/250V (P)
Add to
Cart
0213.630MXBP FUSE 5x20 C/CODE T LBC 630mA/250V (P)
Add to
Cart
0213.630MXEP FUSE 5x20 PGT T LBC 630mA/250V (P)
Add to
Cart
0213002.MRGT1P FUS 5X20 CC PGT REEL T1 T LBC 2A/250V(P)
Add to
Cart
0213002.MRET1P FUS 250V 5X20 PT T LBC RoHS 2A
Add to
Cart
0213002.TXP FUSE 250V IEC TD LBC 5X20 ROHS 2A
Add to
Cart
0213002.MXBP FUSE 5x20 C/CODE T LBC 2A/250V (P)
Add to
Cart
0213002.MXEP FUSE 5x20 PGT T LBC 2A/250V (P)
Add to
Cart
0213002.MXP FUSE 5x20 T LBC 2A/250V (P)
Add to
Cart
0213002.MXGP FUSE 5X20 CC PGT T LBC 2A/250V (P)
Add to
Cart
0213.200MXBP FUSE 5x20 C/CODE T LBC 200mA/250V (P)
Add to
Cart
0213.200TXP FUSE 250V IEC TD LBC 5X20 ROHS 200mA
Add to
Cart
0213.200MXP FUSE 5x20 T LBC 200mA/250V (P)
Add to
Cart
0213.200MXEP FUSE 5x20 PGT T LBC 200mA/250V (P)
Add to
Cart
0213.250MRET1P FUSE 250V IEC TD LBC 5X20 PT RoHS 250mA
Add to
Cart
0213.250MXEP FUSE 5x20 PGT T LBC 250mA/250V (P)
Add to
Cart
0213.250MXBP FUSE 5x20 C/CODE T LBC 250mA/250V (P)
Add to
Cart
0213.250TXP FUSE 250V IEC TD LBC 5X20 ROHS 250mA
Add to
Cart
0213.250MXP FUSE 5x20 T LBC 250mA/250V (P)