Order a Sample


You Searched for: 216

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
02161.25MXPX
Add to
Cart
02161.25MRET1P FUS 5X20 PGT REEL T1 F HBC 1.25A/250V-P
Add to
Cart
02161.25TXPX
Add to
Cart
02161.25HXPX
Add to
Cart
02161.25MXP FUSE 5x20 F HBC 1.25A/250V (P)
Add to
Cart
02161.25TXP FUSE 250V IEC FA HBC 5X20 ROHS 1.25A
Add to
Cart
02161.25MXBP FUSE 5x20 C/CODE F HBC 1.25A/250V (P)
Add to
Cart
02161.25HXP FUSE 5X20MM H PACK (P)
Add to
Cart
02161.25VXP FUSE 5X20MM V PACK (P)
Add to
Cart
02161.25MXEP FUSE 5x20 PGT F HBC 1.25A/250V (P)
Add to
Cart
02161.25MXBPX
Add to
Cart
02161.25MRET1PX
Add to
Cart
02161.25VXPX
Add to
Cart
02161.25MXEPX
Add to
Cart
0216.250MXGP FUSE 5x20 CC PGT F HBC 250mA/250V (P)
Add to
Cart
0216.250MXP FUSE 5x20 F HBC 250mA/250V (P)
Add to
Cart
0216.250MXBP FUSE 5x20 C/CODE F HBC 250mA/250V (P)
Add to
Cart
0216.250HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216.250TXP FUSE 250V IEC FA HBC 5X20 ROHS 250mA
Add to
Cart
0216.250MXEP FUSE 5x20 PGT F HBC 250mA/250V (P)
Add to
Cart
0216.250VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216.250MRET1P FUSE 250V IEC FA HBC 5X20MM RoHS 250mA
Add to
Cart
0216008.MXEP FUSE 5x20 PGT F HBC 8A/250V (P)
Add to
Cart
0216008.MRET5P FUSE 250V IEC FA HBC 5x20 PT RoHS 8A
Add to
Cart
0216008.MXGP FUS 250V 5x20 IEC FA HBC CC PB-FREE 8A
Add to
Cart
0216008.TXP FUSE 250V IEC FA HBC 5X20 ROHS 8A
Add to
Cart
0216008.MXF13P FUSE 250V IEC FA HBC 5X20MM 8A
Add to
Cart
0216008.MXBP FUSE 5x20 C/CODE F HBC 8A/250V (P)
Add to
Cart
0216008.MXP FUSE 5x20 F HBC 8A/250V (P)
Add to
Cart
0216008.VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216008.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216.125MXPX
Add to
Cart
0216.125MXGPX
Add to
Cart
0216.125VXPX
Add to
Cart
0216.125VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216.125MXEP FUSE 5x20 PGT F HBC 125mA/250V (P)
Add to
Cart
0216.125HXPX
Add to
Cart
0216.125HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216.125MXGP FUSE 5x20 CC PGT F HBC 125mA/250V (P)
Add to
Cart
0216.125MXP FUSE 5x20 F HBC 125mA/250V (P)
Add to
Cart
0216.125TXPX
Add to
Cart
0216.125TXP FUSE 250V IEC FA HBC 5X20 ROHS 125mA
Add to
Cart
0216.125MXEPX
Add to
Cart
0216.080MXEP FUSE 5x20 PGT F HBC 80mA/250V (P)
Add to
Cart
0216.080VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216.080TXP FUSE 250V IEC FA HBC 5X20 ROHS 80mA
Add to
Cart
0216.080HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216.080MRET1P FUS 5X20 PGT REEL T1 F HBC 80mA/250V-P
Add to
Cart
0216.080MXP FUSE 5x20 F HBC 80mA/250V (P)
Add to
Cart
0216.630HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216.630MXEP FUSE 5x20 PGT F HBC 630mA/250V (P)
Add to
Cart
0216.630MXBP FUSE 5x20 C/CODE F HBC 630mA/250V (P)
Add to
Cart
0216.630TXP FUSE 250V IEC FA HBC 5X20 ROHS 630mA
Add to
Cart
0216.630MXGP FUSE 5x20 CC PGT F HBC 630mA/250V (P)
Add to
Cart
0216.630VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216.630MXP FUSE 5x20 F HBC 630mA/250V (P)
Add to
Cart
0216002.MXP FUSE 5x20 F HBC 2A/250V (P)
Add to
Cart
0216002.MXEP FUSE 5x20 PGT F HBC 2A/250V (P)
Add to
Cart
0216002.VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216002.MXB940P FUSE 5X20 C/CODE 1 RED F HBC 2A/250V (P)
Add to
Cart
0216002.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216002.MX909P FUSE 5X20 RS BRAND 416629 (P)
Add to
Cart
0216002.MXBP FUSE 5x20 C/CODE F HBC 2A/250V (P)
Add to
Cart
0216002.MXGP FUSE 250V FA HBC 5X20MM RAD RoHS 2A
Add to
Cart
0216002.MRET1P FUSE 250V IEC FA HBC 5x20 PT RoHS 2A
Add to
Cart
0216002.TXP FUSE 250V IEC FA HBC 5X20 ROHS 2A
Add to
Cart
0216016.MXEP FUSE 250V FA PT 5X20MM RoHS 16A
Add to
Cart
0216016.MXP FUSE 250V FA 5X20MM RoHS 16A
Add to
Cart
0216016.MRET1P FUSE 250V 5x20 IEC FA TR PB-FREE 16A
Add to
Cart
0216.315HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216.315MXEP FUSE 5x20 PGT F HBC 315mA/250V (P)
Add to
Cart
0216.315TXP FUSE 250V IEC FA HBC 5X20 ROHS 315mA
Add to
Cart
0216.315MXP FUSE 5x20 F HBC 315mA/250V (P)
Add to
Cart
0216.315VXP FUSE 5X20MM V PACK (P)
Add to
Cart
02163.15MRET1PX
Add to
Cart
02163.15MXB941PX
Add to
Cart
02163.15TXPX
Add to
Cart
02163.15MXPX
Add to
Cart
0216001.MXB940P FUSE 250V HBC FA 5X20 CC RED RoHS 1A
Add to
Cart
0216001.MX909P FUSE 5X20 RS BRAND 416613 (P)
Add to
Cart
0216001.VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216001.MXBP FUSE 5x20 C/CODE F HBC 1A/250V (P)
Add to
Cart
0216001.MXP FUSE 5x20 F HBC 1A/250V (P)
Add to
Cart
0216001.MRET1P FUSE 250V IEC FA HBC 5x20 PT RoHS 1A
Add to
Cart
0216001.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216001.MXEP FUSE 5x20 PGT F HBC 1A/250V (P)
Add to
Cart
0216001.MXF34P FUSE 250V 5X20 FA IEC RAD PB-FREE 1A
Add to
Cart
0216001.TXP FUSE 250V IEC FA HBC 5X20 ROHS 1A
Add to
Cart
0216001.MXGP FUSE 250V IEC FA HBC 5x20 PT CC RoHS 1A
Add to
Cart
021601.6MXP FUSE 5x20 F HBC 1.6A/250V (P)
Add to
Cart
021601.6MXBP FUSE 5x20 C/CODE F HBC 1.6A/250V (P)
Add to
Cart
021601.6HXPX
Add to
Cart
021601.6VXPX
Add to
Cart
021601.6TXPX
Add to
Cart
021601.6MXB940PX
Add to
Cart
021601.6VXP FUSE 5X20MM V PACK (P)
Add to
Cart
021601.6TXP FUSE 250V IEC FA HBC 5X20 ROHS 1.6A
Add to
Cart
021601.6MXEP FUSE 5x20 PGT F HBC 1.6A/250V (P)
Add to
Cart
021601.6MXEPX
Add to
Cart
021601.6MXPX
Add to
Cart
021601.6MXBPX
Add to
Cart
021601.6HXP FUSE 5X20MM H PACK (P)
Add to
Cart
021601.6MXB940P FUSE 5X20 CC 1 RED F HBC 1.6A/250V (P)
Add to
Cart
0216.500MXP FUSE 5x20 F HBC 500mA/250V (P)
Add to
Cart
0216.500MX909P FUSE 5X20 RS BRAND 416584 (P)
Add to
Cart
0216.500TXP FUSE 250V IEC FA HBC 5X20 ROHS 500mA
Add to
Cart
0216.500MXGP FUSE 5x20 CC PGT F HBC 500mA/250V (P)
Add to
Cart
0216.500MXEP FUSE 5x20 PGT F HBC 500mA/250V (P)
Add to
Cart
0216.500HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216.500VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216.200VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216.200HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216.200MXEP FUSE 5x20 PGT F HBC 200mA/250V (P)
Add to
Cart
0216.200TXP FUSE 250V IEC FA HBC 5X20 ROHS 200mA
Add to
Cart
0216.200MXP FUSE 5x20 F HBC 200mA/250V (P)
Add to
Cart
0216.063HXP FUSE 5X20MM H PACK (P)
Add to
Cart
021606.3MRET1PX
Add to
Cart
0216.063MRET1P FUSE 250V IEC FA HBC 5X20 PT RoHS 63mA
Add to
Cart
021606.3MXEPX
Add to
Cart
021606.3MX909PX
Add to
Cart
0216.063MXEP FUSE 5x20 PGT F HBC 63mA/250V (P)
Add to
Cart
021606.3MXF18PX
Add to
Cart
021606.3MXBPX
Add to
Cart
021606.3TXPX
Add to
Cart
0216.063MXP FUSE 5x20 F HBC 63mA/250V (P)
Add to
Cart
021606.3MXB940PX
Add to
Cart
021606.3MXF39PX
Add to
Cart
0216.063VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216.063TXP FUSE 250V IEC FA HBC 5X20 ROHS 63mA
Add to
Cart
021606.3MRET5PX
Add to
Cart
021606.3MXPX
Add to
Cart
021606.3HXPX
Add to
Cart
021606.3VXPX
Add to
Cart
0216.800HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216.800MXP FUSE 5x20 F HBC 800mA/250V (P)
Add to
Cart
0216.800VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216.800TXP FUSE 250V IEC FA HBC 5X20 ROHS 800mA
Add to
Cart
0216.800MXEP FUSE 5x20 PGT F HBC 800mA/250V (P)
Add to
Cart
0216.100MXGP FUSE 5x20 CC PGT F HBC 100mA/250V (P)
Add to
Cart
0216.100MXEP FUSE 5x20 PGT F HBC 100mA/250V (P)
Add to
Cart
0216.100MRET1P FUS 5X20 PGT T1 F HBC 100mA/250V (P)
Add to
Cart
0216.100HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216.100TXP FUSE 250V IEC FA HBC 5X20 ROHS 100mA
Add to
Cart
0216.100VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216.100MXP FUSE 5x20 F HBC 100mA/250V (P)
Add to
Cart
021612.5MRET1PX
Add to
Cart
021612.5MXP FUSE 250V FA 5X20MM RoHS 12.5A
Add to
Cart
021612.5MXEP FUSE 250V FA PT 5X20MM RoHS 12.5A
Add to
Cart
021612.5MXPX
Add to
Cart
021612.5MRET1P FUSE 250V 5x20 IEC FA PB-FREE 12.5A
Add to
Cart
021612.5MXEPX
Add to
Cart
021606.3HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216.063HXPX
Add to
Cart
021606.3MXF18P FUSE 250V 5X20 FA IEC RAD PB-FREE 6.3A
Add to
Cart
021606.3MXBP FUSE 5x20 C/CODE F HBC 6.3A/250V (P)
Add to
Cart
0216.063MXEPX
Add to
Cart
021606.3MXB940P FUSE 5X20 CC 1 RED F HBC 6.3A/250V (P)
Add to
Cart
021606.3VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216.063MRET1PX
Add to
Cart
021606.3MXEP FUSE 5x20 PGT F HBC 6.3A/250V (P)
Add to
Cart
0216.063VXPX
Add to
Cart
021606.3MRET5P FUSE 250V IEC FA HBC 5x20 PT RoHS 6.3A
Add to
Cart
021606.3MXP FUSE 5x20 F HBC 6.3A/250V (P)
Add to
Cart
0216.063TXPX
Add to
Cart
021606.3MX909P FUSE 5X20 RS BRAND 416663 (P)
Add to
Cart
021606.3MRET1P FUS 5X20 PGT REEL T1 F HBC 6.3A/250V (P)
Add to
Cart
021606.3TXP FUSE 250V IEC FA HBC 5X20 ROHS 6.3A
Add to
Cart
021606.3MXF39P FUSE 250V 5X20 IEC FA RAD PB-FREE 6.3A
Add to
Cart
0216.063MXPX
Add to
Cart
0216005.MRET1P FUSE 250V 5X20 IEC FA HBC TR PB-FREE 5A
Add to
Cart
0216005.MXEP FUSE 5x20 PGT F HBC 5A/250V (P)
Add to
Cart
0216005.MXP FUSE 5x20 F HBC 5A/250V (P)
Add to
Cart
0216005.MX909P FUSE 5X20 RS BRAND 416657 (P)
Add to
Cart
0216005.MXGP FUSE 250V 5x20 IEC FA HBC PT PB-FREE 5A
Add to
Cart
0216005.VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216005.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216005.MXBP FUSE 5x20 C/CODE F HBC 5A/250V (P)
Add to
Cart
0216005.TXP FUSE 250V IEC FA HBC 5X20 ROHS 5A
Add to
Cart
0216005.MXB940P FUSE 5X20 C/CODE 1 RED F HBC 5A/250V (P)
Add to
Cart
0216005.MRET5P FUSE 250V IEC FA HBC 5x20 PT RoHS 5A
Add to
Cart
0216005.MXB941P FUSE 250V HBC FA 5X20 CC BLUE RoHS 5A
Add to
Cart
0216005.MXF39P FUSE 250V 5X20 IEC FA RAD PB-FREE 5A
Add to
Cart
0216010.VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216010.MXB940P FUSE 5x20 CC 1 RED F HBC 10A/250V (P)
Add to
Cart
0216010.MRET5P FUS 5X20 PGT REEL T5 F HBC 10A/250V (P)
Add to
Cart
0216010.TXP FUSE 250V IEC FA HBC 5X20 ROHS 10A
Add to
Cart
0216010.MXBP FUSE 5x20 C/CODE F HBC 10A/250V (P)
Add to
Cart
0216010.MXEP FUSE 5x20 PGT F HBC 10A/250V (P)
Add to
Cart
0216010.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216010.MXP FUSE 5x20 F HBC 10A/250V (P)
Add to
Cart
0216010.MXF11P FUSE 250V FA HBC 5X20MM RAD RoHS 10A
Add to
Cart
0216010.MX909P FUSE 5X20 RS BRAND 416685 (P)
Add to
Cart
0216010.MRET1P FUS 5X20 PGT REEL T1 F HBC 10A/250V (P)
Add to
Cart
0216.050MXEP FUSE 5x20 PGT F HBC 50mA/250V (P)
Add to
Cart
0216.050MXP FUSE 5x20 F HBC 50mA/250V (P)
Add to
Cart
0216.050MXGP FUSE 5x20 CC PGT F HBC 50mA/250V (P)
Add to
Cart
0216.050TXP FUSE 250V IEC FA HBC 5X20 ROHS 50mA
Add to
Cart
0216.050MRET1P FUS 5X20 PGT REEL T1 F HBC 50mA/250V-P
Add to
Cart
0216.050HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216.050VXP FUSE 5X20MM V PACK (P)
Add to
Cart
02163.15MXB940PX
Add to
Cart
02163.15MRET5P FUS 5X20 PGT REEL T5 F HBC 3.15A/250V-P
Add to
Cart
02163.15MRET5PX
Add to
Cart
02163.15MXGPX
Add to
Cart
02163.15MXB940P FUSE 250V HBC FA 5X20 RED RoHS 3.15A
Add to
Cart
02163.15MX909PX
Add to
Cart
0216.315MXEPX
Add to
Cart
02163.15MXEPX
Add to
Cart
0216.315TXPX
Add to
Cart
02163.15MXBPX
Add to
Cart
02163.15MXGP FUSE 250V 5x20 FA HBC PT PB-FREE 3.15A
Add to
Cart
02163.15MXEP FUSE 5x20 PGT F HBC 3.15A/250V (P)
Add to
Cart
02163.15TXP FUSE 250V IEC FA HBC 5X20 ROHS 3.15A
Add to
Cart
02163.15MXP FUSE 5x20 F HBC 3.15A/250V (P)
Add to
Cart
02163.15HXPX
Add to
Cart
02163.15MXBP FUSE 5x20 C/CODE F HBC 3.15A/250V (P)
Add to
Cart
02163.15MXB941P FUSE250V HBC FA 5X20 CC YELLOW RoHS3.15A
Add to
Cart
02163.15HXP FUSE 5X20MM H PACK (P)
Add to
Cart
02163.15VXP FUSE 5X20MM V PACK (P)
Add to
Cart
02163.15VXPX
Add to
Cart
0216.315VXPX
Add to
Cart
0216.315MXPX
Add to
Cart
0216.315HXPX
Add to
Cart
02163.15MRET1P FUSE 250V IEC FA HBC 5x20 PT RoHS 3.15A
Add to
Cart
02163.15MX909P FUSE 5X20 RS BRAND 416635 (P)
Add to
Cart
0216004.VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216004.MXP FUSE 5x20 F HBC 4A/250V (P)
Add to
Cart
0216004.MX909P FUSE 5X20 RS BRAND 416641 (P)
Add to
Cart
0216004.MRET5P FUSE 250V IEC FA HBC 5x20 PT RoHS 4A
Add to
Cart
0216004.MXB940P FUSE 5X20 CC 1 BLACK F HBC 4A/250V (P)
Add to
Cart
0216004.MXBP FUSE 5x20 C/CODE F HBC 4A/250V (P)
Add to
Cart
0216004.MRET1P FUS 5X20 PGT REELED T1 F HBC 4A/250V (P)
Add to
Cart
0216004.MXEP FUSE 5x20 PGT F HBC 4A/250V (P)
Add to
Cart
0216004.TXP FUSE 250V IEC FA HBC 5X20 ROHS 4A
Add to
Cart
0216004.HXP FUSE 5X20MM H PACK (P)
Add to
Cart
0216.160MXEP FUSE 5x20 PGT F HBC 160mA/250V (P)
Add to
Cart
0216.160VXP FUSE 5X20MM V PACK (P)
Add to
Cart
0216.160MRET1P FUS 5X20 PGT REEL T1 F HBC 160mA/250V-P
Add to
Cart
0216.160TXP FUSE 250V IEC FA HBC 5X20 ROHS 160mA
Add to
Cart
0216.160MXP FUSE 5x20 F HBC 160mA/250V (P)
Add to
Cart
0216.160HXP FUSE 5X20MM H PACK (P)
Add to
Cart
021602.5TXP FUSE 250V IEC FA HBC 5X20 ROHS 2.5A
Add to
Cart
021602.5MXB940P FUSE 5X20 CC 1 RED F HBC 2.5A/250V (P)
Add to
Cart
021602.5MXP FUSE 5x20 F HBC 2.5A/250V (P)
Add to
Cart
021602.5MXBP FUSE 5x20 C/CODE F HBC 2.5A/250V (P)
Add to
Cart
021602.5MRET1P FUS 5X20 PGT REEL T1 F HBC 2.5A/250V (P)
Add to
Cart
021602.5MXB941P FUSE 250V HBC FA 5X20 CC GREEN RoHS 2.5A
Add to
Cart
021602.5HXP FUSE 5X20MM H PACK (P)
Add to
Cart
021602.5VXP FUSE 5X20MM V PACK (P)
Add to
Cart
021602.5MXEP FUSE 5x20 PGT F HBC 2.5A/250V (P)