Order a Sample


You Searched for: WLTM

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
WLTM1225RLR006FYR 2T WLTM1225 3W 100ppm 6 mOhm ±1.0%
Add to
Cart
WLTM1225QLR030FYR 2T WLTM1225 3W 50ppm 30 mOhm ±1.0%
Add to
Cart
WLTM1225RLR007FYR 2T WLTM1225 3W 100ppm 7 mOhm ±1.0%
Add to
Cart
WLTM1225QLR015FYR 2T WLTM1225 3W 50ppm 15 mOhm ±1.0%
Add to
Cart
WLTM0815QLR010FYR 2T WLTM0815 2W 50ppm 10 mOhm ±1.0%
Add to
Cart
WLTM0612QLR016FNR 2T WLTM0612 1.5W 50ppm 16 mOhm ±1.0%
Add to
Cart
WLTM0508RLR005FNR 2T WLTM0508 1W 100ppm 5 mOhm ±1.0%
Add to
Cart
WLTM0612QLR005FNR 2T WLTM0612 1.5W 50ppm 5 mOhm ±1.0%
Add to
Cart
WLTM1020QLR010FYR 2T WLTM1020 2W 50ppm 10 mOhm ±1.0%
Add to
Cart
WLTM0508QLR012FNR 2T WLTM0508 1W 50ppm 12 mOhm ±1.0%
Add to
Cart
WLTM0612QLR012FNR 2T WLTM0612 1.5W 50ppm 12 mOhm ±1.0%
Add to
Cart
WLTM1225QLR020FYR 2T WLTM1225 3W 50ppm 20 mOhm ±1.0%
Add to
Cart
WLTM1225RLR002FYR 2T WLTM1225 3W 100ppm 2 mOhm ±1.0%
Add to
Cart
WLTM0508QLR010FNR 2T WLTM0508 1W 50ppm 10 mOhm ±1.0%
Add to
Cart
WLTM0508QLR020FNR 2T WLTM0508 1W 50ppm 20 mOhm ±1.0%
Add to
Cart
WLTM1225QLR100FYR 2T WLTM1225 3W 50ppm 100 mOhm ±1.0%
Add to
Cart
WLTM0612QLR007FNR 2T WLTM0612 1.5W 50ppm 7 mOhm ±1.0%
Add to
Cart
WLTM0612QLR010FNR 2T WLTM0612 1.5W 50ppm 10 mOhm ±1.0%
Add to
Cart
WLTM1225QLR022FYR 2T WLTM1225 3W 50ppm 22 mOhm ±1.0%
Add to
Cart
WLTM0612QLR020FNR 2T WLTM0612 1.5W 50ppm 20 mOhm ±1.0%
Add to
Cart
WLTM1225RLR008FYR 2T WLTM1225 3W 100ppm 8 mOhm ±1.0%
Add to
Cart
WLTM1225QLR039FYR 2T WLTM1225 3W 50ppm 39 mOhm ±1.0%
Add to
Cart
WLTM0612QLR100FNR 2T WLTM0612 1.5W 50ppm 100 mOhm ±1.0%
Add to
Cart
WLTM0612QLR015FNR 2T WLTM0612 1.5W 50ppm 15 mOhm ±1.0%
Add to
Cart
WLTM0815RLR005FYR 2T WLTM0815 2W 100ppm 5 mOhm ±1.0%
Add to
Cart
WLTM0612QLR039FNR 2T WLTM0612 1.5W 50ppm 39 mOhm ±1.0%
Add to
Cart
WLTM1225RLR004FYR 2T WLTM1225 3W 100ppm 4 mOhm ±1.0%
Add to
Cart
WLTM0612QLR006FNR 2T WLTM0612 1.5W 50ppm 6 mOhm ±1.0%
Add to
Cart
WLTM0815RLR006FYR 2T WLTM0815 2W 100ppm 6 mOhm ±1.0%
Add to
Cart
WLTM1225QLR010FYR 2T WLTM1225 3W 50ppm 10 mOhm ±1.0%