Order a Sample


You Searched for: WPA_WPB_WPC

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
WPA1206DLR012FYR 2T WPA1206 1W 75ppm 12mOhm±1.0%
Add to
Cart
WPB2512QLR034FYR 2T WPB2512 2W 50ppm 34 mOhm ±1.0%
Add to
Cart
WPB2512QLR024FYR 2T WPB2512 2W 50ppm 24 mOhm ±1.0%
Add to
Cart
WPB2512QLR036FYR 2T WPB2512 2W 50ppm 36 mOhm ±1.0%
Add to
Cart
WPB2512RLR001FYR 2T WPB2512 2W 100ppm 1 mOhm ±1.0%
Add to
Cart
WPC2512QLR039FYR 2T WPC2512 3W 50ppm 39 mOhm ±1.0%
Add to
Cart
WPA1206DLR014FYR 2T WPA1206 1W 75ppm 14mOhm±1.0%
Add to
Cart
WPB2512GL0M50FWR 2T WPB2512 2W 150ppm 0.5 mOhm ±1.0%
Add to
Cart
WPB2512QLR006FYR 2T WPB2512 2W 50ppm 6 mOhm ±1.0%
Add to
Cart
WPC2512QLR022FYR 2T WPC2512 3W 50ppm 22 mOhm ±1.0%
Add to
Cart
WPC2512QLR012FYR 2T WPC2512 3W 50ppm 12 mOhm ±1.0%
Add to
Cart
WPC2512QLR028FYR 2T WPC2512 3W 50ppm 28 mOhm ±1.0%
Add to
Cart
WPA1206DLR006FYR 2T WPA1206 1W 75ppm 6mOhm±1.0%
Add to
Cart
WPB2512QLR027FYR 2T WPB2512 2W 50ppm 27 mOhm ±1.0%
Add to
Cart
WPC2512QLR006FYR 2T WPC2512 3W 50ppm 6 mOhm ±1.0%
Add to
Cart
WPB2512QLR047FYR 2T WPB2512 2W 50ppm 47 mOhm ±1.0%
Add to
Cart
WPB2512QLR010FYR 2T WPB2512 2W 50ppm 10 mOhm ±1.0%
Add to
Cart
WPB2512QLR018FYR 2T WPB2512 2W 50ppm 18 mOhm ±1.0%
Add to
Cart
WPA1206DLR010FYR 2T WPA1206 1W 75ppm 10mOhm±1.0%
Add to
Cart
WPC2512QLR047FYR 2T WPC2512 3W 50ppm 47 mOhm ±1.0%
Add to
Cart
WPB2512QLR028FYR 2T WPB2512 2W 50ppm 28 mOhm ±1.0%
Add to
Cart
WPA1206DLR015FYR 2T WPA1206 1W 75ppm 15mOhm±1.0%
Add to
Cart
WPA1206GLR001FYR 2T WPA1206 1W 150ppm 1mOhm±1.0%
Add to
Cart
WPB2512QLR015FYR 2T WPB2512 2W 50ppm 15 mOhm ±1.0%
Add to
Cart
WPC2512QLR043FYR 2T WPC2512 3W 50ppm 43 mOhm ±1.0%
Add to
Cart
WPC2512QLR034FYR 2T WPC2512 3W 50ppm 34 mOhm ±1.0%
Add to
Cart
WPC2512QLR033FYR 2T WPC2512 3W 50ppm 33 mOhm ±1.0%
Add to
Cart
WPA1206DLR005FYR 2T WPA1206 1W 75ppm 5mOhm±1.0%
Add to
Cart
WPB2512QLR007FYR 2T WPB2512 2W 50ppm 7 mOhm ±1.0%
Add to
Cart
WPA1206DLR007FYR 2T WPA1206 1W 75ppm 7mOhm±1.0%
Add to
Cart
WPC2512QLR011FYR 2T WPC2512 3W 50ppm 11 mOhm ±1.0%
Add to
Cart
WPC2512QLR036FYR 2T WPC2512 3W 50ppm 36 mOhm ±1.0%
Add to
Cart
WPC2512QLR024FYR 2T WPC2512 3W 50ppm 24 mOhm ±1.0%
Add to
Cart
WPB2512QLR003FYR 2T WPB2512 2W 50ppm 3 mOhm ±1.0%
Add to
Cart
WPA1206DLR011FYR 2T WPA1206 1W 75ppm 11mOhm±1.0%
Add to
Cart
WPB2512QLR005FYR 2T WPB2512 2W 50ppm 5 mOhm ±1.0%
Add to
Cart
WPC2512QLR015FYR 2T WPC2512 3W 50ppm 15 mOhm ±1.0%
Add to
Cart
WPB2512QLR012FYR 2T WPB2512 2W 50ppm 12 mOhm ±1.0%
Add to
Cart
WPC2512QLR002FWR 2T WPC2512 3W 50ppm 2 mOhm ±1.0%
Add to
Cart
WPA1206DLR004FYR 2T WPA1206 1W 75ppm 4mOhm±1.0%
Add to
Cart
WPB2512QLR020FYR 2T WPB2512 2W 50ppm 20 mOhm ±1.0%
Add to
Cart
WPB2512RL1M50FYR 2T WPB2512 2W 100ppm1.5mOhm ±1.0%
Add to
Cart
WPA1206GLR003FYR 2T WPA1206 1W 150ppm 3mOhm±1.0%
Add to
Cart
WPB2512QLR011FYR 2T WPB2512 2W 50ppm 11 mOhm ±1.0%
Add to
Cart
WPA1206DLR013FYR 2T WPA1206 1W 75ppm 13mOhm±1.0%
Add to
Cart
WPB2512QLR056FYR 2T WPB2512 2W 50ppm 56 mOhm ±1.0%
Add to
Cart
WPC2512QLR010FYR 2T WPC2512 3W 50ppm 10 mOhm ±1.0%
Add to
Cart
WPB2512QLR008FYR 2T WPB2512 2W 50ppm 8 mOhm ±1.0%
Add to
Cart
WPC2512GL0M50FWR 2T WPC2512 3W 50ppm0.5 mOhm ±1.0%
Add to
Cart
WPC2512RLR001FWR 2T WPC2512 3W 100ppm 1 mOhm ±1.0%
Add to
Cart
WPB2512QLR016FYR 2T WPB2512 2W 50ppm 16 mOhm ±1.0%
Add to
Cart
WPC2512QLR051FYR 2T WPC2512 3W 50ppm 51 mOhm ±1.0%
Add to
Cart
WPB2512QLR022FYR 2T WPB2512 2W 50ppm 22 mOhm ±1.0%
Add to
Cart
WPC2512QLR056FYR 2T WPC2512 3W 50ppm 56 mOhm ±1.0%
Add to
Cart
WPA1206DLR008FYR 2T WPA1206 1W 75ppm 8mOhm±1.0%
Add to
Cart
WPB2512QLR009FYR 2T WPB2512 2W 50ppm 9 mOhm ±1.0%
Add to
Cart
WPB2512QLR043FYR 2T WPB2512 2W 50ppm 43 mOhm ±1.0%
Add to
Cart
WPC2512QLR005FYR 2T WPC2512 3W 50ppm 5 mOhm ±1.0%
Add to
Cart
WPB2512QLR021FYR 2T WPB2512 2W 50ppm 21 mOhm ±1.0%
Add to
Cart
WPB2512QLR014FYR 2T WPB2512 2W 50ppm 14 mOhm ±1.0%
Add to
Cart
WPC2512QLR003FWR 2T WPC2512 3W 50ppm 3 mOhm ±1.0%
Add to
Cart
WPC2512QLR004FWR 2T WPC2512 3W 50ppm 4 mOhm ±1.0%
Add to
Cart
WPC2512QLR030FYR 2T WPC2512 3W 50ppm 30 mOhm ±1.0%
Add to
Cart
WPC2512QLR013FYR 2T WPC2512 3W 50ppm 13 mOhm ±1.0%
Add to
Cart
WPC2512QLR014FYR 2T WPC2512 3W 50ppm 14 mOhm ±1.0%
Add to
Cart
WPB2512QLR013FYR 2T WPB2512 2W 50ppm 13 mOhm ±1.0%
Add to
Cart
WPB2512QLR004FYR 2T WPB2512 2W 50ppm 4 mOhm ±1.0%
Add to
Cart
WPC2512QLR016FYR 2T WPC2512 3W 50ppm 16 mOhm ±1.0%
Add to
Cart
WPB2512QLR002FYR 2T WPB2512 2W 50ppm 2 mOhm ±1.0%
Add to
Cart
WPA1206DLR009FYR 2T WPA1206 1W 75ppm 9mOhm±1.0%
Add to
Cart
WPB2512QLR039FYR 2T WPB2512 2W 50ppm 39 mOhm ±1.0%
Add to
Cart
WPB2512QLR033FYR 2T WPB2512 2W 50ppm 33 mOhm ±1.0%
Add to
Cart
WPA1206GLR002FYR 2T WPA1206 1W 150ppm 2mOhm±1.0%
Add to
Cart
WPB2512QLR030FYR 2T WPB2512 2W 50ppm 30 mOhm ±1.0%
Add to
Cart
WPC2512QLR050FYR 2T WPC2512 3W 50ppm 50 mOhm ±1.0%
Add to
Cart
WPB2512GL0M75FWR 2T WPB2512 2W 150ppm 0.75 mOhm ±1.0%
Add to
Cart
WPB2512QLR050FYR 2T WPB2512 2W 50ppm 50 mOhm ±1.0%
Add to
Cart
WPC2512QLR027FYR 2T WPC2512 3W 50ppm 27 mOhm ±1.0%
Add to
Cart
WPA1206DLR005DYR 2T WPA1206 1W 75ppm 5mOhm±0.5%
Add to
Cart
WPC2512QLR008FYR 2T WPC2512 3W 50ppm 8 mOhm ±1.0%
Add to
Cart
WPC2512QLR007FYR 2T WPC2512 3W 50ppm 7 mOhm ±1.0%
Add to
Cart
WPC2512QLR020FYR 2T WPC2512 3W 50ppm 20 mOhm ±1.0%
Add to
Cart
WPC2512QLR018FYR 2T WPC2512 3W 50ppm 18 mOhm ±1.0%
Add to
Cart
WPB2512QLR051FYR 2T WPB2512 2W 50ppm 51 mOhm ±1.0%
Add to
Cart
WPC2512QLR021FYR 2T WPC2512 3W 50ppm 21 mOhm ±1.0%
Add to
Cart
WPC2512QLR009FYR 2T WPC2512 3W 50ppm 9 mOhm ±1.0%
Add to
Cart
WPC2512GL0M75FWR 2T WPC2512 3W 150ppm 0.75 mOhm ±1.0%