iTMOV Series - Thermally Protected Varistor Series with Indicating Lead

Varistor iTMOV TMOV Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

TMOV and iTMOV Varistor Series
 
The Littelfuse TMOV and iTMOV thermally protected varistors represent a new development in integrated circuit protection. Both versions are comprised of radial leaded MOVs (Metal Oxide Varistors) with an integrated thermally activated element designed to open in the event of overheating due to the abnormal overvoltage, limited current, conditions outlined in UL 1449.
 
The iTMOV varistor differs from the TMOV varistor by the inclusion of a third party lead for the purpose of indicating that the MOV has been disconnected from the circuit. This lead facilitates connection to monitoring circuitry.
 

Features:

  • RoHS compliant and Lead–free available
  • Patented integrated thermal protection device - Patent #US6636403
  • Designed to facilitate compliance to UL1449 3nd Edition for SPD product
  • High peak surge current rating up to 10kA
  • Wave solderable
  • Standard lead form and spacing option
  • Low leakage
  • -55°C to +85°C operating temp range
  • Three-lead version available for indication purposes

Access specifications, certifications, check availability and order parts below

Catalog #VMAX AC (V)WTM (J)(ITM 1xAmps (A)ITM 2xAmps (A)VNDC
(V)
VNDC MIN
(V)
VNDC MAX (V)Vc (V)PolarityCo Typ
(pF)
Partner ECAD ModelsStockSamplesCompare
TMOV14RP115M1153560004500162198300Bi-directional1100TMOV14RP115MCheckOrder
TMOV14RP115ML2T71153560004500180162198300TMOV14RP115ML2T7CheckOrder
TMOV14RP130M1305060004500184226340Bi-directional1000TMOV14RP130MCheckOrder
TMOV14RP130ML2T71305060004500205184226340TMOV14RP130ML2T7CheckOrder
TMOV14RP140M1405560004500200240360Bi-directional900TMOV14RP140MCheckOrder
TMOV14RP140ML2T71405560004500220200240360TMOV14RP140ML2T7CheckOrder
TMOV14RP150M1506060004500216264395Bi-directional800TMOV14RP150MCheckOrder
TMOV14RP150ML2T71506060004500240216264395TMOV14RP150ML2T7CheckOrder
TMOV14RP175M1757060004500243297455Bi-directional700TMOV14RP175MCheckOrder
TMOV14RP175ML2T71757060004500270243297455TMOV14RP175ML2T7CheckOrder
TMOV14RP200M2007560004500281344530Bi-directional630TMOV14RP200MCheckOrder
TMOV14RP200ML2T72007560004500312.5281344520TMOV14RP200ML2T7CheckOrder
TMOV14RP230M2308060004500324396595Bi-directional550TMOV14RP230MCheckOrder
TMOV14RP230ML2T72308060004500360324396595TMOV14RP230ML2T7CheckOrder
TMOV14RP250M25010060004500351429650Bi-directional500TMOV14RP250MCheckOrder
TMOV14RP250ML2T725010060004500390351429650TMOV14RP250ML2T7CheckOrder
TMOV14RP275M27511060004500387473710Bi-directional450TMOV14RP275MCheckOrder
TMOV14RP275ML2T727511060004500430387473710TMOV14RP275ML2T7CheckOrder
TMOV14RP300M30012560004500423517775Bi-directional400TMOV14RP300MCheckOrder
TMOV14RP300ML2T730012560004500470423517775TMOV14RP300ML2T7CheckOrder
TMOV14RP320M32013660004500459561840Bi-directional380TMOV14RP320MCheckOrder
TMOV14RP320ML2T732013660004500510459561840TMOV14RP320ML2T7CheckOrder
TMOV14RP385M385150600045005586821025Bi-directional360TMOV14RP385MCheckOrder
TMOV14RP385ML2T7385150600045006205586821025TMOV14RP385ML2T7CheckOrder
TMOV14RP420M420160600045006127481120Bi-directional300TMOV14RP420MCheckOrder
TMOV14RP420ML2T7420160600045006806127481120TMOV14RP420ML2T7CheckOrder
TMOV20RP115M11552100006500162198300Bi-directional2400TMOV20RP115MCheckOrder
TMOV20RP115ML2T711552100006500180162198300TMOV20RP115ML2T7CheckOrder
TMOV20RP115ML4B711552100006500180162198300TMOV20RP115ML4B7CheckOrder
TMOV20RP130M130100100006500184226340Bi-directional1900TMOV20RP130MCheckOrder
TMOV20RP130ML2T7130100100006500205184226340TMOV20RP130ML2T7CheckOrder
TMOV20RP140M140110100006500200240360Bi-directional1750TMOV20RP140MCheckOrder
TMOV20RP140ML2T7140110100006500220200240360TMOV20RP140ML2T7CheckOrder
TMOV20RP150M150120100006500216264395Bi-directional1600TMOV20RP150MCheckOrder
TMOV20RP150ML2T7150120100006500240216264395TMOV20RP150ML2T7CheckOrder
TMOV20RP175M175135100006500243297455Bi-directional1400TMOV20RP175MCheckOrder
TMOV20RP175ML2B7175135100006500270243297455TMOV20RP175ML2B7CheckOrder
TMOV20RP175ML2T7175135100006500270243297455TMOV20RP175ML2T7CheckOrder
TMOV20RP175ML4B7175135100006500270243297455TMOV20RP175ML4B7CheckOrder
TMOV20RP200M200154100006500281344530Bi-directional1250TMOV20RP200MCheckOrder
TMOV20RP200ML2T7200154100006500312.5281344520TMOV20RP200ML2T7CheckOrder
TMOV20RP230M230160100006500324396595Bi-directional1100TMOV20RP230MCheckOrder
TMOV20RP230ML2T7230160100006500360324396595TMOV20RP230ML2T7CheckOrder
TMOV20RP230ML4B7230160100006500360324396595TMOV20RP230ML4B7CheckOrder
TMOV20RP250M250170100006500351429650Bi-directional1000TMOV20RP250MCheckOrder
TMOV20RP250ML2T7250170100006500390351429650TMOV20RP250ML2T7CheckOrder
TMOV20RP275M275190100006500387473710Bi-directional900TMOV20RP275MCheckOrder
TMOV20RP275ML2T7275190100006500430387473710TMOV20RP275ML2T7CheckOrder
TMOV20RP275ML4B7275190100006500430387473710TMOV20RP275ML4B7CheckOrder
TMOV20RP300M300250100006500423517775Bi-directional800TMOV20RP300MCheckOrder
TMOV20RP300ML2T7300250100006500470423517775TMOV20RP300ML2T7CheckOrder
TMOV20RP320M320273100006500459561840Bi-directional750TMOV20RP320MCheckOrder
TMOV20RP320ML2B7320273100006500510459561840TMOV20RP320ML2B7CheckOrder
TMOV20RP320ML2T7320273100006500510459561840TMOV20RP320ML2T7CheckOrder
TMOV20RP320ML4B7320273100006500510459561840TMOV20RP320ML4B7CheckOrder
TMOV20RP385M3853001000065005586821025Bi-directional700TMOV20RP385MCheckOrder
TMOV20RP385ML2B73853001000065006205586821025TMOV20RP385ML2B7CheckOrder
TMOV20RP385ML2T73853001000065006205586821025TMOV20RP385ML2T7CheckOrder
TMOV20RP385ML4B73853001000065006205586821025TMOV20RP385ML4B7CheckOrder
TMOV20RP420M4203201000065006127481120Bi-directional600TMOV20RP420MCheckOrder
TMOV20RP420ML2T74203201000065006806127481120TMOV20RP420ML2T7CheckOrder
TMOV20RP460M4603601000065006758251240Bi-directional200TMOV20RP460MCheckOrder
TMOV20RP510M5103251000065007389021355Bi-directional350TMOV20RP510MCheckOrder
TMOV20RP550M55036010000650081910011500Bi-directional300TMOV20RP550MCheckOrder
TMOV20RP550ML1B755036010000650091081910011500TMOV20RP550ML1B7CheckOrder
TMOV20RP575M57537510000650085610471568Bi-directional275TMOV20RP575MCheckOrder
TMOV20RP625M62540010000650090011001650Bi-directional250TMOV20RP625MCheckOrder
TMOV20RP625ML1B7625400100006500100090011001650TMOV20RP625ML1B7CheckOrder
TMOV20RP750M750480100006500108013201980Bi-directional175TMOV20RP750MCheckOrder
TMOV20RP750ML1B77504801000065001200108013201980TMOV20RP750ML1B7CheckOrder
TMOV14R115M
Obsolete: 2017 -03-20
Replaced By: TMOV14RP115M
1153560004500162198300Bi-directional1100TMOV14R115M
TMOV14R115ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV14RP115ML2T7
1153560004500180162198300TMOV14R115ML2T7
TMOV14R130M
Obsolete: 2017 -03-20
Replaced By: TMOV14RP130M
1305060004500184226340Bi-directional1000TMOV14R130M
TMOV14R130ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV14RP130ML2T7
1305060004500205184226340TMOV14R130ML2T7
TMOV14R140M
Obsolete: 2017 -03-20
Replaced By: TMOV14RP140M
1405560004500200240360Bi-directional900TMOV14R140M
TMOV14R140ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV14RP140ML2T7
1405560004500220200240360TMOV14R140ML2T7
TMOV14R150M
Obsolete: 2017 -03-20
Replaced By: TMOV14RP150M
1506060004500216264395Bi-directional800TMOV14R150M
TMOV14R150ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV14RP150ML2T7
1506060004500240216264395TMOV14R150ML2T7
TMOV14R175M
Obsolete: 2017 -03-20
Replaced By: TMOV14RP175M
1757060004500243297455Bi-directional700TMOV14R175M
TMOV14R175ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV14RP175ML2T7
1757060004500270243297455TMOV14R175ML2T7
TMOV14R200M
Obsolete: 2017 -03-20
Replaced By: TMOV14RP200M
2007560004500281344530Bi-directional630TMOV14R200M
TMOV14R200ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV14RP200ML2T7
2007560004500312.5281344520TMOV14R200ML2T7
TMOV14R230M
Obsolete: 2017 -03-20
Replaced By: TMOV14RP230M
2308060004500324396595Bi-directional550TMOV14R230M
TMOV14R230ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV14RP230ML2T7
2308060004500360324396595TMOV14R230ML2T7
TMOV14R250M
Obsolete: 2017 -03-20
Replaced By: TMOV14RP250M
25010060004500351429650Bi-directional500TMOV14R250M
TMOV14R250ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV14RP250ML2T7
25010060004500390351429650TMOV14R250ML2T7
TMOV14R275M
Obsolete: 2017 -03-20
Replaced By: TMOV14RP275M
27511060004500387473710Bi-directional450TMOV14R275M
TMOV14R275ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV14RP275ML2T7
27511060004500430387473710TMOV14R275ML2T7
TMOV14R300M
Obsolete: 2017 -03-20
Replaced By: TMOV14RP300M
30012560004500423517775Bi-directional400TMOV14R300M
TMOV14R300ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV14RP300ML2T7
30012560004500470423517775TMOV14R300ML2T7
TMOV14R320M
Obsolete: 2017 -03-20
Replaced By: TMOV14RP320M
32013660004500459561840Bi-directional380TMOV14R320M
TMOV14R320ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV14RP320ML2T7
32013660004500510459561840TMOV14R320ML2T7
TMOV14R385M
Obsolete: 2017 -03-20
Replaced By: TMOV14RP385M
385150600045005586821025Bi-directional360TMOV14R385M
TMOV14R385ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV14RP385ML2T7
385150600045006205586821025TMOV14R385ML2T7
TMOV14R420M
Obsolete: 2017 -03-20
Replaced By: TMOV14RP420M
420160600045006127481120Bi-directional300TMOV14R420M
TMOV14R420ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV14RP420ML2T7
420160600045006806127481120TMOV14R420ML2T7
TMOV20R115M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP115M
11552100006500162198300Bi-directional2400TMOV20R115M
TMOV20R115ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP115ML2T7
11552100006500180162198300TMOV20R115ML2T7
TMOV20R115ML4B7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP115ML4B7
11552100006500180162198300TMOV20R115ML4B7
TMOV20R130M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP130M
130100100006500184226340Bi-directional1900TMOV20R130M
TMOV20R130ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP130ML2T7
130100100006500205184226340TMOV20R130ML2T7
TMOV20R140M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP140M
140110100006500200240360Bi-directional1750TMOV20R140M
TMOV20R140ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP140ML2T7
140110100006500220200240360TMOV20R140ML2T7
TMOV20R150M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP150M
150120100006500216264395Bi-directional1600TMOV20R150M
TMOV20R150ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP150ML2T7
150120100006500240216264395TMOV20R150ML2T7
TMOV20R175M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP175M
175135100006500243297455Bi-directional1400TMOV20R175M
TMOV20R175ML2B7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP175ML2B7
175135100006500270243297455TMOV20R175ML2B7
TMOV20R175ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP175ML2T7
175135100006500270243297455TMOV20R175ML2T7
TMOV20R175ML4B7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP175ML4B7
175135100006500270243297455TMOV20R175ML4B7
TMOV20R200M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP200M
200154100006500281344530Bi-directional1250TMOV20R200M
TMOV20R200ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP200ML2T7
200154100006500312.5281344520TMOV20R200ML2T7
TMOV20R230M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP230M
230160100006500324396595Bi-directional1100TMOV20R230M
TMOV20R230ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP230ML2T7
230160100006500360324396595TMOV20R230ML2T7
TMOV20R230ML4B7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP230ML4B7
230160100006500360324396595TMOV20R230ML4B7
TMOV20R250M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP250M
250170100006500351429650Bi-directional1000TMOV20R250M
TMOV20R250ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP250ML2T7
250170100006500390351429650TMOV20R250ML2T7
TMOV20R275M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP275M
275190100006500387473710Bi-directional900TMOV20R275M
TMOV20R275ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP275ML2T7
275190100006500430387473710TMOV20R275ML2T7
TMOV20R275ML4B7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP275ML4B7
275190100006500430387473710TMOV20R275ML4B7
TMOV20R300M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP300M
300250100006500423517775Bi-directional800TMOV20R300M
TMOV20R300ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP300ML2T7
300250100006500470423517775TMOV20R300ML2T7
TMOV20R320M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP320M
320273100006500459561840Bi-directional750TMOV20R320M
TMOV20R320ML2B7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP320ML2B7
320273100006500510459561840TMOV20R320ML2B7
TMOV20R320ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP320ML2T7
320273100006500510459561840TMOV20R320ML2T7
TMOV20R320ML4B7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP320ML4B7
320273100006500510459561840TMOV20R320ML4B7
TMOV20R385M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP385M
3853001000065005586821025Bi-directional700TMOV20R385M
TMOV20R385ML2B7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP385ML2B7
3853001000065006205586821025TMOV20R385ML2B7
TMOV20R385ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP385ML2T7
3853001000065006205586821025TMOV20R385ML2T7
TMOV20R385ML4B7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP385ML4B7
3853001000065006205586821025TMOV20R385ML4B7
TMOV20R420M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP420M
4203201000065006127481120Bi-directional600TMOV20R420M
TMOV20R420ML2T7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP420ML2T7
4203201000065006806127481120TMOV20R420ML2T7
TMOV20R460M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP460M
4603601000065006758251240Bi-directional200TMOV20R460M
TMOV20R510M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP510M
5103251000065007389021355Bi-directional350TMOV20R510M
TMOV20R550M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP550M
55036010000650081910011500Bi-directional300TMOV20R550M
TMOV20R550ML1B7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP550ML1B7
55036010000650091081910011500TMOV20R550ML1B7
TMOV20R575M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP575M
57537510000650085610471568Bi-directional275TMOV20R575M
TMOV20R625M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP625M
62540010000650090011001650Bi-directional250TMOV20R625M
TMOV20R625ML1B7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP625ML1B7
625400100006500100090011001650TMOV20R625ML1B7
TMOV20R750M
Obsolete: 2017 -03-20
Replaced By: TMOV20RP750M
750480100006500108013201980Bi-directional175TMOV20R750M
TMOV20R750ML1B7
Obsolete: 2017 -03-20
Replaced By: TMOV20RP750ML1B7
7504801000065001200108013201980TMOV20R750ML1B7
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TMOV14R115M THERMALLY PROTECTED VARISTOR 14MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14R130M THERMALLY PROTECTED VARISTOR 14MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14R140M THERMALLY PROTECTED VARISTOR 14MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14R150M THERMALLY PROTECTED VARISTOR 14MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14R175M THERMALLY PROTECTED VARISTOR 14MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14R200M THERMALLY PROTECTED VARISTOR 14MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14R230M THERMALLY PROTECTED VARISTOR 14MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14R250M THERMALLY PROTECTED VARISTOR 14MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14R275M THERMALLY PROTECTED VARISTOR 14MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14R300M THERMALLY PROTECTED VARISTOR 14MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14R320M THERMALLY PROTECTED VARISTOR 14MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14R385M THERMALLY PROTECTED VARISTOR 14MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14R420M THERMALLY PROTECTED VARISTOR 14MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14RP115M THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV14RP115M REACH197_Declaration_TMOV14RP115M No
Does not Contain
TMOV14RP115ML2T7 THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV14RP115ML2T7 REACH205_Declaration_TMOV14RP115ML2T7 Yes
07/09/2012
Does not Contain
TMOV14RP130M THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14RP130ML2T7 THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV14RP140M THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14RP140ML2T7 THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV14RP150M THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14RP150ML2T7 THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV14RP175M THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV14RP175M REACH_SVHC Declaration_TMOV14RP175M Yes
Does not Contain
TMOV14RP175ML2T7 THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 Yes
07/09/2012
TMOV14RP200M THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14RP200ML2T7 THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV14RP230M THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14RP230ML2T7 THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV14RP250M THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14RP250ML2T7 THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV14RP275M THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14RP275ML2T7 THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV14RP300M THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV14RP300M REACH201_Declaration_TMOV14RP300M No
Does not Contain
TMOV14RP300ML2T7 THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV14RP320M THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14RP320ML2T7 THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV14RP320ML2T7 REACH_SVHC Declaration_TMOV14RP320ML2T7 No
07/09/2012
Does not Contain
TMOV14RP385M THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV14RP385ML2T7 THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV14RP420M THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV14RP420M REACH191_Declaration_TMOV14RP420M No
Does not Contain
TMOV14RP420ML2T7 THERMALLY PROTECTED VARISTOR 14MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV20R115M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R130M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R140M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R150M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R175M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R200M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R230M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R250M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R275M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R300M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R320M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R385M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R420M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R460M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R510M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R550M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R575M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R625M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20R750M THERMALLY PROTECTED VARISTOR 20MM RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20RP115M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20RP115ML2T7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV20RP115ML4B7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV20RP130M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20RP130ML2T7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV20RP140M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20RP140ML2T7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV20RP150M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20RP150ML2T7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV20RP175M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP175M REACH211_Declaration_TMOV20RP175M Yes
Does not Contain
TMOV20RP175ML2B7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 Yes
07/09/2012
TMOV20RP175ML2T7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP175ML2T7 REACH197_Declaration_TMOV20RP175ML2T7 Yes
07/09/2012
Does not Contain
TMOV20RP175ML4B7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 Yes
07/09/2012
TMOV20RP200M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20RP200ML2T7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV20RP230M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20RP230ML2T7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV20RP230ML4B7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV20RP250M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20RP250ML2T7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV20RP275M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP275M REACH219_Declaration_TMOV20RP275M Yes
Does not Contain
TMOV20RP275ML2T7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP275ML2T7 REACH219_Declaration_TMOV20RP275ML2T7 Yes
07/09/2012
Does not Contain
TMOV20RP275ML4B7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 Yes
07/09/2012
TMOV20RP300M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP300M REACH211_Declaration_TMOV20RP300M Yes
09/09/2019
Does not Contain
TMOV20RP300ML2T7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 Yes
09/09/2019
TMOV20RP320M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP320M REACH_SVHC Declaration_TMOV20RP320M Yes
Does not Contain
TMOV20RP320ML2B7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV20RP320ML2T7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP320ML2T7 REACH197_Declaration_TMOV20RP320ML2T7 No
07/09/2012
Does not Contain
TMOV20RP320ML4B7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV20RP385M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20RP385ML2B7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV20RP385ML2T7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV20RP385ML4B7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
07/09/2012
TMOV20RP420M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP420M REACH205_Declaration_TMOV20RP420M Yes
09/09/2019
Does not Contain
TMOV20RP420ML2T7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 Yes
09/09/2019
TMOV20RP460M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20RP510M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20RP550M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20RP550ML1B7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
04/03/2012
TMOV20RP575M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV20RP625M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP625M REACH205_Declaration_TMOV20RP625M Yes
09/09/2019
Does not Contain
TMOV20RP625ML1B7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 Yes
09/09/2019
TMOV20RP750M THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV20RP750M REACH209_Declaration_TMOV20RP750M Yes
09/09/2019
Does not Contain
TMOV20RP750ML1B7 THERMALLY PROTECTED VARISTOR 20MM ROHS RoHS No 10/01/2005 PbFree No 10/01/2005 Yes
09/09/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon EC608 Considerations for Selecting Littelfuse MOVs and Fuses for Industrial Motor Applications

This application note discusses the first level considerations for applying both Littelfuse Industrial AC Line Metal Oxide Varistors and associated AC line Fuses with a motor protection example.

pdficon AN9768 Transient Suppression Devices and Principles

This application note discusses the two major categories of transient suppressors: a) those that attenuate transients thus preventing their propagation into the sensitive circuit; and b) those that divert transients away from sensitive loads and so limit the residual voltages.

pdficon Varistors TMOV Datasheet

pdficon Combining GDTs and MOVs for Surge Protection of AC Power Lines Application Note

This application note illustrates how to design high performance cost-effective surge protection for equipment connected to AC power lines. The role of gas discharge tube (GDT) surge arresters specifically designed for AC power line protection is also be discussed.

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...