TPSMA6L Series - Automotive Surface Mount 600W - Qualified to AEC-Q101

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse TPSMA6L Series of Transient Voltage Suppression (TVS) Diodes can provide secondary transient voltage protection from transients induced by load dump and other transient voltage events for sensitive electronics. This SMA device’s low profile DO-221AC package is less than 1.1 mm high, but it offers the same peak pulse power dissipation (PPPM) rating (600W) as standard SMB devices. The TPSMA6L Series offers superior electrical performance in a small footprint package, allowing designers to upgrade their circuit protection without altering their existing design footprint or provide more robust protection in new circuit layouts.

Features:
 
  • 600W peak pulse power dissipation (PPPM) rating
  • Low profile (less than 1 mm) surface mount package (DO-221AC) and small footprint design
  • AEC-Q101 qualified 
  • Compliant with IEC 61000-4-2 and IEC 61000-4-4 standards

Applications:

  • Automotive electronic control units, sensors, entertainment systems
  • Portable devices that require high reliability


Benefits:

  • Provides same power rating as a standard SMB device
  • Compatible with standard SMA and SMB devices
  • Suitable for use in harsh automotive environments
  • Provides superior surge and ESD protection

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
TPSMA6L10A1060035.311.112.31715150UnipolarDO-221ACTPSMA6L10ACheckOrder
TPSMA6L11A116003312.213.518.211150UnipolarDO-221ACTPSMA6L11ACheckOrder
TPSMA6L12A1260030.213.314.719.911150UnipolarDO-221ACTPSMA6L12ACheckOrder
TPSMA6L13A136002814.415.921.511150UnipolarDO-221ACTPSMA6L13ACheckOrder
TPSMA6L14A1460025.915.617.223.211150UnipolarDO-221ACTPSMA6L14ACheckOrder
TPSMA6L15A1560024.616.718.524.411150UnipolarDO-221ACTPSMA6L15ACheckOrder
TPSMA6L16A1660023.117.819.72611150UnipolarDO-221ACTPSMA6L16ACheckOrder
TPSMA6L17A1760021.818.920.927.611150UnipolarDO-221ACTPSMA6L17ACheckOrder
TPSMA6L18A1860020.62022.129.211150UnipolarDO-221ACTPSMA6L18ACheckOrder
TPSMA6L20A2060018.622.224.532.411150UnipolarDO-221ACTPSMA6L20ACheckOrder
TPSMA6L22A2260016.924.426.935.511150UnipolarDO-221ACTPSMA6L22ACheckOrder
TPSMA6L24A2460015.526.729.538.911150UnipolarDO-221ACTPSMA6L24ACheckOrder
TPSMA6L26A2660014.328.931.942.111150UnipolarDO-221ACTPSMA6L26ACheckOrder
TPSMA6L28A2860013.331.134.445.411150UnipolarDO-221ACTPSMA6L28ACheckOrder
TPSMA6L30A3060012.433.336.848.411150UnipolarDO-221ACTPSMA6L30ACheckOrder
TPSMA6L31A60034.237.849.911150UnipolarDO-221ACTPSMA6L31ACheckOrder
TPSMA6L33A3360011.336.740.653.311150UnipolarDO-221ACTPSMA6L33ACheckOrder
TPSMA6L36A3660010.44044.258.111150UnipolarDO-221ACTPSMA6L36ACheckOrder
TPSMA6L40A406009.344.449.164.511150UnipolarDO-221ACTPSMA6L40ACheckOrder
TPSMA6L43A436008.747.852.869.411150UnipolarDO-221ACTPSMA6L43ACheckOrder
TPSMA6L45A456008.35055.372.711150UnipolarDO-221ACTPSMA6L45ACheckOrder
TPSMA6L48A486007.853.358.977.411150UnipolarDO-221ACTPSMA6L48ACheckOrder
TPSMA6L5.0A560065.36.479.210800150UnipolarDO-221ACTPSMA6L5.0ACheckOrder
TPSMA6L51A516007.356.762.782.411150UnipolarDO-221ACTPSMA6L51ACheckOrder
TPSMA6L54A546006.96066.387.111150UnipolarDO-221ACTPSMA6L54ACheckOrder
TPSMA6L58A586006.564.471.293.611150UnipolarDO-221ACTPSMA6L58ACheckOrder
TPSMA6L6.0A660058.36.677.3710.310800150UnipolarDO-221ACTPSMA6L6.0ACheckOrder
TPSMA6L6.5A6.560053.67.227.9811.210500150UnipolarDO-221ACTPSMA6L6.5ACheckOrder
TPSMA6L60A606006.266.773.796.811150UnipolarDO-221ACTPSMA6L60ACheckOrder
TPSMA6L64A646005.971.178.610311150UnipolarDO-221ACTPSMA6L64ACheckOrder
TPSMA6L7.0A7600507.788.61210200150UnipolarDO-221ACTPSMA6L7.0ACheckOrder
TPSMA6L7.5A7.560046.68.339.2112.91100150UnipolarDO-221ACTPSMA6L7.5ACheckOrder
TPSMA6L70A706005.377.88611311150UnipolarDO-221ACTPSMA6L70ACheckOrder
TPSMA6L75A75600583.392.112111150UnipolarDO-221ACTPSMA6L75ACheckOrder
TPSMA6L78A786004.886.795.812611150UnipolarDO-221ACTPSMA6L78ACheckOrder
TPSMA6L8.0A860044.28.899.8313.6150150UnipolarDO-221ACTPSMA6L8.0ACheckOrder
TPSMA6L8.5A8.560041.79.4410.414.4120150UnipolarDO-221ACTPSMA6L8.5ACheckOrder
TPSMA6L85A856004.494.410413711150UnipolarDO-221ACTPSMA6L85ACheckOrder
TPSMA6L9.0A9600391011.115.4110150UnipolarDO-221ACTPSMA6L9.0ACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TPSMA6L10A TVS SMA6L 10V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 Yes
12/03/2012
TPSMA6L11A TVS SMA6L 11V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L11A REACH211_Declaration_Contain-_TPSMA6L11A Yes
12/03/2012
Contains IPC_TPSMA6L_Series
TPSMA6L12A TVS SMA6L 12V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L12A REACH205_Declaration_with_Pb_TPSMA6L12A Yes
12/03/2012
Contains IPC_TPSMA6L_Series
TPSMA6L13A TVS SMA6L 13V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L13A REACH_SVHC Declaration (Contain)_TPSMA6L13A Yes
12/03/2012
Contains
TPSMA6L14A TVS SMA6L 14V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 Yes
12/03/2012
TPSMA6L15A TVS SMA6L 15V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L15A REACH_SVHC Declaration (Contain)_TPSMA6L15A Yes
12/03/2012
Contains IPC_TPSMA6L_Series
TPSMA6L16A TVS SMA6L 16V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L16A Yes
12/03/2012
IPC_TPSMA6L_Series
TPSMA6L17A TVS SMA6L 17V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L17A REACH209_Declaration_Contain-_TPSMA6L17A Yes
12/03/2012
Contains IPC_TPSMA6L_Series
TPSMA6L18A TVS SMA6L 18V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L18A REACH219_Declaration_(Contain)_TPSMA6L18A Yes
12/03/2012
Contains IPC_TPSMA6L_Series
TPSMA6L20A TVS SMA6L 20V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 Yes
12/03/2012
TPSMA6L22A TVS SMA6L 22V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L22A Yes
12/03/2012
IPC_TPSMA6L_Series
TPSMA6L24A TVS SMA6L 24V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L24A REACH_SVHC Declaration (Contain)_TPSMA6L24A Yes
12/03/2012
Contains IPC_TPSMA6L_Series
TPSMA6L26A TVS SMA6L 26V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 Yes
12/03/2012
IPC_TPSMA6L_Series
TPSMA6L28A TVS SMA6L 28V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L28A REACH_SVHC Declaration (Contain)_TPSMA6L28A Yes
12/03/2012
Contains IPC_TPSMA6L_Series
TPSMA6L30A TVS SMA6L 30V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L30A REACH191_Declaration_with_Pb_TPSMA6L30A Yes
12/03/2012
Contains
TPSMA6L33A TVS SMA6L 33V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L33A REACH211_Declaration_Contain-_TPSMA6L33A Yes
12/03/2012
Contains IPC_TPSMA6L_Series
TPSMA6L36A TVS SMA6L 36V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L36A REACH211_Declaration_(Contain)_TPSMA6L36A Yes
12/03/2012
Contains IPC_TPSMA6L_Series
TPSMA6L40A TVS SMA6L 40V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 Yes
12/03/2012
TPSMA6L43A TVS SMA6L 43V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 Yes
12/03/2012
TPSMA6L45A TVS SMA6L 45V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L45A Yes
12/03/2012
TPSMA6L48A TVS SMA6L 48V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L48A REACH209_Declaration_Contain-_TPSMA6L48A Yes
12/03/2012
Contains IPC_TPSMA6L_Series
TPSMA6L5.0A TVS SMA6L 5.0V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L5.0A REACH209_Declaration_Contain-_TPSMA6L5.0A Yes
12/03/2012
Contains IPC_TPSMA6L_Series
TPSMA6L51A TVS SMA6L 51V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 Yes
12/03/2012
TPSMA6L54A TVS SMA6L 54V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 REACH209_Declaration_Contain-_TPSMA6L54A Yes
12/03/2012
Contains
TPSMA6L58A TVS SMA6L 58V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L58A REACH197_Declaration_with_Pb_TPSMA6L58A Yes
12/03/2012
Contains IPC_TPSMA6L_Series
TPSMA6L6.0A TVS SMA6L 6.0V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L6.0A REACH_SVHC Declaration (Contain)_TPSMA6L6.0A Yes
12/03/2012
Contains IPC_TPSMA6L_Series
TPSMA6L6.5A TVS SMA6L 6.5V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 Yes
12/03/2012
TPSMA6L60A TVS SMA6L 60V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 Yes
12/03/2012
TPSMA6L64A TVS SMA6L 64V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L64A REACH_SVHC Declaration (Contain)_TPSMA6L64A Yes
12/03/2012
Contains IPC_TPSMA6L_Series
TPSMA6L7.0A TVS SMA6L 7.0V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 Yes
12/03/2012
TPSMA6L7.5A TVS SMA6L 7.5V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 Yes
12/03/2012
TPSMA6L70A TVS SMA6L 70V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L70A REACH211_Declaration_(Contain)_TPSMA6L70A Yes
12/03/2012
Contains IPC_TPSMA6L_Series
TPSMA6L75A TVS SMA6L 75V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 CoC_RoHS9_TPSMA6L75A REACH211_Declaration_(Contain)_TPSMA6L75A Yes
12/03/2012
Contains
TPSMA6L78A TVS SMA6L 78V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 Yes
12/03/2012
TPSMA6L8.0A TVS SMA6L 8.0V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 Yes
12/03/2012
TPSMA6L8.5A TVS SMA6L 8.5V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 Yes
12/03/2012
TPSMA6L85A TVS SMA6L 85V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 Yes
12/03/2012
TPSMA6L9.0A TVS SMA6L 9.0V Uni, 7'' T&R RoHS No 12/03/2012 PbFree No 06/18/2015 Yes
12/03/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon TVS Diode SAD Silicon Avalanche Diode Application Note

pdficon TVS Diodes TPSMA6L Datasheet

The TPSMA6L Series is designed specifically to protect sensitive electronic equipment from voltage transients...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...