58328-02 | 25 | 12 | SPST | Off - None - On (2-3) | 4 Blade | Rocker Button / Sealed | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-04 | 25 | 12 | SPST | Off - None - On (2-3) | 3 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-11 | 15 | 24 | SPST | Off - None - On (2-3) | 3 Blade | Rocker Button / Sealed | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-12 | 15 | 24 | SPST | Off - None - On (2-3) | 3 Blade | Rocker Button / Sealed | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-13 | 15 | 24 | SPST | On - None - Off | 3 Blade | Rocker Button / Sealed | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-22 | 15 | 24 | SPDT | On - None - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-35 | 15 | 24 | SPDT | On (2-1) - Off - On (2-3) | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-55 | 15 | 24 | SPST | On - Off | 3 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-58 | 15 | 24 | SPST | On - None - Off | 3 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-62 | 15 | 24 | SPST | On - None - Off | 3 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-100-BP | 25 | 12 | SPST | Off - None - On (2-3) | 3 Blade | Rocker Button / Sealed | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-04-BX | 25 | 12 | SPST | Off - None - On (2-3) | 3 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-101-BP | 25 | 12 | SPST | Off - None - On (2-3) | 4 Blade | Rocker Button / Sealed | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-103-BP | 15 | 24 | SPDT | On - Off - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-01 Obsolete: 2021 -09-03 | 25 | 12 | SPST | Off - None - On (2-3) | 4 Blade | Rocker Button / Sealed | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | | |
58328-08 Obsolete: 2018 -01-11 | 15 | 24 | SPST | On - None - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | | |
58328-10 Obsolete: 2018 -01-11 | 15 | 24 | SPST | On - None - Off | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-16 Obsolete: 2015 -01-14 | 15 | 24 | SPDT | On - None - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | | |
58328-25 Obsolete: 1999 -01-01 | 15 | 24 | SPDT | On - Off - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | | |
58328-26 Obsolete: 2015 -01-14 | 15 | 24 | SPDT | On - Off - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | | |
58328-33 Obsolete: 1999 -01-01 | 15 | 24 | SPDT | On - Off - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | | |
58328-36 Obsolete: 2018 -01-11 | 15 | 24 | SPDT | On - Off - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-12-BX Obsolete: 2021 -12-06 | 25 | 12 | SPST | Off - None - On (2-3) | 3 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | | |
58328-102-BP Obsolete: 2018 -01-11 | 15 | 24 | SPST | On - None - On | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |
58328-104-BP Obsolete: 2018 -01-11 | 15 | 24 | SPST | On - None - Off | 4 Blade | Rocker Button | Silver | Black Plastic | Panel Snap–In – .964(24.52mm) x 1.69(43.16) | .093 (2.37mm) to .187 (4.76mm) | Order | |