TSV250 Series - 250V PolySwitch® Lead-Free Surface Mount Resettable PPTC for Telecom Protection - Vertical Package

PTC TSV250 Series Image
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse PolySwitch® products for telecommunication and networking devices help to meet the growing demand for resettable overcurrent protection. They also provide protection against damage caused by power cross and induced power surges as defined by ITU, Telcordia GR1089, and IEC 62368-1. Littelfuse offers chip, surface mount, and radial-leaded configurations.

Features:
  • Resettable overcurrent protection
  • Fast time-to-trip
  • Resistance sorted and matched devices available
  • Low parasitic capacitance/flat impedance with frequency
  • Recognized to UL 1434, approved to CSA TIL No. CA-3A and EN 60730-1

Applications:
Networking Machines and Systems

  • Modems
  • Phone sets
  • Fax machines
  • Phone wall outlets
  • Alarm systems
  • PBX systems
  • MDF modules
  • T1/E1 equipment
  • Analog and digital line cards
  • xDSL modems and splitters
  • Powered Ethernet systems
  • VoIP (Voice over Internet Protocol) equipment
  • LAN, WAN equipment
  • Customer premise equipment
  • Access network hardware

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
RMIN
(Ω)
Rmax
(Ω)
R1max
(Ω)
Interrupt Current (A)Interrupt Voltage (Vrms)Max Operating Temp (°C)Pd Typical (watts)Product
Specification
Partner ECAD ModelsStockSamplesCompare
TSV250-130F-20.130.266047123250851.5Product SpecificationTSV250-130F-2CheckOrder
TSV250-130F-B-0.5-20.130.266047123250851.5Product SpecificationTSV250-130F-B-0.5-2CheckOrder
TSV250-184F-20.1840.691001.23410250850.9Product Specification
TSV250-130F-B-0.5
Obsolete: 2018 -12-10
0.130.266047123250851.5Product SpecificationTSV250-130F-B-0.5
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
F59779-000 TSV250-130F-2 RoHS No 09/22/2017 PbFree No 09/22/2017 CoC_RoHS10_F59779-000_TSV250-130F-2 REACH211_Declaration_F59779-000_TSV250-130F-2 Yes
09/22/2017
Does not Contain IPC_F59779-000 (TSV250-130F-2)
F09480-000 TSV250-130F-B-0.5 RoHS No 07/04/2018 PbFree No 07/04/2018 CoC_RoHS10_F09480-000_TSV250-130F-B-0.5 REACH191_Declaration_F09480-000_TSV250-130F-B-0.5 Yes
07/04/2018
Does not Contain
C27178-000 TSV250-130F-B-0.5-2 RoHS No 05/31/2018 PbFree No 05/31/2018 CoC_RoHS10_C27178-000_TSV250-130F-B-0.5-2 REACH205_Declaration_C27178-000_TSV250-130F-B-0.5-2 Yes
05/31/2018
Does not Contain IPC_C27178-000 (TSV250-130F-B-0.5-2)
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.