SIR1B6A4 - SIR Series – Solid-State Isolated Relay Series

Series: SIR Series – Solid-State Isolated Relay
Obsolete: 2014 -08-13 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SIR1B6A4 relay provides solid-state switching protection with input voltage from 90 to 150 V ac/dc and output voltage at 120 V ac.

Property (Mouseover for details) Value
Input Voltage (V) 90 - 150 Vac/Vdc
Input Tolerance (%) ±20%
Input Type Optical isolation LED/photo transistor
Output Voltage 120 Vac
Output Voltage Drop (V) ≅2.0 at rated current
Minimum Output Load Current (A) ≅50
Output Type Optical isolation totally Solid state
Output Form SPST; NO
Output Load Rating (VA) 6 A
Power Consumption ≤0.5 W
Insulation Resistance ≥100
Dielectric Breakdown ≥2000 terminals to mounting surface
Open State Leakage Current (A) ≅6
Termination Type 0.25 in. (6.3 mm) male quick connect terminals
Mounting Method Surface mount with one #10 (M5 x 0.8) screw
Operating Temperature -40° to 60°C (-40° to 140°F)
Storage Temperature (F/C) -55° to 85°C (-67° to 185°F)
Humidity 95% non-condensing
Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
Weight (lbs/g) 0 Kg
To request product environmental information, please complete the Product Environmental Information Request Form.