SL1411A Series - Two-terminal Heavy Duty Gas Plasma Arrester

GDT SL1411A Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Greentube™ SL1411A (Delta) Series Gas Plasma Arrester (improved gas discharge tube (GDT)) features is a high performance transient voltage suppressor designed for heavy duty protection of telecom and industrial equipment.

The Delta range offers high levels of performance and durability on fast-rising transients in the domain of 100 V/μS to 1 kV/μS, which are those most likely from induced lightning disturbances. The high surge rating of these devices makes them ideal for arduous service conditions and Outside Plant locations.

The Delta range also features ultra low capacitance (typically 1 pF or less) and optimized internal geometry which provides low insertion loss at high frequencies, so are ideal for the protection of broadband equipment.

Features:

  • RoHS compliant and Lead-free
  • Can be used to meet the requirements of GR-1361, RUS PE-80, ITU K.12 and YD/T940, 950, 1082, 993, 694
  • Excellent response to fast rising transients
  • Up to 1.5 gHz working frequency
  • 10 kA surge capability tested with 8/20μS pulse as defined by IEC 61000-4-5 (20 kA for 90 V)
  • 20,000 A single shot surge capability tested with 8/20μs pulse as defined by IEC 61000-4-5
  • Excellent service life characteristics

Applications:

  • Outside Plant and MDF protector modules
  • ADSL equipment
  • XDSL equipment (including ADSL2, VDSL, VDSL2)
  • Satellite and CATV equipment
  • General telecom equipment
  • Cell phone base stations

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 100V/μs
(V)
Max
Impulse
Breakdown
@ 1kV/μs
(V)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)DC
Holdover
(V)
ElectrodesFailsafeMSLPartner ECAD ModelsStockSamplesCompare
SL1411A075A6075904507001.210522NoMIL-STD-750D/1021SL1411A075ACheckOrder
SL1411A075C6075904507001.210522NoMIL-STD-750D/1021SL1411A075CCheckOrder
SL1411A075SM6075904507001.210522NoMIL-STD-750D/1021SL1411A075SMCheckOrder
SL1411A090A72901084507001.210522NoMIL-STD-750D/1021SL1411A090ACheckOrder
SL1411A090C72901084507001.210522NoMIL-STD-750D/1021SL1411A090CCheckOrder
SL1411A090SM72901084507001.210522NoMIL-STD-750D/1021SL1411A090SMCheckOrder
SL1411A1000A
Replaced By: CG21000L
8501000115013001.5101352NoMIL-STD-750D/1021CheckOrder
SL1411A150A
Replaced By: CG2145
450700SL1411A150ACheckOrder
SL1411A150C
Replaced By: CG2145
450700SL1411A150CCheckOrder
SL1411A150SM
Replaced By: CG2145MS
450700SL1411A150SMCheckOrder
SL1411A230A1842302764506501.2101352NoMIL-STD-750D/1021SL1411A230ACheckOrder
SL1411A230C1842302764506501.2101352NoMIL-STD-750D/1021SL1411A230CCheckOrder
SL1411A230SM1842302764506501.2101352NoMIL-STD-750D/1021SL1411A230SMCheckOrder
SL1411A250A2002503004757001.2101352NoMIL-STD-750D/1021SL1411A250ACheckOrder
SL1411A250C2002503004757001.2101352NoMIL-STD-750D/1021SL1411A250CCheckOrder
SL1411A250SM2002503004757001.2101352NoMIL-STD-750D/1021SL1411A250SMCheckOrder
SL1411A260A
Replaced By: CG2250L
500700SL1411A260ACheckOrder
SL1411A260C
Replaced By: CG2250
500700SL1411A260CCheckOrder
SL1411A260SM
Replaced By: CG2250MS
500700SL1411A260SMCheckOrder
SL1411A350A2803504206008001.2101352NoMIL-STD-750D/1021SL1411A350ACheckOrder
SL1411A350C2803504206008001.2101352NoMIL-STD-750D/1021SL1411A350CCheckOrder
SL1411A350SM2803504206008001.2101352NoMIL-STD-750D/1021SL1411A350SMCheckOrder
SL1411A470A37647056465010001.2101352NoMIL-STD-750D/1021SL1411A470ACheckOrder
SL1411A470C4004705407001.2101352NoMIL-STD-750D/1021SL1411A470CCheckOrder
SL1411A470SM4004705407001.2101352NoMIL-STD-750D/1021SL1411A470SMCheckOrder
SL1411A600A48060072080010001.2101352NoMIL-STD-750D/1021SL1411A600ACheckOrder
SL1411A600C48060072080010001.2101352NoMIL-STD-750D/1021SL1411A600CCheckOrder
SL1411A600SM8501.2101352NoMIL-STD-750D/1021SL1411A600SMCheckOrder
SL1411A800A
Replaced By: CG2800L
640800960140016001.2101352NoMIL-STD-750D/1021SL1411A800ACheckOrder
SL1411A1000C
Obsolete: 2016 -01-12
Replaced By: CG21000
8501000115013001.5101352NoMIL-STD-750D/1021
SL1411A1000SM
Obsolete: 2016 -01-12
Replaced By: CG21000MS
8501000115013001.5101352NoMIL-STD-750D/1021
SL1411A800C
Obsolete: 2016 -01-12
Replaced By: CG2800
640800960140016001.2101352NoMIL-STD-750D/1021
SL1411A800SM
Obsolete: 2016 -01-12
Replaced By: CG2800MS
68080092011001.5101352NoMIL-STD-750D/1021
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SL1411A075A GP 2 TERMINAL DELTA 10A/10KA AXIAL LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1411A075A REACH211_Declaration_SL1411A075A No
Does not Contain
SL1411A075C GP 2 TERMINAL DELTA 10A/10KA NO LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A075SM GP 2 TERMINAL DELTA 10A/10KA SURF MOUNT RoHS No 01/01/2005 PbFree No 01/01/2005 REACH201_Declaration_SL1411A075SM Yes
01/01/2005
Does not Contain IPC_SL1411A075SM
SL1411A090A GP 2 TERMINAL DELTA 10A/10KA AXIAL LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
IPC_SL1411A090A
SL1411A090C GP 2 TERMINAL DELTA 10A/10KA NO LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A090SM GP 2 TERMINAL DELTA 10A/10KA SURF MOUNT RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1411A090SM REACH197_Declaration_SL1411A090SM No
Does not Contain IPC_SL1411A090SM
SL1411A1000A GP 2 TERMINAL DELTA 10A/10KA AXIAL LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A1000C GP 2 TERMINAL DELTA 10A/10KA NO LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A1000SM GP 2 TERMINAL DELTA 10A/10KA SURF MOUNT RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A150A GP 2 TERMINAL 150V 10A/10KA AXIAL LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A150C GP 2 TERMINAL 150V 10A/10KA NO LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A150SM GP 2 TERMINAL 150V 10A/10KA SURF MOUNT RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A230A GP 2 TERMINAL DELTA 10A/10KA AXIAL LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A230C GP 2 TERMINAL DELTA 10A/10KA NO LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A230SM GP 2 TERMINAL DELTA 10A/10KA SURF MOUNT RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A250A GP 2 TERMINAL DELTA 10A/10KA AXIAL LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A250C GP 2 TERMINAL DELTA 10A/10KA NO LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A250SM GP 2 TERMINAL DELTA 10A/10KA SURF MOUNT RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A260A GP 2 TERMINAL 260V 10A/10KA AXIAL LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A260C GP 2 TERMINAL 260V 10A/10KA NO LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A260SM GP 2 TERMINAL 260V 10A/10KA SURF MOUNT RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A350A GP 2 TERMINAL DELTA 10A/10KA AXIAL LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A350C GP 2 TERMINAL DELTA 10A/10KA NO LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A350SM GP 2 TERMINAL DELTA 10A/10KA SURF MOUNT RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A470A GP 2 T DELTA 10A/10KA AXIAL LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A470C GP 2 TERMINAL DELTA 10A/10KA NO LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A470SM GP 2 TERMINAL DELTA 10A/10KA SURF MOUNT RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A600A GP 2 TERMINAL DELTA 10A/10KA AXIAL LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
IPC_SL1411A600A
SL1411A600C GP 2T DELTA 10A/10KA NO LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A600SM GP 2 TERMINAL DELTA 10A/10KA SURF MOUNT RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1411A600SM REACH205_Declaration_SL1411A600SM No
Does not Contain
SL1411A800A GP 2 TERMINAL DELTA 10A/10KA AXIAL LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A800C GP 2 TERMINAL DELTA 10A/10KA NO LEAD RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1411A800SM GP 2 TERMINAL DELTA 10A/10KA SURF MOUNT RoHS No 01/01/2005 PbFree No 01/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Gas Discharge Tubes SL1411A Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...