SL1011A Series - Two Terminal Medium Duty Gas Plasma Overvoltage Arresters(GDT)

GDT SL1011A Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SL1011A series offers high levels of performance on fast rising transients in the domain of 100V/µS to 1KV/µS, which are those most likely from induced Lightning disturbances. The SL1011A series also features ultra low capacitance (typically 1pF or less) and optimised internal geometry which provides low insertion loss at high frequencies, so are ideal for the protection of broadband equipment. These devices are extremely robust and are able to divert a 5,000A pulse without destruction.

Features:

  • Excellent response to fast rising transients.
  • Ultra low capacitance.
  • 5KA surge capability tested with 8/20µs pulse as defined by IEC 61000-4-5
  • 20,000A single shot surge capability tested with 8/20µs pulse as defined by IEC 61000-4-5

Applications:

  • Broadband equipment
  • ADSL equipment
  • XDSL equipment
  • Satellite and CATV equipment
  • General telecom equipment

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 100V/μs
(V)
Max
Impulse
Breakdown
@ 1kV/μs
(V)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)DC
Holdover
(V)
ElectrodesFailsafeMSLPartner ECAD ModelsStockSamplesCompare
SL1011A090A709012050070015522NoMIL-STD-750D/1021SL1011A090AOrder
SL1011A090B709012050070015522NoMIL-STD-750D/1021
SL1011A090C709012050070015522NoMIL-STD-750D/1021SL1011A090CCheckOrder
SL1011A090D709012050070015522NoMIL-STD-750D/1021
SL1011A090E709012050070015522NoMIL-STD-750D/1021SL1011A090E
SL1011A090N-018709012050070015522NoMIL-STD-750D/1021CheckOrder
SL1011A230A184230276375650151352NoMIL-STD-750D/1021SL1011A230ACheckOrder
SL1011A230B184230276375650151352NoMIL-STD-750D/1021
SL1011A230B-014184230276375650151352NoMIL-STD-750D/1021
SL1011A230C184230276375650151352NoMIL-STD-750D/1021SL1011A230CCheckOrder
SL1011A230E184230276375650151352NoMIL-STD-750D/1021SL1011A230ECheckOrder
SL1011A230N184230276375650151352NoMIL-STD-750D/1021
SL1011A230N-014184230276375650151352NoMIL-STD-750D/1021
SL1011A230N-018184230276375650151352NoMIL-STD-750D/1021
SL1011A230N-020184230276375650151352NoMIL-STD-750D/1021
SL1011A250A200250300400650151352NoMIL-STD-750D/1021SL1011A250ACheckOrder
SL1011A250C200250300400650151352NoMIL-STD-750D/1021SL1011A250CCheckOrder
SL1011A260A210260310420650151352NoMIL-STD-750D/1021SL1011A260ACheckOrder
SL1011A260B210260310420650151352NoMIL-STD-750D/1021
SL1011A260C210260310420650151352NoMIL-STD-750D/1021SL1011A260CCheckOrder
SL1011A260D210260310420650151352NoMIL-STD-750D/1021
SL1011A260E210260310420650151352NoMIL-STD-750D/1021SL1011A260E
SL1011A260N-018210260310420650151352NoMIL-STD-750D/1021
SL1011A350A280350420500700151352NoMIL-STD-750D/1021SL1011A350ACheckOrder
SL1011A350C280350420500700151352NoMIL-STD-750D/1021SL1011A350CCheckOrder
SL1011A350D280350420500700151352NoMIL-STD-750D/1021
SL1011A350E280350420500700151352NoMIL-STD-750D/1021SL1011A350E
SL1011A470A3764705646501000151352NoMIL-STD-750D/1021SL1011A470ACheckOrder
SL1011A470C3764705646501000151352NoMIL-STD-750D/1021SL1011A470CCheckOrder
SL1011A500A4005006007001000151352NoMIL-STD-750D/1021SL1011A500ACheckOrder
SL1011A500C4005006007001000151352NoMIL-STD-750D/1021SL1011A500CCheckOrder
SL1011A600A4806007208001000151352NoMIL-STD-750D/1021SL1011A600ACheckOrder
SL1011A600C4806007208001000151352NoMIL-STD-750D/1021SL1011A600CCheckOrder
SL1011A230N-019
Obsolete: 2016 -01-12
184230276375650151352NoMIL-STD-750D/1021
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SL1011A090A-023 GP BETA -2T A090A (SP LABEL) RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A090A GP BETA 2T A90V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 REACH_SVHC Declaration_SL1011A090A No
Does not Contain
SL1011A090B GP BETA 2/3 TERMINAL - 2T A090 B FORM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A090C GP BETA 2T A90V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A090D GP BETA 2 TERMINAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A090E GP BETA 2 TERMINAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A090N-018 GP BETA 2/3 TERMINAL-2TA 090 10MM FORM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A230A GP BETA 2T A230V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 REACH197_Declaration_SL1011A230A No
Does not Contain
SL1011A230B GP BETA 2/3 TERMINAL - 2T A230 B FORM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A230B-014 GP BETA 2T A230 8.8MM FORM 2-1200828-1 RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A230C GP BETA 2T A230V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A230E GP BETA 2/3 TERMINAL - CRYDOM E (10MM) RoHS No 01/01/2005 PbFree No 01/01/2005 Yes
01/01/2005
SL1011A230N-011 GP BETA 2/3 TERMINAL - FORMED SPD11A RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A230N-014 GP BETA -2T A230 12.5MM FORM 2-1200828-1 RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A230N-018 GP BETA 2/3 TERMINAL-2T A230 10MM FORM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A230N-019 GP BETA 2/3 TERMINAL - 2T A230 FORMED RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A230N-020 GP BETA -2T A230 12.7MM FORM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A250A GP BETA 2T A250V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A250C GP BETA 2T A250V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A260A GP BETA 2T A260V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A260B GP BETA 2/3 TERMINAL - SL1011A260B RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A260C GP BETA 2T A260V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A260D GP BETA 2 TERMINAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A260E GP BETA 2 TERMINAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A260N-018 GP BETA 2/3 TERMINAL-2T A260 10MM FORM RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A350A GP BETA 2T A350V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A350C GP BETA 2T A350V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A350D GP BETA 2 TERMINAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A350E GP BETA 2 TERMINAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A470A GP BETA 2T A470V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A470C GP BETA 2T A470V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A500A GP BETA 2T A500V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_SL1011A500A REACH191_Declaration_SL1011A500A No
Does not Contain
SL1011A500C GP BETA 2T A500V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A600A GP BETA 2T A600V AXIAL RoHS No 01/01/2005 PbFree No 01/01/2005 No
SL1011A600C GP BETA 2T A600V CORE RoHS No 01/01/2005 PbFree No 01/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Gas Discharge Tubes SL1411A Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...