CG5 Series - Two Terminal Mini Gas Plasma Arresters

GDT CG5 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse CG5 MS mini surge arresters are specifically designed for protection of electrical and communication equipment against over voltage transients in surface mount assembly applications. This series offers the most cutting edge protection using non-radioactive elements.

Features:

  • RoHS compliant and Lead-free
  • GHz working frequency 
  • Excellent stability on multiple pulse duty cycle
  • Excellent response to fast rising transients.
  • Ultra Low Insertion Loss
  • 5KA surge capability tested with 8/20μS pulse as defined by IEC 61000-4-5 
  • Ultra small devices offered in a variety of mounting lead forms
  • Non-Radioactive
  • Low capacitance (<1pF)
  • Voltage Ranges 90V to 600V
  • UL recognized 
  • Conforms to ITU-T K12, IEC 1000-4-5

Applications:

  • Communication equipment
  • CATV equipment
  • Test equipment
  • Data lines
  • Power supplies
  • Telecom SLIC protection
  • Broadband equipment
  • ADSL equipment, including ADSL2+
  • XDSL equipment
  • Satellite and CATV equipment
  • General telecom equipment

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 100V/μs
(V)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)DC
Holdover
(V)
ElectrodesFailsafeMSLPartner ECAD ModelsStockSamplesCompare
CG514511614517450015902NoCG5145CheckOrder
CG5145L11614517450015902NoCG5145LCheckOrder
CG5145LSTR2NoCG5145LSTRCheckOrder
CG5145LTR11614517450015902NoCG5145LTRCheckOrder
CG5145MSTR2NoCG5145MSTRCheckOrder
CG5150MS120150180700152NoMIL-STD-750D/1021CG5150MSCheckOrder
CG5230184230276500151502NoCG5230CheckOrder
CG5230L184230276500151502NoCG5230LCheckOrder
CG5230LS184230276500151502NoMIL-STD-750D/1021CG5230LSCheckOrder
CG5230LSTR2NoCG5230LSTRCheckOrder
CG5230LTR184230276500151502NoCG5230LTRCheckOrder
CG5230MS184230276500151502NoCG5230MSCheckOrder
CG5230MSTR2NoCG5230MSTRCheckOrder
CG5350280350420600151502NoCG5350CheckOrder
CG5350L280350420600151502NoCG5350LCheckOrder
CG5350LS280350420600151502NoMIL-STD-750D/1021CG5350LSCheckOrder
CG5350LSTR280350420600151502NoCG5350LSTRCheckOrder
CG5350LTR280350420600151502NoCG5350LTRCheckOrder
CG5350MS280350420600151502NoCG5350MSCheckOrder
CG5350MSTR2NoCG5350MSTRCheckOrder
CG56004806007201000151502NoCG5600CheckOrder
CG5600L4806007201000151502NoCG5600LCheckOrder
CG5600LS4806007201000151502NoMIL-STD-750D/1021CG5600LSCheckOrder
CG5600LSTR2NoCG5600LSTRCheckOrder
CG5600LTR4806007201000151502NoCG5600LTRCheckOrder
CG5600MS4806007201000151502NoCG5600MSCheckOrder
CG5600MSTR2NoCG5600MSTRCheckOrder
CG590729011350015652NoCG590CheckOrder
CG590L729011350015652NoCG590LCheckOrder
CG590LS729011350015652NoMIL-STD-750D/1021CG590LSCheckOrder
CG590LSTR729011350015652NoCG590LSTRCheckOrder
CG590LTR729011350015652NoCG590LTRCheckOrder
CG590MS729011350015652NoCG590MSCheckOrder
CG590MSTR2NoCG590MSTRCheckOrder
CG5145MS
Obsolete: 2016 -01-12
11614517450015902No
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
CG5145 GP S.A. ST&ARD 145V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
06/20/2002
CG5145L GP S.A. ST&ARD 145V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
06/20/2002
CG5145LTR GP S.A. ST&ARD 145V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
06/20/2002
CG5145MS GP BIPOLAR SURGE ARRESTOR MS RoHS No 06/20/2002 PbFree No 06/20/2002 No
CG5150MS ST&ARD S.A. 150V MS RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
07/08/2012
CG5230 GP S.A. ST&ARD 230V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
06/20/2002
CG5230L GP S.A. ST&ARD 230V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
06/20/2002
CG5230LS GP S.A. ST&ARD 230V NOMINAL SMT RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
07/18/2012
CG5230LTR GP S.A. ST&ARD 230V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 CoC_RoHS10_CG5230LTR REACH_SVHC Declaration_CG5230LTR.pdf Yes
06/20/2002
Does not Contain
CG5230MS GP BIPOLAR SURGE ARRESTOR MS RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
06/20/2002
CG5350 GP S.A. ST&ARD 350V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
06/20/2002
CG5350L GP S.A. ST&ARD 350V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 CoC_RoHS10_CG5350L REACH211_Declaration_CG5350L Yes
06/20/2002
Does not Contain IPC_CG5350L
CG5350LS GP S.A. ST&ARD 350V NOMINAL SMT RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
07/18/2012
CG5350LSTR GP S.A. ST&ARD 350V NOMINAL SMT RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
06/20/2002
CG5350LTR GP S.A. 350V T&R RoHS No 06/20/2002 PbFree No 06/20/2002 CoC_RoHS10_CG5350LTR REACH205_Declaration_CG5350LTR Yes
06/20/2002
Does not Contain
CG5350MS GP BIPOLAR SURGE ARRESTOR MS RoHS No 06/20/2002 PbFree No 06/20/2002 CoC_RoHS10_CG5350MS REACH_SVHC Declaration_CG5350MS Yes
06/20/2002
Does not Contain IPC_CG5350MS
CG5600 GP S.A. ST&ARD 600V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
06/20/2002
CG5600L GP S.A. ST&ARD 600V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 CoC_RoHS10_CG5600L REACH181_Declaration_CG5600L Yes
06/20/2002
Does not Contain IPC_CG5600L
CG5600LS GP S.A. ST&ARD 600V NOMINAL SMT RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
07/08/2012
CG5600LTR GDT 2T W L DL:5X5 600V RoHS No 06/20/2002 PbFree No 06/20/2002 CoC_RoHS10_CG5600LTR REACH_SVHC Declaration_CG5600LTR Yes
05/09/2018
Does not Contain
CG5600MS GP ST&ARD S.A. 600V MS RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
06/20/2002
CG590 GP S.A. ST&ARD 90V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
06/20/2002
CG590L GP S.A. ST&ARD 90V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 CoC_RoHS10_CG590L REACH211_Declaration_CG590L Yes
06/20/2002
Does not Contain
CG590LS GP S.A. ST&ARD 90V NOMINAL SMT RoHS No 06/20/2002 PbFree No 06/20/2002 CoC_RoHS10_CG590LS REACH201_Declaration_CG590LS Yes
07/18/2012
Does not Contain
CG590LSTR GP S.A. ST&ARD 90V NOMINAL SMT RoHS No 06/20/2002 PbFree No 06/20/2002 Yes
06/20/2002
CG590LTR GP S.A. ST&ARD 90V NOMINAL RoHS No 06/20/2002 PbFree No 06/20/2002 CoC_RoHS10_CG590LTR REACH211_Declaration_CG590LTR Yes
06/20/2002
Does not Contain
CG590MS GP ST&ARD S.A. 90V MS RoHS No 06/20/2002 PbFree No 06/20/2002 CoC_RoHS10_CG590MS REACH_SVHC Declaration_CG590MS.pdf Yes
06/20/2002
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Gas Discharge Tubes CG5 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...