688 Series - 6X25mm High Current Fuses

Fuse 688 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

A 70Vdc rated ceramic fuse with remarkable interrupting rating in a compact 6x25mm package, which is well suited for circuit protection in telecom applications.

Features:

  • In accordance with Underwriter’s Laboratories Standard UL 248-14
  • Available in cartridge version
  • RoHS compliant and Lead-free

Applications:

  • PDU in Telecom Datacenter
  • Wireless Transmission Base Station

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningOperating TemperaturePartner ECAD ModelsStockSamples
6880307042000.0021CeramicContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55° to 125°C688030CheckOrder
Catalog # Certificates
Sorting icon
688030 TUVicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0688030.MXP FUSE 70VDC 6x25 Pb-free 30A RoHS No 08/09/2016 PbFree No 08/09/2016 CoC_RoHS10_0688030.MXP REACH209_Declaration_0688030.MXP Yes
08/09/2016
Does not Contain IPC_0688030.MXP
0688030.MAT4P FUSE 70VDC 6x25 PT Ammo Pack Pb-free 30A RoHS No 08/09/2016 PbFree No 08/09/2016 CoC_RoHS10_0688030.MAT4P REACH219_Declaration_0688030.MAT4P Yes
08/09/2016
Does not Contain IPC_0688030.MAT4P
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 688 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...