0219.040MXAEP |
FUSE 250V 5X20 PT T EBC RoHS 40mA |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_0219.040MXAEP
|
REACH197_Declaration_0219.040MXAEP
|
No
|
Does not Contain |
|
0219.040MXAESP |
FUSE 250V 5X20 PT EBC SLEEVE RoHS 40mA |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_0219.040MXAESP
|
|
No
|
|
|
0219.040MXAP |
FUSE 250V 5X20 TL EBC RoHS 40mA |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.050MXAP |
FUSE 250V 5X20 T EBC RoHS 50mA |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.050MXAEP |
FUSE 250V 5X20 PT TL EBC RoHS 50mA |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.063MXAP |
FUSE 250V 5X20 TL EBC RoHS 63mA |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.063MXAEP |
FUSE 250V 5X20 PT TL EBC RoHS 63mA |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20108000001PX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.063MXAEPX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20108000021PX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.063MXAPX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20106300021PX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.100MXAP |
FUSE 250V 5X20 TL EBC RoHS 100mA |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_0219.100MXAP
|
REACH205_Declaration_0219.100MXAP
|
No
|
Does not Contain |
|
0219.100MXAEP |
FUSE 250V 5X20 PT TL EBC RoHS 100mA |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.160MXABP |
FUS 5x20 CC T EBC 160mA/250V HIGH I2T-P |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.160MXAP |
FUSE 5X20 T EBC 160mA/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.160TXAP |
FUSE 5X20 T EBC 160mA/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.160MXAEP |
FUS 5X20 PGT T EBC 160mA/250V HIGH I2T-P |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.200MXAP |
FUSE 5X20 T EBC 200mA/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.200MXABP |
FUS 5x20 CC T EBC 200mA/250V HI I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.200TXAP |
FUSE 5X20 T EBC 200mA/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.200MXAEP |
FUS 5X20 PGT T EBC 200mA/250V HIGH I2T-P |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.250TXAP |
FUSE 5X20 T EBC 250mA/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.250MXAEP |
FUS 5X20 PGT T EBC 250mA/250V HIGH I2T-P |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.250MXAP |
FUSE 5X20 T EBC 250mA/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_0219.250MXAP
|
REACH219_Declaration_0219.250MXAP
|
No
|
Does not Contain |
|
0219.250MXABP |
FUS 5x20 CC T EBC 250mA/250V HIGH I2T-P |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.315MXABP |
FUS 5x20 CC T EBC 315mA/250V HIGH I2T-P |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20102500021PX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.315MXAPX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.315MXAEPX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.315MXAEP |
FUS 5X20 PGT T EBC 315mA/250V HIGH I2T-P |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.315TXAP |
FUSE 5X20 T EBC 315mA/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20102500001PX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.315TXAPX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.315MXAP |
FUSE 5X20 T EBC 315mA/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_0219.315MXAP
|
REACH191_Declaration_0219.315MXAP
|
No
|
Does not Contain |
|
20102000431PX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.315MXABPX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20103150001PX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.400MXAEP |
FUS 5X20 PGT T EBC 400mA/250V HIGH I2T-P |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.400MXABP |
FUS 5x20 CC T EBC 400mA/250V HI I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.400TXAP |
FUSE 5X20 T EBC 400mA/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.400MXAP |
FUSE 5X20 T EBC 400mA/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_0219.400MXAP
|
REACH219_Declaration_0219.400MXAP
|
No
|
Does not Contain |
|
0219.500MXAP |
FUSE 5X20 T EBC 500mA/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
REACH191_Declaration_0219.500MXAP
|
No
|
Does not Contain |
|
0219.500MXAEP |
FUS 5X20 PGT T EBC 500mA/250V HIGH I2T-P |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.500MXABP |
FUS 5x20 CC T EBC 500mA/250V HI I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.500TXAP |
FUSE 5X20 T EBC 500mA/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.630MXABP |
FUS 5x20 CC T EBC 630mA/250V HIGH I2T-P |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.630MXAP |
FUSE 5X20 T EBC 630mA/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.630TXAP |
FUSE 5X20 T EBC 630mA/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.630MXAEP |
FUS 5X20 PGT T EBC 630mA/250V HIGH I2T-P |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.800MXABP |
FUS 5x20 CC T EBC 800mA/250V HI I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.800MXAP |
FUSE 5X20 T EBC 800mA/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_0219.800MXAP
|
REACH191_Declaration_0219.800MXAP
|
No
|
Does not Contain |
|
0219.800TXAP |
FUSE 5X20 T EBC 800mA/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.800MXAEP |
FUS 5X20 PGT T EBC 800mA/250V HIGH I2T-P |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_0219.800MXAEP
|
REACH219_Declaration_0219.800MXAEP
|
No
|
Does not Contain |
|
0219002.MXAF5P |
FUSE 250V EBC TL 5X20 RoHS 2A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20101250001P |
FUSE 250V DIN M/TL 5X20MM RoHS .125A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219002.MXABP |
FUSE 250V IEC TD EBC 5X20 RoHS 2A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20101250021P |
FUSE 250V DIN M/TL 5X20MM RoHS .125A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20101000021P |
FUSE 250V DIN M/TL 5X20MM RoHS .100A |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_20101000021P
|
|
No
|
|
|
2010100002X |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219002.TXAP |
FUSE 5X20 T EBC 2A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219002.MXAP |
FUSE 5X20 T EBC 2A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_0219002.MXAP
|
REACH205_Declaration_0219002.MXAP
|
No
|
Does not Contain |
|
0219002.MXAEP |
FUSE 5X20 PGT T EBC 2A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20101000431P |
FUSE 250V DIN M/TL 5X20MM RoHS .100A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20101250431P |
FUSE 250V DIN M/TL PT 5X20MM RoHS .125A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219004.MXAP |
FUSE 5X20 T EBC 4A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
REACH197_Declaration_0219004.MXAP
|
No
|
Does not Contain |
|
20103150431P |
FUSE 250V DIN M/TL PT 5X20MM RoHS .315A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20104000021P |
FUSE 250V DIN M/TL 5X20MM RoHS .400A |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_20104000021P
|
|
No
|
|
|
0219004.TXAP |
FUSE 5X20 T EBC 4A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219004.MXAEP |
FUSE 5X20 PGT T EBC 4A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_0219004.MXAEP
|
REACH205_Declaration_0219004.MXAEP
|
No
|
Does not Contain |
|
2010315002X |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20103150431PX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20104000001P |
FUSE 250V DIN M/TL 5X20MM RoHS .400A |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_20104000001P
|
|
No
|
|
|
20103150021P |
FUSE 250V DIN M/TL 5X20MM RoHS .315A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219004.MXABP |
FUSE 250V IEC TD EBC 5X20 RoHS 4A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219005.MXAB901P |
FUS 5X20 CC 1 BLUE T EBC 5A/250V (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20105000431P |
FUSE 250V DIN M/TL 5X20MM RoHS .500A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20105000021P |
FUSE 250V DIN M/TL 5X20MM RoHS .500A |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_20105000021P
|
|
No
|
|
|
0219005.MXABP |
FUSE 250V IEC TD EBC 5X20 RoHS 5A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20105000001P |
FUSE 250V DIN M/TL 5X20MM RoHS .500A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20105000431PX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20104000431PX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219005.MXAP |
FUSE 5X20 T EBC 5A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_0219005.MXAP
|
REACH_SVHC Declaration_0219005.MXAP
|
No
|
Does not Contain |
|
0219005.TXAP |
FUSE 5X20 T EBC 5A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
2010400043X |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219005.MXAEP |
FUSE 5X20 PGT T EBC 5A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_0219005.MXAEP
|
REACH191_Declaration_0219005.MXAEP
|
No
|
Does not Contain |
|
20104000431P |
FUSE 250V DIN M/TL PT 5X20MM RoHS .400A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20106300001P |
FUSE 250V DIN M/TL 5X20MM RoHS .630A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
021901.6MXAF5P |
FUSE 250V EBC TL 5X20 RoHS 1.6A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20100800431P |
FUSE 250V DIN M/TL PT 5X20MM RoHS .080A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
021901.6MXAEP |
FUS 5X20 PGT T EBC 1.6A/250V HIGH I2T-P |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
021901.6MXAP |
FUSE 5X20 T EBC 1.6A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_021901.6MXAP
|
REACH209_Declaration_021901.6MXAP
|
No
|
Does not Contain |
|
20100800001P |
FUSE 250V DIN M/TL 5X20MM RoHS .080A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20100800021P |
FUSE 250V DIN M/TL 5X20MM RoHS .080A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20101000001P |
FUSE 250V DIN M/TL 5X20MM RoHS .100A |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_20101000001P
|
REACH211_Declaration_20101000001P
|
No
|
Does not Contain |
|
2010063043X |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
021901.6TXAP |
FUSE 5X20 T EBC 1.6A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20100630431P |
FUSE 250V DIN M/TL 5X20MM RoHS .063A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
021901.6MXABP |
FUSE 250V IEC TD EBC 5X20 RoHS 1.6A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
021902.5MXAEP |
FUS 5X20 PGT T EBC 2.5A/250V HIGH I2T-P |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20101600431P |
FUSE 250V DIN M/TL PT 5X20MM RoHS .160A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20102000021P |
FUSE 250V DIN M/TL 5X20MM RoHS .200A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
021902.5MRAET1P |
FUSE 5X20 R/TAPED T1 WOUND (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
2010160000X |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20101600001P |
FUSE 250V DIN M/TL 5X20MM RoHS .160A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20101600021P |
FUSE 250V DIN M/TL 5X20MM RoHS .160A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
20102000001P |
FUSE 250V DIN M/TL 5X20MM RoHS .200A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
021902.5MXABP |
FUSE 250V IEC TD EBC 5X20 RoHS 2.5A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
021902.5MXAP |
FUSE 5X20 T EBC 2.5A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
REACH191_Declaration_021902.5MXAP
|
No
|
Does not Contain |
|
021902.5TXAP |
FUSE 5X20 T EBC 2.5A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
021906.3MXAEP |
FUS 5X20 PGT T EBC 6.3A/250V HIGH I2T-P |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_021906.3MXAEP
|
REACH201_Declaration_021906.3MXAEP
|
No
|
Does not Contain |
|
021906.3MXAEPX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
021906.3TXAP |
FUSE 5X20 T EBC 6.3A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
021906.3TXAPX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
021906.3MXAP |
FUSE 5X20 T EBC 6.3A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
REACH219_Declaration_021906.3MXAP
|
No
|
Does not Contain |
|
021906.3MXABP |
FUSE 250V IEC TD EBC 5X20 RoHS 6.3A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
021906.3MXABPX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
021906.3MXAPX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
02191.25MXAF5P |
FUSE 250V EBC TL 5X20 RoHS 1.25A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
02191.25MXABPX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
0219.125TXAPX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
02191.25MXAEP |
FUS 5X20 PGT T EBC 1.25A/250V HIGH I2T-P |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_02191.25MXAEP
|
REACH197_Declaration_02191.25MXAEP
|
No
|
Does not Contain |
|
02191.25MXABP |
FUSE 250V IEC TD EBC 5X20 RoHS 1.25A |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
02191.25MXAP |
FUSE 5X20 T EBC 1.25A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
CoC_RoHS10_02191.25MXAP
|
REACH205_Declaration_02191.25MXAP
|
No
|
Does not Contain |
|
02191.25MXAF5PX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
02191.25TXAP |
FUSE 5X20 T EBC 1.25A/250V HIGH I2T (P) |
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
02191.25MXAEPX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
02191.25TXAPX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|
02191.25MXAPX |
|
No
06/01/2005
|
No
06/01/2005
|
|
|
No
|
|
|