04450001 - 445 030 520 Series

Series: 445 030 520
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Fuse Clip 100 445 030 520 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Compatible Series are 213, 215, 216, 217, 218, 219XA, 232, 233, 234, 235, 239, 477 and 977
Property (Mouseover for details) Value
Ampere Rating (A) 10
Indicating No
VAC (V) 250
VDC (V) 250
Current Rating (Max) 10

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuse Clips 100 445 030 and 520 Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.