Order a Sample


You Searched for: X4 Class

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
IXTP170N13X4 IXTP170N13X4
Add to
Cart
IXTA100N15X4 DiscMSFT NChUltrJnctn X3Class TO-263D2
Add to
Cart
IXTA150N15X4 DiscMSFT NChUltrJnctn X3Class TO-263D2
Add to
Cart
IXTH150N15X4 DiscMSFT NCh HiPerFET-Q Class TO-247AD
Add to
Cart
IXTK400N15X4 DiscMSFT NChUltrJnctn X3Class TO-264(3)
Add to
Cart
IXTH94N20X4 Discrete MOSFET 94A 200V X4 TO247
Add to
Cart
IXTH240N15X4 DiscMSFT NCh HiPerFET-Q Class TO-247AD
Add to
Cart
IXTP100N15X4 DiscMSFT NCh HiPerFET-QClass TO-220AB/FP
Add to
Cart
IXTH120N20X4 Discrete MOSFET 120A 200V X4 TO247
Add to
Cart
IXTA86N20X4 Discrete MOSFET 86A 200V X4 TO263
Add to
Cart
IXTP60N20X4 Discrete MOSFET 60A 200V X4 TO220
Add to
Cart
IXTH220N20X4 Discrete MOSFET 220A 200V X4 TO247
Add to
Cart
IXTA60N20X4 Discrete MOSFET 60A 200V X4 TO263
Add to
Cart
IXTP94N20X4 Discrete MOSFET 94A 200V X4 TO220
Add to
Cart
IXTT220N20X4HV Discrete MOSFET 220A 200V X4 TO268HV
Add to
Cart
IXTP130N15X4 DiscMSFT NCh HiPerFET-QClass TO-220AB/FP
Add to
Cart
IXTT240N15X4HV DiscMSFT NChUltrJnctn X3Class TO-268AA
Add to
Cart
IXTP120N20X4 Discrete MOSFET 120A 200V X4 TO220
Add to
Cart
IXTA94N20X4 Discrete MOSFET 94A 200V X4 TO263
Add to
Cart
IXTP150N15X4 DiscMSFT NCh HiPerFET-QClass TO-220AB/FP
Add to
Cart
IXTA130N15X4 DiscMSFT NChUltrJnctn X3Class TO-263D2
Add to
Cart
IXTP86N20X4 Discrete MOSFET 86A 200V X4 TO220
Add to
Cart
IXTN400N15X4 DiscMSFT NChUltrJnctX3Clas SOT-227B(mini
Add to
Cart
IXTH60N20X4 Discrete MOSFET 60A 200V X4 TO247