Order a Sample


You Searched for: Bxxx1u_4

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
B1201UA4LTP Battrax® Dual Neg 200mA 50A MS013 RoHS
Add to
Cart
B1201UA4LRP Battrax® Dual Neg 200mA 50A MS013 RoHS
Add to
Cart
B1161UC4LTP Battrax® Quad Neg 160mA 500A MS013 RoHS
Add to
Cart
B1161UC4LRP Battrax® Quad Neg 160mA 500A MS013 RoHS
Add to
Cart
B1201UC4LRP Battrax® Quad Neg 200mA 500A MS013 RoHS
Add to
Cart
B1201UC4LTP Battrax® Quad Neg 200mA 500A MS013 RoHS
Add to
Cart
B1101UA4LRP Battrax® Dual Neg 100mA 50A MS013 RoHS
Add to
Cart
B1101UA4LTP Battrax® Dual Neg 100mA 50A MS013 RoHS
Add to
Cart
B1101UC4LRP Battrax® Quad Neg 100mA 500A MS013 RoHS
Add to
Cart
B1101UC4LTP Battrax® Quad Neg 100mA 500A MS013 RoHS
Add to
Cart
B1161UA4LRP Battrax® Dual Neg 160mA 50A MS013 RoHS
Add to
Cart
B1161UA4LTP Battrax® Dual Neg 160mA 50A MS013 RoHS