Order a Sample


You Searched for: L4CA_A

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
L4CA0612LR016FNR-A 4T L4CA0612 1W 50ppm 16 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR018FNR-A 4T L4CA0612 1W 50ppm 18 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR015FNR-A 4T L4CA0612 1W 50ppm 15 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR013FNR-A 4T L4CA0612 1W 50ppm 13 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR014FNR-A 4T L4CA0612 1W 50ppm 14 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR024FNR-A 4T L4CA0612 1W 50ppm 24 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR025FNR-A 4T L4CA0612 1W 50ppm 25mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR022FNR-A 4T L4CA0612 1W 50ppm 22 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR020FNR-A 4T L4CA0612 1W 50ppm 20 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR021FNR-A 4T L4CA0612 1W 50ppm 21 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR006FNR-A 4T L4CA0612 1W 50ppm 6 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR007FNR-A 4T L4CA0612 1W 50ppm 7 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR005FNR-A 4T L4CA0612 1W 50ppm 5 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR003FNR-A 4T L4CA0612 1W 100ppm 3 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR004FNR-A 4T L4CA0612 1W 100ppm 4 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR011FNR-A 4T L4CA0612 1W 50ppm 11 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR012FNR-A 4T L4CA0612 1W 50ppm 12 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR010FNR-A 4T L4CA0612 1W 50ppm 10 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR008FNR-A 4T L4CA0612 1W 50ppm 8 mOhm ±1.0% Auto
Add to
Cart
L4CA0612LR009FNR-A 4T L4CA0612 1W 50ppm 9 mOhm ±1.0% Auto