Order a Sample


You Searched for: MAXI Smart Glow

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
0MAX080.XPGLO Fuse - Maxi SmartGlow 32V 1-pc card 80A
Add to
Cart
0MAX020.XPGLO Fuse - Maxi SmartGlow 32V 1-pc card 20A
Add to
Cart
0MAX040.HXGLO Fuse - Maxi SmartGlow 32V 100-pc box 40A
Add to
Cart
0MAX030.HXGLO Fuse - Maxi SmartGlow 32V 100-pc box 30A
Add to
Cart
0MAX070.HXGLO Fuse - Maxi SmartGlow 32V 100-pc box 70A
Add to
Cart
0MAX050.HXGLO Fuse - Maxi SmartGlow 32V 100-pc box 50A
Add to
Cart
0MAX050.XPGLO Fuse - Maxi SmartGlow 32V 1-pc card 50A
Add to
Cart
0MAX100.XPGLO Fuse - Maxi SmartGlow 32V 1-pc card 100A
Add to
Cart
0MAX100.HXGLO Fuse - Maxi SmartGlow 32V 100pc box 100A
Add to
Cart
0MAX060.XPGLO Fuse - Maxi SmartGlow 32V 1-pc card 60A
Add to
Cart
0MAX070.XPGLO Fuse - Maxi SmartGlow 32V 1-pc card 70A
Add to
Cart
0MAX080.HXGLO Fuse - Maxi SmartGlow 32V 100-pc box 80A
Add to
Cart
0MAX040.XPGLO Fuse - Maxi SmartGlow 32V 1-pc card 40A
Add to
Cart
0MAX020.HXGLO Fuse - Maxi SmartGlow 32V 100-pc box 20A
Add to
Cart
0MAX030.XPGLO Fuse - Maxi SmartGlow 32V 1-pc card 30A