Order a Sample


You Searched for: pxxx1s_

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
P1201SCLRP SIDACtor® Uni 105V 500A DO214 2L RoHS
Add to
Cart
P1101SCLRP SIDACtor® Uni 90V 500A DO214 2L RoHS
Add to
Cart
P1101SCL
Add to
Cart
P1301SALRP SIDACtor® Uni 120V 50A DO214 2L RoHS
Add to
Cart
P1301SAL
Add to
Cart
P1101SALRP SIDACtor® Uni 90V 50A DO214 2L RoHS
Add to
Cart
P1101SAL
Add to
Cart
P1701SCLRP SIDACtor® Uni 160V 500A DO214 2L RoHS
Add to
Cart
P1701SCL
Add to
Cart
P1301SCLRP SIDACtor® Uni 120V 500A DO214 2L RoHS
Add to
Cart
P1301SCL
Add to
Cart
P1701SALRP SIDACtor® Uni 160V 50A DO214 2L RoHS
Add to
Cart
P1701SAL
Add to
Cart
P0641SCLRP SIDACtor® Uni 58V 500A DO214 2L RoHS
Add to
Cart
P0641SCL
Add to
Cart
P0641SALRP SIDACtor® Uni 58V 50A DO214 2L RoHS
Add to
Cart
P0641SAL
Add to
Cart
P0721SALRP SIDACtor® Uni 65V 50A DO214 2L RoHS
Add to
Cart
P0721SAL
Add to
Cart
P0901SALRP SIDACtor® Uni 75V 50A DO214 2L RoHS
Add to
Cart
P0901SAL
Add to
Cart
P0901SCLRP SIDACtor® Uni 75V 500A DO214 2L RoHS
Add to
Cart
P0901SCL
Add to
Cart
P0721SCL
Add to
Cart
P0721SCLRP SIDACtor® Uni 65V 500A DO214 2L RoHS
Add to
Cart
P3101SDLRP SIDACtor® Uni 275V 1000A DO214 2L RoHS
Add to
Cart
P2601SDLRP SIDACtor® Uni 220V 1000A DO214 2L RoHS
Add to
Cart
P0181SALRP SIDACtor® Uni 18V 50A DO214 2L RoHS
Add to
Cart
P0901SDLRP SIDACtor® Uni 75V 1000A DO214 2L RoHS
Add to
Cart
P1301SDLRP SIDACtor® Uni 120V 1000A DO214 2L RoHS
Add to
Cart
P1101SDLRP SIDACtor® Uni 90V 1000A DO214 2L RoHS
Add to
Cart
P1101SDL
Add to
Cart
P1701SDLRP SIDACtor® Uni 160V 1000A DO214 2L RoHS
Add to
Cart
P0721SDLRP SIDACtor? Uni 65V 500A DO214 2L RoHS