Order a Sample


You Searched for: 876

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
0876.630MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE .630A
Add to
Cart
0876.630MRET1P FUSE 250V IEC 3.6x10 FA PT TR .630A
Add to
Cart
0876005.MRET1P FUSE 250V IEC 3.6x10 FA PT TR PB-FREE 5A
Add to
Cart
0876005.MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE 5A
Add to
Cart
0876002.MRET1P FUSE 250V IEC 3.6x10 FA PT TR PB-FREE 2A
Add to
Cart
0876002.MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE 2A
Add to
Cart
0876.125MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE .125A
Add to
Cart
0876.125MRET1P FUSE 250V IEC 3.6x10 FA PT TR .125A
Add to
Cart
0876.160MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE .160A
Add to
Cart
0876.160MRET1P FUSE 250V IEC 3.6x10 FA PT TR .160A
Add to
Cart
0876004.MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE 4A
Add to
Cart
0876004.MRET1P FUSE 250V IEC 3.6x10 FA PT TR PB-FREE 4A
Add to
Cart
087601.6MRET1P FUSE 250V IEC 3.6x10 FA PT TR 1.6A
Add to
Cart
087601.6MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE 1.6A
Add to
Cart
0876.250MRET1P FUSE 250V IEC 3.6x10 FA PT TR .250A
Add to
Cart
0876.250MXEP FUSE 250V IEC 3.6x10 FA PT PB-FREE .250A