Order a Sample


You Searched for: WSTC

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
WSTC0603DLR007FNR 2T WSTC0603 0.33W 75ppm 7 mOhm ±1.0%
Add to
Cart
WSTC0805DLR004FNR 2T WSTC0805 0.5W 75ppm 4 mOhm ±1.0%
Add to
Cart
WSTC0402RLR011FKR 2T WSTC0402 0.33W 100ppm 11 mOhm ±1.0%
Add to
Cart
WSTC0402RLR019FKR 2T WSTC0402 0.33W 100ppm 19mOhm ±1.0%
Add to
Cart
WSTC0402RLR008FKR 2T WSTC0402 0.33W 100ppm 8 mOhm ±1.0%
Add to
Cart
WSTC0805GLR001FNR 2T WSTC0805 0.5W 150ppm 1 mOhm ±1.0%
Add to
Cart
WSTC0805QLR008FNR 2T WSTC0805 0.5W 50ppm 8 mOhm ±1.0%
Add to
Cart
WSTC0805QLR016FNR 2T WSTC0805 0.5W 50ppm 16 mOhm ±1.0%
Add to
Cart
WSTC0402RLR020FKR 2T WSTC0402 0.33W 100ppm 20mOhm ±1.0%
Add to
Cart
WSTC0402RLR005FKR 2T WSTC0402 0.33W 100ppm 5 mOhm ±1.0%
Add to
Cart
WSTC1206DLR002FNR 2T WSTC1206 1W 75ppm 2 mOhm ±1.0%
Add to
Cart
WSTC0402RLR006FKR 2T WSTC0402 0.33W 100ppm 6 mOhm ±1.0%
Add to
Cart
WSTC0603DLR008FNR 2T WSTC0603 0.33W 75ppm 8 mOhm ±1.0%
Add to
Cart
WSTC1206QLR008FNR 2T WSTC1206 1W 50ppm 8 mOhm ±1.0%
Add to
Cart
WSTC0805DLR005FNR 2T WSTC0805 0.5W 75ppm 5 mOhm ±1.0%
Add to
Cart
WSTC0402RLR022FKR 2T WSTC0402 0.33W 100ppm 22 mOhm ±1.0%
Add to
Cart
WSTC0603RLR004FNR 2T WSTC0603 0.33W 100ppm 4 mOhm ±1.0%
Add to
Cart
WSTC0603DLR006FNR 2T WSTC0603 0.33W 75ppm 6 mOhm ±1.0%
Add to
Cart
WSTC1206DLR001FNR 2T WSTC1206 1W 75ppm 1 mOhm ±1.0%
Add to
Cart
WSTC0603DLR013FNR 2T WSTC0603 0.33W 75ppm 13 mOhm ±1.0%
Add to
Cart
WSTC0805QLR014FNR 2T WSTC0805 0.5W 50ppm 14 mOhm ±1.0%
Add to
Cart
WSTC0402RLR010FKR 2T WSTC0402 0.33W 100ppm 10 mOhm ±1.0%
Add to
Cart
WSTC0805QLR012FNR 2T WSTC0805 0.5W 50ppm 12 mOhm ±1.0%
Add to
Cart
WSTC0805QLR006FNR 2T WSTC0805 0.5W 50ppm 6 mOhm ±1.0%
Add to
Cart
WSTC0402RLR050FKR 2T WSTC0402 0.25W 100ppm 50 mOhm ±1.0%
Add to
Cart
WSTC1206QLR009FNR 2T WSTC1206 1W 50ppm 9 mOhm ±1.0%
Add to
Cart
WSTC0805RL1M50FNR 2T WSTC0805 0.5W 100ppm 1.5 mOhm ±1.0%
Add to
Cart
WSTC0805QLR009FNR 2T WSTC0805 0.5W 50ppm 9 mOhm ±1.0%
Add to
Cart
WSTC0603DLR020FNR 2T WSTC0603 0.33W 75ppm 20 mOhm ±1.0%
Add to
Cart
WSTC1206QLR015FNR 2T WSTC1206 1W 50ppm 15 mOhm ±1.0%
Add to
Cart
WSTC0402RLR009FKR 2T WSTC0402 0.33W 100ppm 9 mOhm ±1.0%
Add to
Cart
WSTC1206DLR003FNR 2T WSTC1206 1W 75ppm 3 mOhm ±1.0%
Add to
Cart
WSTC0603DLR018FNR 2T WSTC0603 0.33W 75ppm 18 mOhm ±1.0%
Add to
Cart
WSTC1206QLR010FNR 2T WSTC1206 1W 50ppm 10 mOhm ±1.0%
Add to
Cart
WSTC0603DLR011FNR 2T WSTC0603 0.33W 75ppm 11 mOhm ±1.0%
Add to
Cart
WSTC0805QLR020FNR 2T WSTC0805 0.5W 50ppm 20 mOhm ±1.0%
Add to
Cart
WSTC1206QLR012FNR 2T WSTC1206 1W 50ppm 12 mOhm ±1.0%
Add to
Cart
WSTC0402RLR012FKR 2T WSTC0402 0.33W 100ppm 12 mOhm ±1.0%
Add to
Cart
WSTC0805DLR003FNR 2T WSTC0805 0.5W 75ppm 3 mOhm ±1.0%
Add to
Cart
WSTC1206QLR007FNR 2T WSTC1206 1W 50ppm 7 mOhm ±1.0%
Add to
Cart
WSTC1206QLR005FNR 2T WSTC1206 1W 50ppm 5 mOhm ±1.0%
Add to
Cart
WSTC0603RLR003FNR 2T WSTC0603 0.33W 100ppm 3 mOhm ±1.0%
Add to
Cart
WSTC0402RLR013FKR 2T WSTC0402 0.33W 100ppm 13 mOhm ±1.0%
Add to
Cart
WSTC1206QLR013FNR 2T WSTC1206 1W 50ppm 13 mOhm ±1.0%
Add to
Cart
WSTC0805QLR007FNR 2T WSTC0805 0.5W 50ppm 7 mOhm ±1.0%
Add to
Cart
WSTC0805QLR018FNR 2T WSTC0805 0.5W 50ppm 18 mOhm ±1.0%
Add to
Cart
WSTC0603DLR016FNR 2T WSTC0603 0.33W 75ppm 16 mOhm ±1.0%
Add to
Cart
WSTC0805DLR002FNR 2T WSTC0805 0.5W 75ppm 2 mOhm ±1.0%
Add to
Cart
WSTC0402RLR024FKR 2T WSTC0402 0.33W 100ppm 24 mOhm ±1.0%
Add to
Cart
WSTC0603DLR012FNR 2T WSTC0603 0.33W 75ppm 12 mOhm ±1.0%
Add to
Cart
WSTC1206QLR018FNR 2T WSTC1206 1W 50ppm 18 mOhm ±1.0%
Add to
Cart
WSTC0603DLR014FNR 2T WSTC0603 0.33W 75ppm 14 mOhm ±1.0%
Add to
Cart
WSTC0603RLR005DNR 2T WSTC0603 0.33W 100ppm 5mOhm ±0.5%
Add to
Cart
WSTC0805QLR011FNR 2T WSTC0805 0.5W 50ppm 11 mOhm ±1.0%
Add to
Cart
WSTC1206QLR014FNR 2T WSTC1206 1W 50ppm 14 mOhm ±1.0%
Add to
Cart
WSTC0402RLR007FKR 2T WSTC0402 0.33W 100ppm 7 mOhm ±1.0%
Add to
Cart
WSTC0402RLR014FKR 2T WSTC0402 0.33W 100ppm 14 mOhm ±1.0%
Add to
Cart
WSTC0402RLR018FKR 2T WSTC0402 0.33W 100ppm 18 mOhm ±1.0%
Add to
Cart
WSTC0805QLR013FNR 2T WSTC0805 0.5W 50ppm 13 mOhm ±1.0%
Add to
Cart
WSTC0805QLR010FNR 2T WSTC0805 0.5W 50ppm 10 mOhm ±1.0%
Add to
Cart
WSTC0402RLR043FKR 2T WSTC0402 0.25W 100ppm 43 mOhm ±1.0%
Add to
Cart
WSTC0603DLR015FNR 2T WSTC0603 0.33W 75ppm 15 mOhm ±1.0%
Add to
Cart
WSTC0603DLR009FNR 2T WSTC0603 0.33W 75ppm 9 mOhm ±1.0%
Add to
Cart
WSTC1206QLR020FNR 2T WSTC1206 1W 50ppm 20 mOhm ±1.0%
Add to
Cart
WSTC1206QLR016FNR 2T WSTC1206 1W 50ppm 16 mOhm ±1.0%
Add to
Cart
WSTC0402RLR021FKR 2T WSTC0402 0.33W 100ppm 21 mOhm ±1.0%
Add to
Cart
WSTC0402RLR016FKR 2T WSTC0402 0.33W 100ppm 16 mOhm ±1.0%
Add to
Cart
WSTC0805QLR015FNR 2T WSTC0805 0.5W 50ppm 15 mOhm ±1.0%
Add to
Cart
WSTC1206DLR004FNR 2T WSTC1206 1W 75ppm 4 mOhm ±1.0%
Add to
Cart
WSTC0402RLR015FKR 2T WSTC0402 0.33W 100ppm 15 mOhm ±1.0%
Add to
Cart
WSTC0603DLR010FNR 2T WSTC0603 0.33W 75ppm 10 mOhm ±1.0%
Add to
Cart
WSTC1206QLR011FNR 2T WSTC1206 1W 50ppm 11 mOhm ±1.0%
Add to
Cart
WSTC0402RLR047FKR 2T WSTC0402 0.25W 100ppm 47 mOhm ±1.0%
Add to
Cart
WSTC1206QLR006FNR 2T WSTC1206 1W 50ppm 6 mOhm ±1.0%