Order a Sample


You Searched for: SE CS30

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
SE-CS30-5 CURRENT SENSOR 130mm
Add to
Cart
SE-CS30-26 XFMR CURRENT 600:1 26mm ID
Add to
Cart
SE-CS30-4 XFMR CURRENT 600:1 95mm ID W/FLUX CON
Add to
Cart
SE-CS30-8 XFMR CURRENT 600:1 200mm ID W/FLUX CON
Add to
Cart
SE-CS30-70 XFMR CURRENT 600:1 70mm ID