Order a Sample


You Searched for: LRUH

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
LRU213M ACS 250V CLASS H REDUCER 100 TO 30A
Add to
Cart
LRU263M ACS 250V CLASS H REDUCER 60 TO 30A
Add to
Cart
LRU2641 ACS 250/600V CLASS H REDUCER 400 TO 100
Add to
Cart
LRU2621 ACS 250V CLASS H REDUCER 200 TO 100
Add to
Cart
LRU263 250V CLASS H REDUCER 60 TO 30A
Add to
Cart
LRU616 ACS 600V CLASS H REDUCER 100 TO 60A
Add to
Cart
LRU2642 ACS 250/600V CLASS H REDUCER 400 TO 200
Add to
Cart
LRU213 250V CLASS H REDUCER 100 TO 30A
Add to
Cart
LRU2664 ACS 250/600V CLASS H REDUCER 600 TO 400
Add to
Cart
LRU2662 ACS 250/600V CLASS H REDUCER 600 TO 200
Add to
Cart
LRU226 ACS 250V CLASS H REDUCER 200 TO 60A
Add to
Cart
LRU216 ACS 250V CLASS H REDUCER 100 TO 60A
Add to
Cart
LRU626 ACS 600V CLASS H REDUCER 200 TO 60A
Add to
Cart
LRU2661 ACS 250/600V CLASS H REDUCER 600 TO 100
Add to
Cart
LRU663 600V CLASS H REDUCER 60 TO 30A